diff --git a/py/pykms/pykmsbase.cpp b/py/pykms/pykmsbase.cpp
index 0d5bb86534dfff98e6a18f5e74cfad88a605e758..1cc91d8d3651617ec1e0e415167c15e951e44d47 100644 (file)
--- a/py/pykms/pykmsbase.cpp
+++ b/py/pykms/pykmsbase.cpp
.def_property_readonly("encoders", &Card::get_encoders)
.def_property_readonly("planes", &Card::get_planes)
.def_property_readonly("has_atomic", &Card::has_atomic)
- .def("call_page_flip_handlers", &Card::call_page_flip_handlers)
.def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
;
py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmPropObject>())
.def("set_mode", &Crtc::set_mode)
- .def("page_flip", &Crtc::page_flip)
+ .def("page_flip",
+ [](Crtc* self, Framebuffer& fb, py::object ob)
+ {
+ // This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
+ PyObject* pob = ob.ptr();
+ Py_XINCREF(pob);
+ self->page_flip(fb, pob);
+ })
.def("set_plane", &Crtc::set_plane)
.def_property_readonly("possible_planes", &Crtc::get_possible_planes)
.def_property_readonly("primary_plane", &Crtc::get_primary_plane)
.def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
.def("add", (void (AtomicReq::*)(DrmPropObject*, const map<string, uint64_t>&)) &AtomicReq::add)
.def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
- .def("commit", &AtomicReq::commit, py::arg("data"), py::arg("allow_modeset") = false)
+ .def("commit",
+ [](AtomicReq* self, py::object ob, bool allow)
+ {
+ // This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
+ PyObject* pob = ob.ptr();
+ Py_XINCREF(pob);
+ self->commit(pob, allow);
+ }, py::arg("data"), py::arg("allow_modeset") = false)
.def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
;
}