]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blobdiff - py/pykms/pykmsbase.cpp
Update to latest pybind11
[android/external-libkmsxx.git] / py / pykms / pykmsbase.cpp
index 1cc91d8d3651617ec1e0e415167c15e951e44d47..aae5ecec6ea32e31f5361ec6a52874064ab5c7ee 100644 (file)
@@ -12,29 +12,45 @@ void init_pykmsbase(py::module &m)
        py::class_<Card>(m, "Card")
                        .def(py::init<>())
                        .def_property_readonly("fd", &Card::fd)
-                       .def("get_first_connected_connector", &Card::get_first_connected_connector)
-                       .def_property_readonly("connectors", &Card::get_connectors)
-                       .def_property_readonly("crtcs", &Card::get_crtcs)
-                       .def_property_readonly("encoders", &Card::get_encoders)
-                       .def_property_readonly("planes", &Card::get_planes)
+                       .def_property_readonly("get_first_connected_connector", &Card::get_first_connected_connector)
+
+                       // XXX pybind11 can't handle vector<T*> where T is non-copyable, and complains:
+                       // RuntimeError: return_value_policy = move, but the object is neither movable nor copyable!
+                       // So we do this manually.
+                       .def_property_readonly("connectors", [](Card* self) {
+                               vector<unique_ptr<Connector, py::nodelete>> v;
+                               for (Connector* p : self->get_connectors())
+                                       v.push_back(unique_ptr<Connector, py::nodelete>(p));
+                               return v;
+                       })
+
+                       .def_property_readonly("planes", [](Card* self) {
+                               vector<unique_ptr<Plane, py::nodelete>> v;
+                               for (Plane* p : self->get_planes())
+                                       v.push_back(unique_ptr<Plane, py::nodelete>(p));
+                               return v;
+                       })
+
                        .def_property_readonly("has_atomic", &Card::has_atomic)
                        .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
                        ;
 
-       py::class_<DrmObject, DrmObject*>(m, "DrmObject")
+       py::class_<DrmObject, unique_ptr<DrmObject, py::nodelete>>(m, "DrmObject")
                        .def_property_readonly("id", &DrmObject::id)
+                       .def_property_readonly("idx", &DrmObject::idx)
                        .def_property_readonly("card", &DrmObject::card)
                        ;
 
-       py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
+       py::class_<DrmPropObject, DrmObject, unique_ptr<DrmPropObject, py::nodelete>>(m, "DrmPropObject")
                        .def("refresh_props", &DrmPropObject::refresh_props)
                        .def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
                        .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
                        .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
                        .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
+                       .def("get_prop", &DrmPropObject::get_prop)
                        ;
 
-       py::class_<Connector, Connector*>(m, "Connector",  py::base<DrmPropObject>())
+       py::class_<Connector, DrmPropObject, unique_ptr<Connector, py::nodelete>>(m, "Connector")
                        .def_property_readonly("fullname", &Connector::fullname)
                        .def("get_default_mode", &Connector::get_default_mode)
                        .def("get_current_crtc", &Connector::get_current_crtc)
@@ -42,20 +58,20 @@ void init_pykmsbase(py::module &m)
                        .def("get_modes", &Connector::get_modes)
                        .def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
                        .def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
+                       .def("connected", &Connector::connected)
                        .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
                        .def("refresh", &Connector::refresh)
                        ;
 
-       py::class_<Crtc, Crtc*>(m, "Crtc",  py::base<DrmPropObject>())
-                       .def("set_mode", &Crtc::set_mode)
+       py::class_<Crtc, DrmPropObject, unique_ptr<Crtc, py::nodelete>>(m, "Crtc")
+                       .def("set_mode", (int (Crtc::*)(Connector*, const Videomode&))&Crtc::set_mode)
+                       .def("set_mode", (int (Crtc::*)(Connector*, Framebuffer&, const Videomode&))&Crtc::set_mode)
+                       .def("disable_mode", &Crtc::disable_mode)
                        .def("page_flip",
-                            [](Crtc* self, Framebuffer& fb, py::object ob)
+                            [](Crtc* self, Framebuffer& fb, uint32_t data)
                                {
-                                       // This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
-                                       PyObject* pob = ob.ptr();
-                                       Py_XINCREF(pob);
-                                       self->page_flip(fb, pob);
-                               })
+                                       self->page_flip(fb, (void*)(intptr_t)data);
+                               }, py::arg("fb"), py::arg("data") = 0)
                        .def("set_plane", &Crtc::set_plane)
                        .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
                        .def_property_readonly("primary_plane", &Crtc::get_primary_plane)
@@ -65,12 +81,13 @@ void init_pykmsbase(py::module &m)
                        .def("refresh", &Crtc::refresh)
                        ;
 
-       py::class_<Encoder, Encoder*>(m, "Encoder",  py::base<DrmPropObject>())
+       py::class_<Encoder, DrmPropObject, unique_ptr<Encoder, py::nodelete>>(m, "Encoder")
                        .def("refresh", &Encoder::refresh)
                        ;
 
-       py::class_<Plane, Plane*>(m, "Plane",  py::base<DrmPropObject>())
+       py::class_<Plane, DrmPropObject, unique_ptr<Plane, py::nodelete>>(m, "Plane")
                        .def("supports_crtc", &Plane::supports_crtc)
+                       .def_property_readonly("formats", &Plane::get_formats)
                        .def_property_readonly("plane_type", &Plane::plane_type)
                        .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
                        ;
@@ -81,11 +98,12 @@ void init_pykmsbase(py::module &m)
                        .value("Cursor", PlaneType::Cursor)
                        ;
 
-       py::class_<Property, Property*>(m, "Property",  py::base<DrmObject>())
+       py::class_<Property, DrmObject, unique_ptr<Property, py::nodelete>>(m, "Property")
                        .def_property_readonly("name", &Property::name)
+                       .def_property_readonly("enums", &Property::get_enums)
                        ;
 
-       py::class_<Blob>(m, "Blob", py::base<DrmObject>())
+       py::class_<Blob>(m, "Blob")
                        .def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
                                py::buffer_info info = buf.request();
                                if (info.ndim != 1)
@@ -94,17 +112,30 @@ void init_pykmsbase(py::module &m)
                                new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
                        })
                        .def_property_readonly("data", &Blob::data)
-                       ;
 
-       py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
+                       // XXX pybind11 doesn't support a base object (DrmObject) with custom holder-type,
+                       // and a subclass with standard holder-type.
+                       // So we just copy the DrmObject members here.
+                       // Note that this means that python thinks we don't derive from DrmObject
+                       .def_property_readonly("id", &DrmObject::id)
+                       .def_property_readonly("idx", &DrmObject::idx)
+                       .def_property_readonly("card", &DrmObject::card)
                        ;
 
-       py::class_<MappedFramebuffer>(m, "MappedFramebuffer", py::base<Framebuffer>())
-                       .def_property_readonly("width", &MappedFramebuffer::width)
-                       .def_property_readonly("height", &MappedFramebuffer::height)
+       py::class_<Framebuffer>(m, "Framebuffer")
+                       .def_property_readonly("width", &Framebuffer::width)
+                       .def_property_readonly("height", &Framebuffer::height)
+
+                       // XXX pybind11 doesn't support a base object (DrmObject) with custom holder-type,
+                       // and a subclass with standard holder-type.
+                       // So we just copy the DrmObject members here.
+                       // Note that this means that python thinks we don't derive from DrmObject
+                       .def_property_readonly("id", &DrmObject::id)
+                       .def_property_readonly("idx", &DrmObject::idx)
+                       .def_property_readonly("card", &DrmObject::card)
                        ;
 
-       py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<MappedFramebuffer>())
+       py::class_<DumbFramebuffer, Framebuffer>(m, "DumbFramebuffer")
                        .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
                             py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
                        .def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
@@ -116,7 +147,7 @@ void init_pykmsbase(py::module &m)
                        .def("offset", &DumbFramebuffer::offset)
                        ;
 
-       py::class_<ExtFramebuffer>(m, "ExtFramebuffer", py::base<MappedFramebuffer>())
+       py::class_<ExtFramebuffer, Framebuffer>(m, "ExtFramebuffer")
                        .def(py::init<Card&, uint32_t, uint32_t, PixelFormat, vector<int>, vector<uint32_t>, vector<uint32_t>>(),
                             py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
                        ;
@@ -138,8 +169,16 @@ void init_pykmsbase(py::module &m)
                        .value("ABGR8888", PixelFormat::ABGR8888)
 
                        .value("RGB888", PixelFormat::RGB888)
+                       .value("BGR888", PixelFormat::BGR888)
 
                        .value("RGB565", PixelFormat::RGB565)
+                       .value("BGR565", PixelFormat::BGR565)
+                       ;
+
+       py::enum_<SyncPolarity>(m, "SyncPolarity")
+                       .value("Undefined", SyncPolarity::Undefined)
+                       .value("Positive", SyncPolarity::Positive)
+                       .value("Negative", SyncPolarity::Negative)
                        ;
 
        py::class_<Videomode>(m, "Videomode")
@@ -165,8 +204,16 @@ void init_pykmsbase(py::module &m)
                        .def_readwrite("type", &Videomode::type)
 
                        .def("__repr__", [](const Videomode& vm) { return "<pykms.Videomode " + to_string(vm.hdisplay) + "x" + to_string(vm.vdisplay) + ">"; })
+
+                       .def("to_blob", &Videomode::to_blob)
+
+                       .def_property("hsync", &Videomode::hsync, &Videomode::set_hsync)
+                       .def_property("vsync", &Videomode::vsync, &Videomode::set_vsync)
                        ;
 
+
+       m.def("videomode_from_timings", &videomode_from_timings);
+
        py::class_<AtomicReq>(m, "AtomicReq")
                        .def(py::init<Card&>(),
                             py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
@@ -174,13 +221,10 @@ void init_pykmsbase(py::module &m)
                        .def("add", (void (AtomicReq::*)(DrmPropObject*, const map<string, uint64_t>&)) &AtomicReq::add)
                        .def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
                        .def("commit",
-                            [](AtomicReq* self, py::object ob, bool allow)
+                            [](AtomicReq* self, uint32_t data, bool allow)
                                {
-                                       // This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
-                                       PyObject* pob = ob.ptr();
-                                       Py_XINCREF(pob);
-                                       self->commit(pob, allow);
-                               }, py::arg("data"), py::arg("allow_modeset") = false)
+                                       return self->commit((void*)(intptr_t)data, allow);
+                               }, py::arg("data") = 0, py::arg("allow_modeset") = false)
                        .def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
                        ;
 }