diff --git a/py/pykms/pykmsbase.cpp b/py/pykms/pykmsbase.cpp
index fe4bc463ab699e899c05f1a49b8ff328b5ced4e9..dd09fae6c6243eef25cca9084aefd0c8f603a8d0 100644 (file)
--- a/py/pykms/pykmsbase.cpp
+++ b/py/pykms/pykmsbase.cpp
py::class_<Card>(m, "Card")
.def(py::init<>())
.def_property_readonly("fd", &Card::fd)
- .def("get_first_connected_connector", &Card::get_first_connected_connector)
- .def_property_readonly("connectors", &Card::get_connectors)
- .def_property_readonly("crtcs", &Card::get_crtcs)
- .def_property_readonly("encoders", &Card::get_encoders)
- .def_property_readonly("planes", &Card::get_planes)
+ .def_property_readonly("get_first_connected_connector", &Card::get_first_connected_connector)
+
+ // XXX pybind11 can't handle vector<T*> where T is non-copyable, and complains:
+ // RuntimeError: return_value_policy = move, but the object is neither movable nor copyable!
+ // So we do this manually.
+ .def_property_readonly("connectors", [](Card* self) {
+ vector<unique_ptr<Connector, py::nodelete>> v;
+ for (Connector* p : self->get_connectors())
+ v.push_back(unique_ptr<Connector, py::nodelete>(p));
+ return v;
+ })
+
+ .def_property_readonly("crtcs", [](Card* self) {
+ vector<unique_ptr<Crtc, py::nodelete>> v;
+ for (Crtc* p : self->get_crtcs())
+ v.push_back(unique_ptr<Crtc, py::nodelete>(p));
+ return v;
+ })
+
+ .def_property_readonly("encoders", [](Card* self) {
+ vector<unique_ptr<Encoder, py::nodelete>> v;
+ for (Encoder* p : self->get_encoders())
+ v.push_back(unique_ptr<Encoder, py::nodelete>(p));
+ return v;
+ })
+
+ .def_property_readonly("planes", [](Card* self) {
+ vector<unique_ptr<Plane, py::nodelete>> v;
+ for (Plane* p : self->get_planes())
+ v.push_back(unique_ptr<Plane, py::nodelete>(p));
+ return v;
+ })
+
.def_property_readonly("has_atomic", &Card::has_atomic)
.def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
;
- py::class_<DrmObject, DrmObject*>(m, "DrmObject")
+ py::class_<DrmObject, unique_ptr<DrmObject, py::nodelete>>(m, "DrmObject")
.def_property_readonly("id", &DrmObject::id)
.def_property_readonly("idx", &DrmObject::idx)
.def_property_readonly("card", &DrmObject::card)
;
- py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
+ py::class_<DrmPropObject, DrmObject, unique_ptr<DrmPropObject, py::nodelete>>(m, "DrmPropObject")
.def("refresh_props", &DrmPropObject::refresh_props)
.def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
.def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
.def("get_prop", &DrmPropObject::get_prop)
;
- py::class_<Connector, Connector*>(m, "Connector", py::base<DrmPropObject>())
+ py::class_<Connector, DrmPropObject, unique_ptr<Connector, py::nodelete>>(m, "Connector")
.def_property_readonly("fullname", &Connector::fullname)
.def("get_default_mode", &Connector::get_default_mode)
.def("get_current_crtc", &Connector::get_current_crtc)
- .def("get_possible_crtcs", &Connector::get_possible_crtcs)
+ .def("get_possible_crtcs", [](Connector* self) {
+ vector<unique_ptr<Crtc, py::nodelete>> v;
+ for (Crtc* p : self->get_possible_crtcs())
+ v.push_back(unique_ptr<Crtc, py::nodelete>(p));
+ return v;
+ })
.def("get_modes", &Connector::get_modes)
.def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
.def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
.def("refresh", &Connector::refresh)
;
- py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmPropObject>())
+ py::class_<Crtc, DrmPropObject, unique_ptr<Crtc, py::nodelete>>(m, "Crtc")
.def("set_mode", (int (Crtc::*)(Connector*, const Videomode&))&Crtc::set_mode)
.def("set_mode", (int (Crtc::*)(Connector*, Framebuffer&, const Videomode&))&Crtc::set_mode)
.def("disable_mode", &Crtc::disable_mode)
.def("refresh", &Crtc::refresh)
;
- py::class_<Encoder, Encoder*>(m, "Encoder", py::base<DrmPropObject>())
+ py::class_<Encoder, DrmPropObject, unique_ptr<Encoder, py::nodelete>>(m, "Encoder")
.def("refresh", &Encoder::refresh)
;
- py::class_<Plane, Plane*>(m, "Plane", py::base<DrmPropObject>())
+ py::class_<Plane, DrmPropObject, unique_ptr<Plane, py::nodelete>>(m, "Plane")
.def("supports_crtc", &Plane::supports_crtc)
.def_property_readonly("formats", &Plane::get_formats)
.def_property_readonly("plane_type", &Plane::plane_type)
.value("Cursor", PlaneType::Cursor)
;
- py::class_<Property, Property*>(m, "Property", py::base<DrmObject>())
+ py::class_<Property, DrmObject, unique_ptr<Property, py::nodelete>>(m, "Property")
.def_property_readonly("name", &Property::name)
.def_property_readonly("enums", &Property::get_enums)
;
- py::class_<Blob>(m, "Blob", py::base<DrmObject>())
+ py::class_<Blob>(m, "Blob")
.def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
- py::buffer_info info = buf.request();
- if (info.ndim != 1)
- throw std::runtime_error("Incompatible buffer dimension!");
+ py::buffer_info info = buf.request();
+ if (info.ndim != 1)
+ throw std::runtime_error("Incompatible buffer dimension!");
+
+ new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
+ },
+ py::keep_alive<1, 3>()) // Keep Card alive until this is destructed
- new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
- })
.def_property_readonly("data", &Blob::data)
- ;
- py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
+ // XXX pybind11 doesn't support a base object (DrmObject) with custom holder-type,
+ // and a subclass with standard holder-type.
+ // So we just copy the DrmObject members here.
+ // Note that this means that python thinks we don't derive from DrmObject
+ .def_property_readonly("id", &DrmObject::id)
+ .def_property_readonly("idx", &DrmObject::idx)
+ .def_property_readonly("card", &DrmObject::card)
;
- py::class_<Framebuffer>(m, "Framebuffer", py::base<Framebuffer>())
+ py::class_<Framebuffer>(m, "Framebuffer")
.def_property_readonly("width", &Framebuffer::width)
.def_property_readonly("height", &Framebuffer::height)
+
+ // XXX pybind11 doesn't support a base object (DrmObject) with custom holder-type,
+ // and a subclass with standard holder-type.
+ // So we just copy the DrmObject members here.
+ // Note that this means that python thinks we don't derive from DrmObject
+ .def_property_readonly("id", &DrmObject::id)
+ .def_property_readonly("idx", &DrmObject::idx)
+ .def_property_readonly("card", &DrmObject::card)
;
- py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<Framebuffer>())
+ py::class_<DumbFramebuffer, Framebuffer>(m, "DumbFramebuffer")
.def(py::init<Card&, uint32_t, uint32_t, const string&>(),
py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
.def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
.def("offset", &DumbFramebuffer::offset)
;
- py::class_<ExtFramebuffer>(m, "ExtFramebuffer", py::base<Framebuffer>())
+ py::class_<ExtFramebuffer, Framebuffer>(m, "ExtFramebuffer")
.def(py::init<Card&, uint32_t, uint32_t, PixelFormat, vector<int>, vector<uint32_t>, vector<uint32_t>>(),
py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
;