diff --git a/py/pykms/pykmsomap.cpp b/py/pykms/pykmsomap.cpp
index bad20fb0f3852c39ea25d3aeb7e82a7a70704fd3..20740929c48e1ddf7a1118ff034c7d23b7a339e4 100644 (file)
--- a/py/pykms/pykmsomap.cpp
+++ b/py/pykms/pykmsomap.cpp
.def(py::init<>())
;
- py::class_<OmapFramebuffer>(m, "OmapFramebuffer", py::base<MappedFramebuffer>())
- .def(py::init<OmapCard&, uint32_t, uint32_t, const string&, bool>(),
+ py::class_<OmapFramebuffer> omapfb(m, "OmapFramebuffer", py::base<MappedFramebuffer>());
+
+ // XXX we should use py::arithmetic() here to support or and and operators, but it's not supported in the pybind11 we use
+ py::enum_<OmapFramebuffer::Flags>(omapfb, "Flags")
+ .value("None", OmapFramebuffer::Flags::None)
+ .value("Tiled", OmapFramebuffer::Flags::Tiled)
+ .export_values()
+ ;
+
+ omapfb
+ .def(py::init<OmapCard&, uint32_t, uint32_t, const string&, OmapFramebuffer::Flags>(),
py::keep_alive<1, 2>(), // Keep Card alive until this is destructed
- py::arg("card"), py::arg("width"), py::arg("height"), py::arg("fourcc"), py::arg("tiled") = false)
- .def(py::init<OmapCard&, uint32_t, uint32_t, PixelFormat, bool>(),
+ py::arg("card"), py::arg("width"), py::arg("height"), py::arg("fourcc"), py::arg("flags") = OmapFramebuffer::None)
+ .def(py::init<OmapCard&, uint32_t, uint32_t, PixelFormat, OmapFramebuffer::Flags>(),
py::keep_alive<1, 2>(), // Keep OmapCard alive until this is destructed
- py::arg("card"), py::arg("width"), py::arg("height"), py::arg("pixfmt"), py::arg("tiled") = false)
+ py::arg("card"), py::arg("width"), py::arg("height"), py::arg("pixfmt"), py::arg("flags") = OmapFramebuffer::None)
.def_property_readonly("format", &OmapFramebuffer::format)
.def_property_readonly("num_planes", &OmapFramebuffer::num_planes)
.def("fd", &OmapFramebuffer::prime_fd)