diff --git a/tests/db.cpp b/tests/db.cpp
index d70f917fb44596a81948a6af34b92e3cc459041f..3515b106aa8f4e7011eeb47ad1111bdf5a3ba8b6 100644 (file)
--- a/tests/db.cpp
+++ b/tests/db.cpp
using namespace std;
using namespace kms;
-static void draw_color_bar(Framebuffer& buf, int old_xpos, int xpos, int width);
-
static void main_loop(Card& card);
class OutputFlipHandler
{
public:
- OutputFlipHandler(Connector* conn, Crtc* crtc, Framebuffer* fb1, Framebuffer* fb2)
+ OutputFlipHandler(Connector* conn, Crtc* crtc, DumbFramebuffer* fb1, DumbFramebuffer* fb2)
: m_connector(conn), m_crtc(crtc), m_fbs { fb1, fb2 }, m_front_buf(1), m_bar_xpos(0)
{
}
if (card.has_atomic()) {
int r;
- AtomicReq ctx(card);
+ AtomicReq req(card);
- ctx.add(m_crtc, card.get_prop("FB_ID"), fb->id());
+ req.add(m_crtc, "FB_ID", fb->id());
- r = ctx.test();
+ r = req.test();
ASSERT(r == 0);
- r = ctx.commit(this);
+ r = req.commit(this);
ASSERT(r == 0);
} else {
int r = crtc->page_flip(*fb, this);
private:
Connector* m_connector;
Crtc* m_crtc;
- Framebuffer* m_fbs[2];
+ DumbFramebuffer* m_fbs[2];
int m_front_buf;
int m_bar_xpos;
auto mode = conn->get_default_mode();
- auto fb1 = new Framebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
- auto fb2 = new Framebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
+ auto fb1 = new DumbFramebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
+ auto fb2 = new DumbFramebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
printf("conn %u, crtc %u, fb1 %u, fb2 %u\n", conn->id(), crtc->id(), fb1->id(), fb2->id());
}
}
}
-
-
-static const RGB colors32[] = {
- RGB(255, 255, 255),
- RGB(255, 0, 0),
- RGB(255, 255, 255),
- RGB(0, 255, 0),
- RGB(255, 255, 255),
- RGB(0, 0, 255),
- RGB(255, 255, 255),
- RGB(200, 200, 200),
- RGB(255, 255, 255),
- RGB(100, 100, 100),
- RGB(255, 255, 255),
- RGB(50, 50, 50),
-};
-
-static const uint16_t colors16[] = {
- colors32[0].rgb565(),
- colors32[1].rgb565(),
- colors32[2].rgb565(),
- colors32[3].rgb565(),
- colors32[4].rgb565(),
- colors32[5].rgb565(),
- colors32[6].rgb565(),
- colors32[7].rgb565(),
- colors32[8].rgb565(),
- colors32[9].rgb565(),
- colors32[10].rgb565(),
- colors32[11].rgb565(),
-};
-
-static void drm_draw_color_bar_rgb888(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- for (unsigned y = 0; y < buf.height(); ++y) {
- RGB bcol = colors32[y * ARRAY_SIZE(colors32) / buf.height()];
- uint32_t *line = (uint32_t*)(buf.map(0) + buf.stride(0) * y);
-
- if (old_xpos >= 0) {
- for (int x = old_xpos; x < old_xpos + width; ++x)
- line[x] = 0;
- }
-
- for (int x = xpos; x < xpos + width; ++x)
- line[x] = bcol.raw;
- }
-}
-
-static void drm_draw_color_bar_rgb565(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- static_assert(ARRAY_SIZE(colors32) == ARRAY_SIZE(colors16), "bad colors arrays");
-
- for (unsigned y = 0; y < buf.height(); ++y) {
- uint16_t bcol = colors16[y * ARRAY_SIZE(colors16) / buf.height()];
- uint16_t *line = (uint16_t*)(buf.map(0) + buf.stride(0) * y);
-
- if (old_xpos >= 0) {
- for (int x = old_xpos; x < old_xpos + width; ++x)
- line[x] = 0;
- }
-
- for (int x = xpos; x < xpos + width; ++x)
- line[x] = bcol;
- }
-}
-
-static void drm_draw_color_bar_semiplanar_yuv(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- const uint8_t colors[] = {
- 0xff,
- 0x00,
- 0xff,
- 0x20,
- 0xff,
- 0x40,
- 0xff,
- 0x80,
- 0xff,
- };
-
- for (unsigned y = 0; y < buf.height(); ++y) {
- unsigned int bcol = colors[y * ARRAY_SIZE(colors) / buf.height()];
- uint8_t *line = (uint8_t*)(buf.map(0) + buf.stride(0) * y);
-
- if (old_xpos >= 0) {
- for (int x = old_xpos; x < old_xpos + width; ++x)
- line[x] = 0;
- }
-
- for (int x = xpos; x < xpos + width; ++x)
- line[x] = bcol;
- }
-}
-
-static void draw_color_bar(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- switch (buf.format()) {
- case DRM_FORMAT_NV12:
- case DRM_FORMAT_NV21:
- // XXX not right but gets something on the screen
- drm_draw_color_bar_semiplanar_yuv(buf, old_xpos, xpos, width);
- break;
-
- case DRM_FORMAT_YUYV:
- case DRM_FORMAT_UYVY:
- // XXX not right but gets something on the screen
- drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
- break;
-
- case DRM_FORMAT_RGB565:
- drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
- break;
-
- case DRM_FORMAT_XRGB8888:
- drm_draw_color_bar_rgb888(buf, old_xpos, xpos, width);
- break;
-
- default:
- ASSERT(false);
- }
-}