diff --git a/tests/db.cpp b/tests/db.cpp
index 576896ef792ced4137e8c75fe6fea185cb48aa7b..62ebb75053f5ad478c67164040e5d67676223f22 100644 (file)
--- a/tests/db.cpp
+++ b/tests/db.cpp
#include <cstdio>
#include <algorithm>
+#include <chrono>
#include <xf86drm.h>
#include <xf86drmMode.h>
#include <drm_fourcc.h>
#include "kms++.h"
-#include "utils/color.h"
#include "test.h"
using namespace std;
using namespace kms;
-static void draw_color_bar(Framebuffer& buf, int old_xpos, int xpos, int width);
-
static void main_loop(Card& card);
-#define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
-
-class OutputFlipHandler
+class OutputFlipHandler : private PageFlipHandlerBase
{
public:
- OutputFlipHandler(Connector* conn, Crtc* crtc, Framebuffer* fb1, Framebuffer* fb2)
+ OutputFlipHandler(Connector* conn, Crtc* crtc, DumbFramebuffer* fb1, DumbFramebuffer* fb2)
: m_connector(conn), m_crtc(crtc), m_fbs { fb1, fb2 }, m_front_buf(1), m_bar_xpos(0)
{
}
ASSERT(r == 0);
}
- void handle_event()
+ void start_flipping()
+ {
+ m_t1 = std::chrono::steady_clock::now();
+ m_frame_num = 0;
+ queue_next();
+ }
+
+private:
+ void handle_page_flip(uint32_t frame, double time)
+ {
+ ++m_frame_num;
+
+ if (m_frame_num % 100 == 0) {
+ auto t2 = std::chrono::steady_clock::now();
+ std::chrono::duration<float> fsec = t2 - m_t1;
+ printf("Output %d: fps %f\n", m_connector->idx(), 100.0 / fsec.count());
+ m_t1 = t2;
+ }
+
+ queue_next();
+ }
+
+ void queue_next()
{
m_front_buf = (m_front_buf + 1) % 2;
if (card.has_atomic()) {
int r;
- AtomicReq ctx(card);
+ AtomicReq req(card);
- ctx.add(m_crtc, card.get_prop("FB_ID"), fb->id());
+ req.add(m_crtc, "FB_ID", fb->id());
- r = ctx.test();
+ r = req.test();
ASSERT(r == 0);
- r = ctx.commit(this);
+ r = req.commit(this);
ASSERT(r == 0);
} else {
- int r = drmModePageFlip(card.fd(), m_crtc->id(), fb->id(), DRM_MODE_PAGE_FLIP_EVENT, this);
+ int r = crtc->page_flip(*fb, this);
ASSERT(r == 0);
}
}
- Crtc* crtc() const { return m_crtc; }
-
private:
Connector* m_connector;
Crtc* m_crtc;
- Framebuffer* m_fbs[2];
+ DumbFramebuffer* m_fbs[2];
int m_front_buf;
int m_bar_xpos;
+
+ int m_frame_num;
+ chrono::steady_clock::time_point m_t1;
};
int main()
vector<OutputFlipHandler*> outputs;
- for (auto conn : card.get_connectors())
+ for (auto pipe : card.get_connected_pipelines())
{
- if (conn->connected() == false)
- continue;
+ auto conn = pipe.connector;
+ auto crtc = pipe.crtc;
auto mode = conn->get_default_mode();
- Crtc* crtc = conn->get_current_crtc();
- if (!crtc) {
- for (auto c : conn->get_possible_crtcs()) {
- if (find_if(outputs.begin(), outputs.end(), [c](OutputFlipHandler* o) { return o->crtc() == c; }) == outputs.end()) {
- crtc = c;
- break;
- }
- }
- }
-
- if (!crtc) {
- printf("failed to find crtc\n");
- return -1;
- }
-
- auto fb1 = new Framebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
- auto fb2 = new Framebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
+ auto fb1 = new DumbFramebuffer(card, mode.hdisplay, mode.vdisplay, PixelFormat::XRGB8888);
+ auto fb2 = new DumbFramebuffer(card, mode.hdisplay, mode.vdisplay, PixelFormat::XRGB8888);
printf("conn %u, crtc %u, fb1 %u, fb2 %u\n", conn->id(), crtc->id(), fb1->id(), fb2->id());
out->set_mode();
for(auto out : outputs)
- out->handle_event();
+ out->start_flipping();
main_loop(card);
delete out;
}
-static void page_flip_handler(int fd, unsigned int frame,
- unsigned int sec, unsigned int usec,
- void *data)
-{
- //printf("flip event %d, %d, %u, %u, %p\n", fd, frame, sec, usec, data);
-
- auto out = (OutputFlipHandler*)data;
-
- out->handle_event();
-}
-
-
static void main_loop(Card& card)
{
- drmEventContext ev = {
- .version = DRM_EVENT_CONTEXT_VERSION,
- .vblank_handler = 0,
- .page_flip_handler = page_flip_handler,
- };
-
fd_set fds;
FD_ZERO(&fds);
fprintf(stderr, "exit due to user-input\n");
break;
} else if (FD_ISSET(fd, &fds)) {
- drmHandleEvent(fd, &ev);
+ card.call_page_flip_handlers();
}
}
}
-
-
-static const RGB colors32[] = {
- RGB(255, 255, 255),
- RGB(255, 0, 0),
- RGB(255, 255, 255),
- RGB(0, 255, 0),
- RGB(255, 255, 255),
- RGB(0, 0, 255),
- RGB(255, 255, 255),
- RGB(200, 200, 200),
- RGB(255, 255, 255),
- RGB(100, 100, 100),
- RGB(255, 255, 255),
- RGB(50, 50, 50),
-};
-
-static const uint16_t colors16[] = {
- colors32[0].rgb565(),
- colors32[1].rgb565(),
- colors32[2].rgb565(),
- colors32[3].rgb565(),
- colors32[4].rgb565(),
- colors32[5].rgb565(),
- colors32[6].rgb565(),
- colors32[7].rgb565(),
- colors32[8].rgb565(),
- colors32[9].rgb565(),
- colors32[10].rgb565(),
- colors32[11].rgb565(),
-};
-
-static void drm_draw_color_bar_rgb888(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- for (unsigned y = 0; y < buf.height(); ++y) {
- RGB bcol = colors32[y * ARRAY_SIZE(colors32) / buf.height()];
- uint32_t *line = (uint32_t*)(buf.map(0) + buf.stride(0) * y);
-
- if (old_xpos >= 0) {
- for (int x = old_xpos; x < old_xpos + width; ++x)
- line[x] = 0;
- }
-
- for (int x = xpos; x < xpos + width; ++x)
- line[x] = bcol.raw;
- }
-}
-
-static void drm_draw_color_bar_rgb565(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- static_assert(ARRAY_SIZE(colors32) == ARRAY_SIZE(colors16), "bad colors arrays");
-
- for (unsigned y = 0; y < buf.height(); ++y) {
- uint16_t bcol = colors16[y * ARRAY_SIZE(colors16) / buf.height()];
- uint16_t *line = (uint16_t*)(buf.map(0) + buf.stride(0) * y);
-
- if (old_xpos >= 0) {
- for (int x = old_xpos; x < old_xpos + width; ++x)
- line[x] = 0;
- }
-
- for (int x = xpos; x < xpos + width; ++x)
- line[x] = bcol;
- }
-}
-
-static void drm_draw_color_bar_semiplanar_yuv(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- const uint8_t colors[] = {
- 0xff,
- 0x00,
- 0xff,
- 0x20,
- 0xff,
- 0x40,
- 0xff,
- 0x80,
- 0xff,
- };
-
- for (unsigned y = 0; y < buf.height(); ++y) {
- unsigned int bcol = colors[y * ARRAY_SIZE(colors) / buf.height()];
- uint8_t *line = (uint8_t*)(buf.map(0) + buf.stride(0) * y);
-
- if (old_xpos >= 0) {
- for (int x = old_xpos; x < old_xpos + width; ++x)
- line[x] = 0;
- }
-
- for (int x = xpos; x < xpos + width; ++x)
- line[x] = bcol;
- }
-}
-
-static void draw_color_bar(Framebuffer& buf, int old_xpos, int xpos, int width)
-{
- switch (buf.format()) {
- case DRM_FORMAT_NV12:
- case DRM_FORMAT_NV21:
- // XXX not right but gets something on the screen
- drm_draw_color_bar_semiplanar_yuv(buf, old_xpos, xpos, width);
- break;
-
- case DRM_FORMAT_YUYV:
- case DRM_FORMAT_UYVY:
- // XXX not right but gets something on the screen
- drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
- break;
-
- case DRM_FORMAT_RGB565:
- drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
- break;
-
- case DRM_FORMAT_XRGB8888:
- drm_draw_color_bar_rgb888(buf, old_xpos, xpos, width);
- break;
-
- default:
- ASSERT(false);
- }
-}