kmscapture: cleanups
[android/external-libkmsxx.git] / tests / kmscapture.cpp
index b16de779d3876eb9ea7335af9186400e3ff3f35e..4e81003a6c11323afa0cee836b7e0ed11e16bf86 100644 (file)
@@ -7,6 +7,7 @@
 #include <fstream>
 #include <sys/ioctl.h>
 #include <xf86drm.h>
+#include <glob.h>
 
 #include "kms++.h"
 #include "test.h"
@@ -23,16 +24,16 @@ enum class BufferProvider {
        V4L2,
 };
 
-class Camera
+class CameraPipeline
 {
 public:
-       Camera(int camera_id, Card& card, Plane* plane, uint32_t x, uint32_t y,
-              uint32_t iw, uint32_t ih, PixelFormat pixfmt,
-              BufferProvider buffer_provider);
-       ~Camera();
+       CameraPipeline(int cam_fd, Card& card, Plane* plane, uint32_t x, uint32_t y,
+                      uint32_t iw, uint32_t ih, PixelFormat pixfmt,
+                      BufferProvider buffer_provider);
+       ~CameraPipeline();
 
-       Camera(const Camera& other) = delete;
-       Camera& operator=(const Camera& other) = delete;
+       CameraPipeline(const CameraPipeline& other) = delete;
+       CameraPipeline& operator=(const CameraPipeline& other) = delete;
 
        void show_next_frame(Crtc* crtc);
        int fd() const { return m_fd; }
@@ -67,7 +68,7 @@ static int buffer_export(int v4lfd, enum v4l2_buf_type bt, uint32_t index, int *
        return 0;
 }
 
-ExtFramebuffer* Camera::GetExtFrameBuffer(Card& card, uint32_t i, PixelFormat pixfmt)
+ExtFramebuffer* CameraPipeline::GetExtFrameBuffer(Card& card, uint32_t i, PixelFormat pixfmt)
 {
        int r, dmafd;
 
@@ -100,26 +101,14 @@ bool inline better_size(struct v4l2_frmsize_discrete* v4ldisc,
        return false;
 }
 
-Camera::Camera(int camera_id, Card& card, Plane* plane, uint32_t x, uint32_t y,
-              uint32_t iw, uint32_t ih, PixelFormat pixfmt,
-              BufferProvider buffer_provider)
+CameraPipeline::CameraPipeline(int cam_fd, Card& card, Plane* plane, uint32_t x, uint32_t y,
+                              uint32_t iw, uint32_t ih, PixelFormat pixfmt,
+                              BufferProvider buffer_provider)
+       : m_fd(cam_fd), m_buffer_provider(buffer_provider)
 {
-       char dev_name[20];
        int r;
        uint32_t best_w = 320;
        uint32_t best_h = 240;
-       uint32_t v4l_mem;
-
-       m_buffer_provider = buffer_provider;
-       if (m_buffer_provider == BufferProvider::V4L2)
-               v4l_mem = V4L2_MEMORY_MMAP;
-       else
-               v4l_mem = V4L2_MEMORY_DMABUF;
-
-       sprintf(dev_name, "/dev/video%d", camera_id);
-       m_fd = ::open(dev_name, O_RDWR | O_NONBLOCK);
-
-       ASSERT(m_fd >= 0);
 
        struct v4l2_frmsizeenum v4lfrms = { };
        v4lfrms.pixel_format = (uint32_t)pixfmt;
@@ -154,6 +143,13 @@ Camera::Camera(int camera_id, Card& card, Plane* plane, uint32_t x, uint32_t y,
        r = ioctl(m_fd, VIDIOC_S_FMT, &v4lfmt);
        ASSERT(r == 0);
 
+       uint32_t v4l_mem;
+
+       if (m_buffer_provider == BufferProvider::V4L2)
+               v4l_mem = V4L2_MEMORY_MMAP;
+       else
+               v4l_mem = V4L2_MEMORY_DMABUF;
+
        struct v4l2_requestbuffers v4lreqbuf = { };
        v4lreqbuf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
        v4lreqbuf.memory = v4l_mem;
@@ -191,13 +187,13 @@ Camera::Camera(int camera_id, Card& card, Plane* plane, uint32_t x, uint32_t y,
        enum v4l2_buf_type type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
 
        r = ioctl(m_fd, VIDIOC_STREAMON, &type);
-               ASSERT(r == 0);
+       ASSERT(r == 0);
 
        m_plane = plane;
 }
 
 
-Camera::~Camera()
+CameraPipeline::~CameraPipeline()
 {
        for (unsigned i = 0; i < m_fb.size(); i++)
                delete m_fb[i];
@@ -208,7 +204,7 @@ Camera::~Camera()
        ::close(m_fd);
 }
 
-void Camera::show_next_frame(Crtc* crtc)
+void CameraPipeline::show_next_frame(Crtc* crtc)
 {
        int r;
        uint32_t v4l_mem;
@@ -253,68 +249,51 @@ void Camera::show_next_frame(Crtc* crtc)
        m_prev_fb_index = fb_index;
 }
 
-
 static bool is_capture_dev(int fd)
 {
        struct v4l2_capability cap = { };
-       int r;
-
-       r = ioctl(fd, VIDIOC_QUERYCAP, &cap);
+       int r = ioctl(fd, VIDIOC_QUERYCAP, &cap);
        ASSERT(r == 0);
-       if (!(cap.capabilities & V4L2_CAP_VIDEO_CAPTURE))
-               return false;
-
-       return true;
+       return cap.capabilities & V4L2_CAP_VIDEO_CAPTURE;
 }
 
-static vector<int> count_cameras()
+std::vector<std::string> glob(const std::string& pat)
 {
-       int i, fd;
-       vector<int> camera_idx;
-       char dev_name[20];
-
-       for (i = 0; i < MAX_CAMERA; i++) {
-               sprintf(dev_name, "/dev/video%d", i);
-               fd = ::open(dev_name, O_RDWR | O_NONBLOCK);
-               if (fd >= 0) {
-                       if (is_capture_dev(fd))
-                               camera_idx.push_back(i);
-                       close(fd);
-               }
-       }
-
-       return camera_idx;
+       glob_t glob_result;
+       glob(pat.c_str(), 0, NULL, &glob_result);
+       vector<string> ret;
+       for(unsigned i = 0; i < glob_result.gl_pathc; ++i)
+               ret.push_back(string(glob_result.gl_pathv[i]));
+       globfree(&glob_result);
+       return ret;
 }
 
 static const char* usage_str =
-"Usage: kmscapture [OPTIONS]\n\n"
-"Options:\n"
-"  -s, --single                Single camera mode. Open only /dev/video0\n"
-"      --buffer-type=<drm|v4l> Use DRM or V4L provided buffers. Default: DRM\n"
-"  -h, --help                  Print this help\n"
-;
+               "Usage: kmscapture [OPTIONS]\n\n"
+               "Options:\n"
+               "  -s, --single                Single camera mode. Open only /dev/video0\n"
+               "      --buffer-type=<drm|v4l> Use DRM or V4L provided buffers. Default: DRM\n"
+               "  -h, --help                  Print this help\n"
+               ;
 
 int main(int argc, char** argv)
 {
-       uint32_t w;
        BufferProvider buffer_provider = BufferProvider::DRM;
-
-       auto camera_idx = count_cameras();
-       unsigned nr_cameras = camera_idx.size();
-
-       FAIL_IF(!nr_cameras, "Not a single camera has been found.");
+       bool single_cam = false;
 
        OptionSet optionset = {
-               Option("s|single", [&](string s)
+               Option("s|single", [&]()
                {
-                       nr_cameras = 1;
+                       single_cam = true;
                }),
                Option("|buffer-type=", [&](string s)
                {
-                       if (!s.compare("v4l"))
+                       if (s == "v4l")
                                buffer_provider = BufferProvider::V4L2;
-                       else if (s.compare("drm"))
-                               printf("invalid buffer-type: %s\n", s.c_str());
+                       else if (s == "drm")
+                               buffer_provider = BufferProvider::DRM;
+                       else
+                               FAIL("Invalid buffer provider: %s", s.c_str());
                }),
                Option("h|help", [&]()
                {
@@ -330,20 +309,37 @@ int main(int argc, char** argv)
                exit(-1);
        }
 
-       auto pixfmt = FourCCToPixelFormat("YUYV");
+       auto pixfmt = PixelFormat::YUYV;
 
        Card card;
 
        auto conn = card.get_first_connected_connector();
        auto crtc = conn->get_current_crtc();
        printf("Display: %dx%d\n", crtc->width(), crtc->height());
-       printf("Buffer provider: %s\n",
-              buffer_provider == BufferProvider::V4L2? "V4L" : "DRM");
+       printf("Buffer provider: %s\n", buffer_provider == BufferProvider::V4L2? "V4L" : "DRM");
+
+       vector<int> camera_fds;
+
+       for (string vidpath : glob("/dev/video*")) {
+               int fd = ::open(vidpath.c_str(), O_RDWR | O_NONBLOCK);
+
+               if (fd < 0)
+                       continue;
+
+               if (!is_capture_dev(fd)) {
+                       close(fd);
+                       continue;
+               }
+
+               camera_fds.push_back(fd);
+
+               if (single_cam)
+                       break;
+       }
 
-       w = crtc->width() / nr_cameras;
-       vector<Camera*> cameras;
+       FAIL_IF(camera_fds.size() == 0, "No cameras found");
 
-       unsigned cam_idx = 0;
+       vector<Plane*> available_planes;
        for (Plane* p : crtc->get_possible_planes()) {
                if (p->plane_type() != PlaneType::Overlay)
                        continue;
@@ -351,14 +347,24 @@ int main(int argc, char** argv)
                if (!p->supports_format(pixfmt))
                        continue;
 
-               auto cam = new Camera(camera_idx[cam_idx], card, p, cam_idx * w, 0,
-                                     w, crtc->height(), pixfmt, buffer_provider);
+               available_planes.push_back(p);
+       }
+
+       FAIL_IF(available_planes.size() < camera_fds.size(), "Not enough video planes for cameras");
+
+       uint32_t plane_w = crtc->width() / camera_fds.size();
+       vector<CameraPipeline*> cameras;
+
+       for (unsigned i = 0; i < camera_fds.size(); ++i) {
+               int cam_fd = camera_fds[i];
+               Plane* plane = available_planes[i];
+
+               auto cam = new CameraPipeline(cam_fd, card, plane, i * plane_w, 0,
+                                             plane_w, crtc->height(), pixfmt, buffer_provider);
                cameras.push_back(cam);
-               if (++cam_idx == nr_cameras)
-                       break;
        }
 
-       FAIL_IF(cam_idx < nr_cameras, "available plane not found");
+       unsigned nr_cameras = cameras.size();
 
        vector<pollfd> fds(nr_cameras + 1);