X-Git-Url: https://git.ti.com/gitweb?p=android%2Fexternal-libkmsxx.git;a=blobdiff_plain;f=utils%2Fkmsview.cpp;h=b59e004bda4273f36d418e95a53a93f2186b3dea;hp=aae7e80d9b9dfa2828206a3472943c364608e90b;hb=736b295100ce441e800457bcbd08cb36db543ff2;hpb=a5c28bcb2ead34e921617711ebf94ffcb5d72878;ds=sidebyside diff --git a/utils/kmsview.cpp b/utils/kmsview.cpp index aae7e80..b59e004 100644 --- a/utils/kmsview.cpp +++ b/utils/kmsview.cpp @@ -2,9 +2,9 @@ #include #include -#include "kms++.h" - -#include "test.h" +#include +#include +#include using namespace std; using namespace kms; @@ -24,21 +24,54 @@ static void read_frame(ifstream& is, DumbFramebuffer* fb, Crtc* crtc, Plane* pla ASSERT(r == 0); } +static const char* usage_str = + "Usage: kmsview [-t ] \n\n" + "Options:\n" + " -t, --time Milliseconds to sleep between frames\n" + ; + +static void usage() +{ + puts(usage_str); +} + int main(int argc, char** argv) { - if (argc != 5) { - printf("Usage: %s \n", argv[0]); - return -1; + uint32_t time = 0; + string dev_path = "/dev/dri/card0"; + + OptionSet optionset = { + Option("|device=", [&dev_path](string s) + { + dev_path = s; + }), + Option("t|time=", [&time](const string& str) + { + time = stoul(str); + }), + Option("h|help", []() + { + usage(); + exit(-1); + }), + }; + + optionset.parse(argc, argv); + + vector params = optionset.params(); + + if (params.size() != 4) { + usage(); + exit(-1); } - string filename = argv[1]; - uint32_t w = stoi(argv[2]); - uint32_t h = stoi(argv[3]); - string modestr = argv[4]; + string filename = params[0]; + uint32_t w = stoi(params[1]); + uint32_t h = stoi(params[2]); + string modestr = params[3]; auto pixfmt = FourCCToPixelFormat(modestr); - ifstream is(filename, ifstream::binary); is.seekg(0, std::ios::end); @@ -46,7 +79,7 @@ int main(int argc, char** argv) is.seekg(0); - Card card; + Card card(dev_path); auto conn = card.get_first_connected_connector(); auto crtc = conn->get_current_crtc(); @@ -77,16 +110,22 @@ int main(int argc, char** argv) printf("file size %u, frame size %u, frames %u\n", fsize, frame_size, num_frames); for (unsigned i = 0; i < num_frames; ++i) { - printf("frame %d\n", i); + printf("frame %d", i); fflush(stdout); read_frame(is, fb, crtc, plane); - usleep(1000*50); + if (!time) { + getchar(); + } else { + usleep(time * 1000); + printf("\n"); + } } - printf("press enter to exit\n"); - is.close(); - getchar(); + if (time) { + printf("press enter to exit\n"); + getchar(); + } delete fb; }