summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 89bfd9d)
raw | patch | inline | side by side (parent: 89bfd9d)
author | Tomi Valkeinen <tomi.valkeinen@iki.fi> | |
Fri, 2 Oct 2015 18:27:55 +0000 (21:27 +0300) | ||
committer | Tomi Valkeinen <tomi.valkeinen@iki.fi> | |
Sat, 3 Oct 2015 13:59:19 +0000 (16:59 +0300) |
Add ExtFramebuffer for cases where the buffer have been allocated
externally.
externally.
libkms++/decls.h | patch | blob | history | |
libkms++/extframebuffer.cpp | [new file with mode: 0644] | patch | blob |
libkms++/extframebuffer.h | [new file with mode: 0644] | patch | blob |
libkms++/kms++.h | patch | blob | history |
diff --git a/libkms++/decls.h b/libkms++/decls.h
index 1415f1f9f10c50b22d435f0b17d87dcaa0261a20..f9753f290b84eab26bffb5853c467e3a11b83111 100644 (file)
--- a/libkms++/decls.h
+++ b/libkms++/decls.h
class Encoder;
class Framebuffer;
class DumbFramebuffer;
class Encoder;
class Framebuffer;
class DumbFramebuffer;
+class ExtFramebuffer;
class DrmObject;
class Plane;
class Property;
class DrmObject;
class Plane;
class Property;
diff --git a/libkms++/extframebuffer.cpp b/libkms++/extframebuffer.cpp
--- /dev/null
@@ -0,0 +1,35 @@
+
+#include <cstring>
+#include <stdexcept>
+#include <sys/mman.h>
+#include <xf86drm.h>
+#include <xf86drmMode.h>
+
+#include "kms++.h"
+
+using namespace std;
+
+namespace kms
+{
+
+ExtFramebuffer::ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint32_t depth, uint32_t bpp, uint32_t stride, uint32_t handle)
+ :Framebuffer(card, width, height)
+{
+ uint32_t id;
+ int r = drmModeAddFB(card.fd(), width, height, depth, bpp, stride, handle, &id);
+ if (r)
+ throw invalid_argument("fob");
+ m_id = id;
+}
+
+ExtFramebuffer::~ExtFramebuffer()
+{
+ drmModeRmFB(card().fd(), id());
+}
+
+void ExtFramebuffer::print_short() const
+{
+ printf("Framebuffer %d\n", id());
+}
+
+}
diff --git a/libkms++/extframebuffer.h b/libkms++/extframebuffer.h
--- /dev/null
@@ -0,0 +1,21 @@
+#pragma once
+
+#include "framebuffer.h"
+
+namespace kms
+{
+
+class ExtFramebuffer : public Framebuffer
+{
+public:
+ ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint32_t depth, uint32_t bpp, uint32_t stride, uint32_t handle);
+ virtual ~ExtFramebuffer();
+
+ void print_short() const;
+
+private:
+ uint32_t m_pitch;
+ uint32_t m_bpp;
+ uint32_t m_depth;
+};
+}
diff --git a/libkms++/kms++.h b/libkms++/kms++.h
index c446a9efac6216ebd83f386e37acb9aca5ebb762..c518a47ef9fe8d7dd0d223fea159ade148d1fd4b 100644 (file)
--- a/libkms++/kms++.h
+++ b/libkms++/kms++.h
#include "encoder.h"
#include "framebuffer.h"
#include "dumbframebuffer.h"
#include "encoder.h"
#include "framebuffer.h"
#include "dumbframebuffer.h"
+#include "extframebuffer.h"
#include "plane.h"
#include "property.h"
#include "pipeline.h"
#include "plane.h"
#include "property.h"
#include "pipeline.h"