summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: bd5f647)
raw | patch | inline | side by side (parent: bd5f647)
author | Jyri Sarha <jsarha@ti.com> | |
Wed, 10 Aug 2016 20:16:39 +0000 (23:16 +0300) | ||
committer | Jyri Sarha <jsarha@ti.com> | |
Thu, 11 Aug 2016 09:20:29 +0000 (12:20 +0300) |
Note colorbar does not support 24 bit modes (RGB888 or BGR888) yet.
index 8ecfcb3c3f2b79ac25e9b6fba5cc4e259e8fc194..6392de1be9fd9544daf3180d380d9516ef3d872a 100644 (file)
ABGR8888 = MakeFourCC("AB24"),
RGB888 = MakeFourCC("RG24"),
+ BGR888 = MakeFourCC("BG24"),
RGB565 = MakeFourCC("RG16"),
+ BGR565 = MakeFourCC("BG16"),
};
static inline PixelFormat FourCCToPixelFormat(const std::string& fourcc)
index ee2356debfa64afedf616250bcce9a77809174a4..84ea924a8ce2a04c2345b30c41bdcb0d6d5ba498 100644 (file)
{ PixelFormat::NV21, { 2, { { 8, 1, 1, }, { 8, 2, 2 } }, } },
/* RGB16 */
{ PixelFormat::RGB565, { 1, { { 16, 1, 1 } }, } },
+ { PixelFormat::BGR565, { 1, { { 16, 1, 1 } }, } },
/* RGB24 */
{ PixelFormat::RGB888, { 1, { { 24, 1, 1 } }, } },
+ { PixelFormat::BGR888, { 1, { { 24, 1, 1 } }, } },
/* RGB32 */
{ PixelFormat::XRGB8888, { 1, { { 32, 1, 1 } }, } },
{ PixelFormat::XBGR8888, { 1, { { 32, 1, 1 } }, } },
index ef85a674eada429127383e15c7e4448a860c5771..ba2ed252a4eb6e359e79a113862ede912f83ffc8 100644 (file)
RGB(uint32_t argb);
uint32_t rgb888() const;
+ uint32_t bgr888() const;
uint32_t argb8888() const;
uint32_t abgr8888() const;
uint16_t rgb565() const;
+ uint16_t bgr565() const;
YUV yuv() const;
uint8_t b;
index 4bfc33e0a170dcc6c599da3851a8946a747e7bc7..ae8a4b4421644ded30e5fcb014870723f981afaa 100644 (file)
--- a/kms++util/src/color.cpp
+++ b/kms++util/src/color.cpp
return (r << 16) | (g << 8) | (b << 0);
}
+uint32_t RGB::bgr888() const
+{
+ return (b << 16) | (g << 8) | (r << 0);
+}
+
uint32_t RGB::argb8888() const
{
return (a << 24) | (r << 16) | (g << 8) | (b << 0);
return ((r >> 3) << 11) | ((g >> 2) << 5) | ((b >> 3) << 0);
}
+uint16_t RGB::bgr565() const
+{
+ return ((b >> 3) << 11) | ((g >> 2) << 5) | ((r >> 3) << 0);
+}
+
YUV RGB::yuv() const
{
return YUV(*this);
index bca8dc6c57a3a0b71eab90f378382e0b0d4b000b..e2d257b2cbcc380f8c611861395a910019e7f998 100644 (file)
@@ -116,6 +116,11 @@ void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
break;
+ case PixelFormat::BGR565:
+ // XXX not right, red and blue are reversed
+ drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
+ break;
+
case PixelFormat::XRGB8888:
drm_draw_color_bar_rgb888(buf, old_xpos, xpos, width);
break;
index 157c7994faf095f8728a6725467153e065f87aee..44634e170683d6a68bf7fc66dc2e5b719d4e98f2 100644 (file)
p[2] = color.b;
break;
}
+ case PixelFormat::BGR888:
+ {
+ uint8_t *p = buf.map(0) + buf.stride(0) * y + x * 3;
+ p[0] = color.b;
+ p[1] = color.g;
+ p[2] = color.r;
+ break;
+ }
case PixelFormat::RGB565:
{
uint16_t *p = (uint16_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
*p = color.rgb565();
break;
}
+ case PixelFormat::BGR565:
+ {
+ uint16_t *p = (uint16_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
+ *p = color.bgr565();
+ break;
+ }
default:
throw std::invalid_argument("invalid pixelformat");
}
@@ -159,7 +173,9 @@ static void draw_char(IMappedFramebuffer& buf, uint32_t xpos, uint32_t ypos, cha
case PixelFormat::ARGB8888:
case PixelFormat::ABGR8888:
case PixelFormat::RGB888:
+ case PixelFormat::BGR888:
case PixelFormat::RGB565:
+ case PixelFormat::BGR565:
for (y = 0; y < 8; y++) {
for (x = 0; x < 8; x++) {
bool b = get_char_pixel(c, x, y);