summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: da88e53)
raw | patch | inline | side by side (from parent 1: da88e53)
author | Jyri Sarha <jsarha@ti.com> | |
Tue, 20 Oct 2015 14:00:10 +0000 (17:00 +0300) | ||
committer | Jyri Sarha <jsarha@ti.com> | |
Tue, 20 Oct 2015 19:41:38 +0000 (22:41 +0300) |
tests/CMakeLists.txt | patch | blob | history | |
tests/kmsprint.cpp | [new file with mode: 0644] | patch | blob |
diff --git a/tests/CMakeLists.txt b/tests/CMakeLists.txt
index 11eadc053c263a8606c2d5042afd7504f207b5e7..9f6a60c6b784a6b5f98430fbc004845e22d0fb23 100644 (file)
--- a/tests/CMakeLists.txt
+++ b/tests/CMakeLists.txt
add_executable (kmsview kmsview.cpp)
target_link_libraries(kmsview kms++ kmstest ${LIBDRM_LIBRARIES})
+add_executable (kmsprint kmsprint.cpp)
+target_link_libraries(kmsprint kms++ ${LIBDRM_LIBRARIES})
+
add_executable (optiontester optiontester.cpp)
diff --git a/tests/kmsprint.cpp b/tests/kmsprint.cpp
--- /dev/null
+++ b/tests/kmsprint.cpp
@@ -0,0 +1,176 @@
+#include <cstdio>
+#include <algorithm>
+#include <iostream>
+
+#include "kms++.h"
+#include "cmdoptions.h"
+
+using namespace std;
+using namespace kms;
+
+namespace kmsprint {
+
+string width(int w, string str)
+{
+ str.resize(w, ' ');
+ return str;
+}
+
+void print_mode(const Videomode &m, int ind)
+{
+ printf("%s%s %6d %4d %4d %4d %4d %d %4d %4d %4d %4d %d %2d 0x%04x %2d\n",
+ width(ind, "").c_str(),
+ m.name[0] == '\0' ? "" : width(11, m.name).c_str(),
+ m.clock,
+ m.hdisplay,
+ m.hsync_start,
+ m.hsync_end,
+ m.htotal,
+ m.hskew,
+ m.vdisplay,
+ m.vsync_start,
+ m.vsync_end,
+ m.vtotal,
+ m.vscan,
+ m.vrefresh,
+ m.flags,
+ m.type);
+}
+
+void print_property(uint64_t val, const Property& p, int ind)
+{
+ printf("%s%s (id %d) = %s\n", width(ind, "").c_str(),
+ p.name().c_str(), p.id(), p.to_str(val).c_str());
+}
+
+void print_properties(DrmObject& o, int ind)
+{
+ auto pmap = o.get_prop_map();
+ printf("%sProperties, %u in total:\n", width(ind, "").c_str(),
+ (unsigned) pmap.size());
+ for (auto pp : pmap) {
+ const Property& p = *o.card().get_prop(pp.first);
+ print_property(pp.second, p, ind + 2);
+ }
+}
+
+void print_plane(Plane& p, int ind, const CmdOptions& opts)
+{
+ printf("%sPlane Id %d %d,%d -> %dx%d formats:", width(ind, "").c_str(),
+ p.id(), p.crtc_x(), p.crtc_y(), p.x(), p.y());
+ for (auto f : p.get_formats())
+ printf(" %s", PixelFormatToFourCC(f).c_str());
+ printf("\n");
+
+ if (opts.is_set("p"))
+ print_properties(p, ind+2);
+}
+
+void print_crtc(Crtc& cc, int ind, const CmdOptions& opts)
+{
+ printf("%sCRTC Id %d BufferId %d %dx%d at %dx%d gamma_size %d\n",
+ width(ind, "").c_str(), cc.id(), cc.buffer_id(), cc.width(),
+ cc.height(), cc.x(), cc.y(), cc.gamma_size());
+
+ printf("%s Mode ", width(ind, "").c_str());
+ print_mode(cc.mode(), 0);
+
+ if (opts.is_set("p"))
+ print_properties(cc, ind+2);
+
+ if (opts.is_set("r"))
+ for (auto p : cc.get_possible_planes())
+ print_plane(*p, ind + 2, opts);
+}
+
+void print_encoder(Encoder& e, int ind, const CmdOptions& opts)
+{
+ printf("%sEncoder Id %d type %s\n", width(ind, "").c_str(),
+ e.id(), e.get_encoder_type().c_str());
+
+ if (opts.is_set("p"))
+ print_properties(e, ind+2);
+
+ if (opts.is_set("r"))
+ for (auto cc : e.get_possible_crtcs())
+ print_crtc(*cc, ind + 2, opts);
+}
+
+void print_connector(Connector& c, int ind, const CmdOptions& opts)
+{
+ printf("%sConnector %s Id %d %sconnected", width(ind, "").c_str(),
+ c.fullname().c_str(), c.id(), c.connected() ? "" : "dis");
+ if (c.subpixel() != 0)
+ printf(" Subpixel: %s", c.subpixel_str().c_str());
+ printf("\n");
+
+ if (opts.is_set("p"))
+ print_properties(c, ind+2);
+
+ if (opts.is_set("r"))
+ for (auto enc : c.get_encoders())
+ print_encoder(*enc, ind + 2, opts);
+
+ if (opts.is_set("m")) {
+ auto modes = c.get_modes();
+ printf("%sModes, %u in total:\n", width(ind + 2, "").c_str(),
+ (unsigned) modes.size());
+ for (auto mode : modes)
+ print_mode(mode, ind + 3);
+ }
+}
+
+}
+
+static map<string, CmdOption> options = {
+ { "-id", HAS_PARAM("Object id to print") },
+ { "p", NO_PARAM("Print properties") },
+ { "m", NO_PARAM("Print modes") },
+ { "r", NO_PARAM("Recursively print all related objects") },
+};
+
+using namespace kmsprint;
+
+int main(int argc, char **argv)
+{
+ Card card;
+ CmdOptions opts(argc, argv, options);
+
+ if (opts.error().length()) {
+ cerr << opts.error() << opts.usage();
+ return -1;
+ }
+
+ /* No options implyles recursion */
+ if (!opts.is_set("-id")) {
+ opts.get_option("r").oset();
+ for (auto conn : card.get_connectors())
+ print_connector(*conn, 0, opts);
+ return 0;
+ }
+
+ if (opts.is_set("-id")) {
+ auto ob = card.get_object(atoi(opts.opt_param("-id").c_str()));
+ if (!ob) {
+ cerr << opts.cmd() << ": Object id " <<
+ opts.opt_param("-id") << " not found." << endl;
+ return -1;
+ }
+
+ if (auto co = dynamic_cast<Connector*>(ob))
+ print_connector(*co, 0, opts);
+ else if (auto en = dynamic_cast<Encoder*>(ob))
+ print_encoder(*en, 0, opts);
+ else if (auto cr = dynamic_cast<Crtc*>(ob))
+ print_crtc(*cr, 0, opts);
+ else if (auto pl = dynamic_cast<Plane*>(ob))
+ print_plane(*pl, 0, opts);
+ else {
+ cerr << opts.cmd() << ": Unkown DRM Object type" <<
+ endl;
+ return -1;
+ }
+
+ return 0;
+ }
+}