summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c8f418a)
raw | patch | inline | side by side (parent: c8f418a)
author | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Tue, 26 Apr 2016 08:54:40 +0000 (11:54 +0300) | ||
committer | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Tue, 26 Apr 2016 08:58:31 +0000 (11:58 +0300) |
tests/kmscapture.cpp | patch | blob | history |
diff --git a/tests/kmscapture.cpp b/tests/kmscapture.cpp
index 4e81003a6c11323afa0cee836b7e0ed11e16bf86..965d32e22158053f98a6d34dd5c3c63836fdd0ce 100644 (file)
--- a/tests/kmscapture.cpp
+++ b/tests/kmscapture.cpp
class CameraPipeline
{
public:
- CameraPipeline(int cam_fd, Card& card, Plane* plane, uint32_t x, uint32_t y,
+ CameraPipeline(int cam_fd, Card& card, Crtc* crtc, Plane* plane, uint32_t x, uint32_t y,
uint32_t iw, uint32_t ih, PixelFormat pixfmt,
BufferProvider buffer_provider);
~CameraPipeline();
CameraPipeline(const CameraPipeline& other) = delete;
CameraPipeline& operator=(const CameraPipeline& other) = delete;
- void show_next_frame(Crtc* crtc);
+ void show_next_frame(AtomicReq &req);
int fd() const { return m_fd; }
private:
ExtFramebuffer* GetExtFrameBuffer(Card& card, uint32_t i, PixelFormat pixfmt);
int m_fd; /* camera file descriptor */
+ Crtc* m_crtc;
Plane* m_plane;
BufferProvider m_buffer_provider;
vector<DumbFramebuffer*> m_fb; /* framebuffers for DRM buffers */
return false;
}
-CameraPipeline::CameraPipeline(int cam_fd, Card& card, Plane* plane, uint32_t x, uint32_t y,
+CameraPipeline::CameraPipeline(int cam_fd, Card& card, Crtc *crtc, Plane* plane, uint32_t x, uint32_t y,
uint32_t iw, uint32_t ih, PixelFormat pixfmt,
BufferProvider buffer_provider)
- : m_fd(cam_fd), m_buffer_provider(buffer_provider)
+ : m_fd(cam_fd), m_crtc(crtc), m_buffer_provider(buffer_provider), m_prev_fb_index(-1)
{
+
int r;
uint32_t best_w = 320;
uint32_t best_h = 240;
@@ -183,13 +185,39 @@ CameraPipeline::CameraPipeline(int cam_fd, Card& card, Plane* plane, uint32_t x,
else
m_fb.push_back(fb);
}
- m_prev_fb_index = -1;
+
enum v4l2_buf_type type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
r = ioctl(m_fd, VIDIOC_STREAMON, &type);
ASSERT(r == 0);
m_plane = plane;
+
+ // Do initial plane setup with first fb, so that we only need to
+ // set the FB when page flipping
+ AtomicReq req(card);
+
+ Framebuffer *fb;
+ if (m_buffer_provider == BufferProvider::V4L2)
+ fb = m_extfb[0];
+ else
+ fb = m_fb[0];
+
+ req.add(m_plane, "CRTC_ID", m_crtc->id());
+ req.add(m_plane, "FB_ID", fb->id());
+
+ req.add(m_plane, "CRTC_X", m_out_x);
+ req.add(m_plane, "CRTC_Y", m_out_y);
+ req.add(m_plane, "CRTC_W", m_out_width);
+ req.add(m_plane, "CRTC_H", m_out_height);
+
+ req.add(m_plane, "SRC_X", 0);
+ req.add(m_plane, "SRC_Y", 0);
+ req.add(m_plane, "SRC_W", m_in_width << 16);
+ req.add(m_plane, "SRC_H", m_in_height << 16);
+
+ r = req.commit_sync();
+ FAIL_IF(r, "initial plane setup failed");
}
::close(m_fd);
}
-void CameraPipeline::show_next_frame(Crtc* crtc)
+void CameraPipeline::show_next_frame(AtomicReq& req)
{
int r;
uint32_t v4l_mem;
}
unsigned fb_index = v4l2buf.index;
+
+ Framebuffer *fb;
if (m_buffer_provider == BufferProvider::V4L2)
- r = crtc->set_plane(m_plane, *m_extfb[fb_index],
- m_out_x, m_out_y, m_out_width, m_out_height,
- 0, 0, m_in_width, m_in_height);
+ fb = m_extfb[fb_index];
else
- r = crtc->set_plane(m_plane, *m_fb[fb_index],
- m_out_x, m_out_y, m_out_width, m_out_height,
- 0, 0, m_in_width, m_in_height);
+ fb = m_fb[fb_index];
- ASSERT(r == 0);
+ req.add(m_plane, "FB_ID", fb->id());
if (m_prev_fb_index >= 0) {
memset(&v4l2buf, 0, sizeof(v4l2buf));
ASSERT(r == 0);
}
+
m_prev_fb_index = fb_index;
}
int cam_fd = camera_fds[i];
Plane* plane = available_planes[i];
- auto cam = new CameraPipeline(cam_fd, card, plane, i * plane_w, 0,
+ auto cam = new CameraPipeline(cam_fd, card, crtc, plane, i * plane_w, 0,
plane_w, crtc->height(), pixfmt, buffer_provider);
cameras.push_back(cam);
}
if (fds[nr_cameras].revents != 0)
break;
+ AtomicReq req(card);
+
for (unsigned i = 0; i < nr_cameras; i++) {
if (!fds[i].revents)
continue;
- cameras[i]->show_next_frame(crtc);
+ cameras[i]->show_next_frame(req);
fds[i].revents = 0;
}
+
+ r = req.test();
+ FAIL_IF(r, "Atomic commit failed: %d", r);
+
+ req.commit();
}
for (auto cam : cameras)