summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 17a0cd1)
raw | patch | inline | side by side (from parent 1: 17a0cd1)
author | Jyri Sarha <jsarha@ti.com> | |
Tue, 20 Oct 2015 13:46:01 +0000 (16:46 +0300) | ||
committer | Jyri Sarha <jsarha@ti.com> | |
Tue, 20 Oct 2015 16:18:32 +0000 (19:18 +0300) |
libkms++/connector.cpp | patch | blob | history | |
libkms++/connector.h | patch | blob | history |
diff --git a/libkms++/connector.cpp b/libkms++/connector.cpp
index 0d6d4d753c49885df61d1d0559628e0502eeb9cf..eca3edd8c258a88c01b8bd337dafbab04dc790e5 100644 (file)
--- a/libkms++/connector.cpp
+++ b/libkms++/connector.cpp
{ DRM_MODE_UNKNOWNCONNECTION, "Unknown" },
};
+static const map<int, string> subpix_str = {
+#define DEF_SUBPIX(c) { DRM_MODE_SUBPIXEL_##c, #c }
+ DEF_SUBPIX(UNKNOWN),
+ DEF_SUBPIX(HORIZONTAL_RGB),
+ DEF_SUBPIX(HORIZONTAL_BGR),
+ DEF_SUBPIX(VERTICAL_RGB),
+ DEF_SUBPIX(VERTICAL_BGR),
+ DEF_SUBPIX(NONE),
+#undef DEF_SUBPIX
+};
+
struct ConnectorPriv
{
drmModeConnectorPtr drm_connector;
return 0;
}
+uint32_t Connector::connector_type() const
+{
+ return m_priv->drm_connector->connector_type;
+}
+
+uint32_t Connector::connector_type_id() const
+{
+ return m_priv->drm_connector->connector_type_id;
+}
+
+uint32_t Connector::mmWidth() const
+{
+ return m_priv->drm_connector->mmWidth;
+}
+
+uint32_t Connector::mmHeight() const
+{
+ return m_priv->drm_connector->mmHeight;
+}
+
+uint32_t Connector::subpixel() const
+{
+ return m_priv->drm_connector->subpixel;
+}
+
+const string& Connector::subpixel_str() const
+{
+ return subpix_str.at(subpixel());
+}
+
+std::vector<Videomode> Connector::get_modes() const
+{
+ vector<Videomode> modes;
+
+ for (int i = 0; i < m_priv->drm_connector->count_modes; i++)
+ modes.push_back(drm_mode_to_video_mode(
+ m_priv->drm_connector->modes[i]));
+
+ return modes;
+}
+
+std::vector<Encoder*> Connector::get_encoders() const
+{
+ vector<Encoder*> encoders;
+
+ for (int i = 0; i < m_priv->drm_connector->count_encoders; i++) {
+ auto enc = card().get_encoder(m_priv->drm_connector->encoders[i]);
+ encoders.push_back(enc);
+ }
+ return encoders;
+}
+
}
diff --git a/libkms++/connector.h b/libkms++/connector.h
index 8ce6cda0568fb0ce87398a3f8942118c9aba24db..f586f4e316c48724c401da4763bcc93e9f4f7d5f 100644 (file)
--- a/libkms++/connector.h
+++ b/libkms++/connector.h
bool connected() const;
+ const std::string& fullname() const { return m_fullname; }
+ uint32_t connector_type() const;
+ uint32_t connector_type_id() const;
+ uint32_t mmWidth() const;
+ uint32_t mmHeight() const;
+ uint32_t subpixel() const;
+ const std::string& subpixel_str() const;
+ std::vector<Videomode> get_modes() const;
+ std::vector<Encoder*> get_encoders() const;
private:
Connector(Card& card, uint32_t id, uint32_t idx);
~Connector();