summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 18ba50b)
raw | patch | inline | side by side (from parent 1: 18ba50b)
author | Jyri Sarha <jsarha@ti.com> | |
Tue, 20 Oct 2015 13:47:46 +0000 (16:47 +0300) | ||
committer | Jyri Sarha <jsarha@ti.com> | |
Tue, 20 Oct 2015 16:18:32 +0000 (19:18 +0300) |
libkms++/encoder.cpp | patch | blob | history | |
libkms++/encoder.h | patch | blob | history |
diff --git a/libkms++/encoder.cpp b/libkms++/encoder.cpp
index 81eba719ff46d45772c74e96333f5fe287bc9b2c..6f79e4fba6446b1db1382ed77dc4daf17dacd10b 100644 (file)
--- a/libkms++/encoder.cpp
+++ b/libkms++/encoder.cpp
drmModeEncoderPtr drm_encoder;
};
+static const map<int, string> encoder_types = {
+#define DEF_ENC(c) { DRM_MODE_ENCODER_##c, #c }
+ DEF_ENC(NONE),
+ DEF_ENC(DAC),
+ DEF_ENC(TMDS),
+ DEF_ENC(LVDS),
+ DEF_ENC(TVDAC),
+ DEF_ENC(VIRTUAL),
+ DEF_ENC(DSI),
+#undef DEF_ENC
+};
+
Encoder::Encoder(Card &card, uint32_t id)
:DrmObject(card, id, DRM_MODE_OBJECT_ENCODER)
{
return crtcs;
}
+
+const string& Encoder::get_encoder_type() const
+{
+ return encoder_types.at(m_priv->drm_encoder->encoder_type);
+}
+
}
diff --git a/libkms++/encoder.h b/libkms++/encoder.h
index 77e4e3e77001ea57fe6eff0f53e6f226aa91a4a3..609e136da80fa5cde34ae7477baa2a2a592860da 100644 (file)
--- a/libkms++/encoder.h
+++ b/libkms++/encoder.h
Crtc* get_crtc() const;
std::vector<Crtc*> get_possible_crtcs() const;
+ const std::string& get_encoder_type() const;
private:
Encoder(Card& card, uint32_t id);
~Encoder();