]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/commitdiff
testpat: use new id/idx resolving
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Mon, 6 Jun 2016 18:50:04 +0000 (21:50 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Tue, 7 Jun 2016 14:02:08 +0000 (17:02 +0300)
utils/testpat.cpp

index 31029ad27819f257d79b87206ef3efa0aabbc97a..b72d26d97850fa7ce2843922581acb06c1e33e24 100644 (file)
@@ -65,36 +65,7 @@ static void get_default_connector(Card& card, OutputInfo& output)
 
 static void parse_connector(Card& card, const string& str, OutputInfo& output)
 {
-       Connector* conn = nullptr;
-
-       auto connectors = card.get_connectors();
-
-       if (str[0] == '@') {
-               char* endptr;
-               unsigned idx = strtoul(str.c_str() + 1, &endptr, 10);
-               if (*endptr == 0) {
-                       if (idx >= connectors.size())
-                               EXIT("Bad connector number '%u'", idx);
-
-                       conn = connectors[idx];
-               }
-       } else {
-               char* endptr;
-               unsigned id = strtoul(str.c_str(), &endptr, 10);
-               if (*endptr == 0) {
-                       Connector* c = card.get_connector(id);
-                       if (!c)
-                               EXIT("Bad connector id '%u'", id);
-
-                       conn = c;
-               }
-       }
-
-       if (!conn) {
-               auto iter = find_if(connectors.begin(), connectors.end(), [&str](Connector *c) { return c->fullname() == str; });
-               if (iter != connectors.end())
-                       conn = *iter;
-       }
+       Connector* conn = resolve_connector(card, str);
 
        if (!conn)
                EXIT("No connector '%s'", str.c_str());
@@ -137,22 +108,22 @@ static void parse_crtc(Card& card, const string& crtc_str, OutputInfo& output)
                EXIT("Failed to parse crtc option '%s'", crtc_str.c_str());
 
        if (sm[2].matched) {
-               bool use_idx = sm[1].length() == 1;
+               bool use_id = sm[1].length() == 1;
                unsigned num = stoul(sm[2].str());
 
-               if (use_idx) {
+               if (use_id) {
+                       Crtc* c = card.get_crtc(num);
+                       if (!c)
+                               EXIT("Bad crtc id '%u'", num);
+
+                       output.crtc = c;
+               } else {
                        auto crtcs = card.get_crtcs();
 
                        if (num >= crtcs.size())
                                EXIT("Bad crtc number '%u'", num);
 
                        output.crtc = crtcs[num];
-               } else {
-                       Crtc* c = card.get_crtc(num);
-                       if (!c)
-                               EXIT("Bad crtc id '%u'", num);
-
-                       output.crtc = c;
                }
        } else {
                output.crtc = output.connector->get_current_crtc();
@@ -200,22 +171,22 @@ static void parse_plane(Card& card, const string& plane_str, const OutputInfo& o
                EXIT("Failed to parse plane option '%s'", plane_str.c_str());
 
        if (sm[2].matched) {
-               bool use_idx = sm[1].length() == 1;
+               bool use_id = sm[1].length() == 1;
                unsigned num = stoul(sm[2].str());
 
-               if (use_idx) {
+               if (use_id) {
+                       Plane* p = card.get_plane(num);
+                       if (!p)
+                               EXIT("Bad plane id '%u'", num);
+
+                       pinfo.plane = p;
+               } else {
                        auto planes = card.get_planes();
 
                        if (num >= planes.size())
                                EXIT("Bad plane number '%u'", num);
 
                        pinfo.plane = planes[num];
-               } else {
-                       Plane* p = card.get_plane(num);
-                       if (!p)
-                               EXIT("Bad plane id '%u'", num);
-
-                       pinfo.plane = p;
                }
        } else {
                for (Plane* p : output.crtc->get_possible_planes()) {
@@ -303,7 +274,7 @@ static const char* usage_str =
                "      --flip                Do page flipping for each output\n"
                "      --sync                Synchronize page flipping\n"
                "\n"
-               "<connector>, <crtc> and <plane> can be given by id (<id>) or index (@<idx>).\n"
+               "<connector>, <crtc> and <plane> can be given by index (<idx>) or id (<id>).\n"
                "<connector> can also be given by name.\n"
                "\n"
                "Options can be given multiple times to set up multiple displays or planes.\n"
@@ -320,7 +291,7 @@ static const char* usage_str =
                "XR24 framebuffer on a 400x400 plane on the first connected connector in the default mode:\n"
                "    testpat -p 400x400 -f XR24\n\n"
                "Test pattern on the second connector with default mode:\n"
-               "    testpat -c @1\n"
+               "    testpat -c 1\n"
                ;
 
 static void usage()