rename libkms to kms++
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Sat, 11 Jun 2016 17:37:17 +0000 (20:37 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Sat, 11 Jun 2016 17:46:05 +0000 (20:46 +0300)
CMakeLists.txt
LICENSE
README.md
kms++/card.cpp
py/iact.py

index 40cc19f36270180bae5609dc40561045560da190..d79b3f4d468aff982c059bda31357322a59e7a05 100644 (file)
@@ -13,8 +13,8 @@ string(TOUPPER "${CMAKE_BUILD_TYPE}" U_CMAKE_BUILD_TYPE)
 
 option(BUILD_SHARED_LIBS "Build shared libs" FALSE)
 
-set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
-set(LIBKMS_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
+set(KMSXX_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers")
+set(KMSXX_ENABLE_KMSCUBE OFF CACHE BOOL "Enable kmscube")
 
 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall")
 set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -Wextra -Wno-unused-parameter")
@@ -50,10 +50,10 @@ add_subdirectory(kms++)
 add_subdirectory(kms++util)
 add_subdirectory(utils)
 
-if(LIBKMS_ENABLE_KMSCUBE)
+if(KMSXX_ENABLE_KMSCUBE)
        add_subdirectory(kmscube)
 endif()
 
-if(LIBKMS_ENABLE_PYTHON)
+if(KMSXX_ENABLE_PYTHON)
         add_subdirectory(py)
 endif()
diff --git a/LICENSE b/LICENSE
index 4df798d3114907f971d506cdd638e53ed79498a0..20071258bb8b58d43bd19f3be0280259a7a4d5e4 100644 (file)
--- a/LICENSE
+++ b/LICENSE
@@ -1,4 +1,4 @@
-libkms++ and test tools
+kms++ and test tools
 
 Copyright 2015 Tomi Valkeinen
 
index c060657a32a099d7d6e3c353a57ad0bdac9e1bff..a94de9ca8a308825238ca7f15d27b8840b414a58 100644 (file)
--- a/README.md
+++ b/README.md
@@ -1,8 +1,8 @@
-# libkms++ - C++ library for kernel mode setting
+# kms++ - C++ library for kernel mode setting
 
-libkms++ is a C++11 library for kernel mode setting.
+kms++ is a C++11 library for kernel mode setting.
 
-Also included are some simple utilities for KMS and python bindings for libkms++.
+Also included are some simple utilities for KMS and python bindings for kms++.
 
 ## Utilities
 
@@ -55,14 +55,14 @@ Option name           | Values        | Default  | Notes
 --------------------- | ------------- | -------- | --------
 CMAKE_BUILD_TYPE      | Release/Debug | Release  |
 BUILD_SHARED_LIBS     | ON/OFF        | OFF      |
-LIBKMS_ENABLE_PYTHON  | ON/OFF        | ON       |
-LIBKMS_ENABLE_KMSCUBE | ON/OFF        | OFF      |
+KMSXX_ENABLE_PYTHON   | ON/OFF        | ON       |
+KMSXX_ENABLE_KMSCUBE  | ON/OFF        | OFF      |
 
 ## Env variables
 
-You can use the following runtime environmental variables to control the behavior of libkms.
+You can use the following runtime environmental variables to control the behavior of kms++.
 
 Variable                          | Description
 --------------------------------- | -------------
-LIBKMSXX_DISABLE_UNIVERSAL_PLANES | Set to disable the use of universal planes
-LIBKMSXX_DISABLE_ATOMIC           | Set to disable the use of atomic modesetting
+KMSXX_DISABLE_UNIVERSAL_PLANES    | Set to disable the use of universal planes
+KMSXX_DISABLE_ATOMIC              | Set to disable the use of atomic modesetting
index 504aa61e5b3e39c9a1c0b7643f248f6f5f032426..918c8250ee3f61f9ffd057cf946e7f5fc487d2b2 100644 (file)
@@ -34,7 +34,7 @@ Card::Card(const std::string& device)
        r = drmSetMaster(fd);
        m_master = r == 0;
 
-       if (getenv("LIBKMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
+       if (getenv("KMSXX_DISABLE_UNIVERSAL_PLANES") == 0) {
                r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
                m_has_universal_planes = r == 0;
        } else {
@@ -42,7 +42,7 @@ Card::Card(const std::string& device)
        }
 
 #ifdef DRM_CLIENT_CAP_ATOMIC
-       if (getenv("LIBKMSXX_DISABLE_ATOMIC") == 0) {
+       if (getenv("KMSXX_DISABLE_ATOMIC") == 0) {
                r = drmSetClientCap(m_fd, DRM_CLIENT_CAP_ATOMIC, 1);
                m_has_atomic = r == 0;
        } else {
index cfb174575e091291256e923199c414613613387e..518dbfa18ca407dfd99d4513c6a827fd24ec5e3d 100755 (executable)
@@ -1,6 +1,6 @@
 #!/usr/bin/python3 -i
 
-# This is a base script for interactive libkms python environment
+# This is a base script for interactive kms++ python environment
 
 import pykms
 from time import sleep