]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/commitdiff
kmsview: small improvements
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Tue, 7 Jun 2016 12:48:11 +0000 (15:48 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Tue, 7 Jun 2016 14:02:08 +0000 (17:02 +0300)
utils/kmsview.cpp

index ebe02974bb516887c10697ac913cccb58cb1ac5c..b59e004bda4273f36d418e95a53a93f2186b3dea 100644 (file)
@@ -4,6 +4,7 @@
 
 #include <kms++.h>
 #include <kms++util.h>
+#include <opts.h>
 
 using namespace std;
 using namespace kms;
@@ -23,21 +24,54 @@ static void read_frame(ifstream& is, DumbFramebuffer* fb, Crtc* crtc, Plane* pla
        ASSERT(r == 0);
 }
 
+static const char* usage_str =
+               "Usage: kmsview [-t <ms>] <file> <width> <height> <fourcc>\n\n"
+               "Options:\n"
+               "  -t, --time        Milliseconds to sleep between frames\n"
+               ;
+
+static void usage()
+{
+       puts(usage_str);
+}
+
 int main(int argc, char** argv)
 {
-       if (argc != 5) {
-               printf("Usage: %s <file> <width> <height> <fourcc>\n", argv[0]);
-               return -1;
+       uint32_t time = 0;
+       string dev_path = "/dev/dri/card0";
+
+       OptionSet optionset = {
+               Option("|device=", [&dev_path](string s)
+               {
+                       dev_path = s;
+               }),
+               Option("t|time=", [&time](const string& str)
+               {
+                       time = stoul(str);
+               }),
+               Option("h|help", []()
+               {
+                       usage();
+                       exit(-1);
+               }),
+       };
+
+       optionset.parse(argc, argv);
+
+       vector<string> params = optionset.params();
+
+       if (params.size() != 4) {
+               usage();
+               exit(-1);
        }
 
-       string filename = argv[1];
-       uint32_t w = stoi(argv[2]);
-       uint32_t h = stoi(argv[3]);
-       string modestr = argv[4];
+       string filename = params[0];
+       uint32_t w = stoi(params[1]);
+       uint32_t h = stoi(params[2]);
+       string modestr = params[3];
 
        auto pixfmt = FourCCToPixelFormat(modestr);
 
-
        ifstream is(filename, ifstream::binary);
 
        is.seekg(0, std::ios::end);
@@ -45,7 +79,7 @@ int main(int argc, char** argv)
        is.seekg(0);
 
 
-       Card card;
+       Card card(dev_path);
 
        auto conn = card.get_first_connected_connector();
        auto crtc = conn->get_current_crtc();
@@ -76,16 +110,22 @@ int main(int argc, char** argv)
        printf("file size %u, frame size %u, frames %u\n", fsize, frame_size, num_frames);
 
        for (unsigned i = 0; i < num_frames; ++i) {
-               printf("frame %d\n", i);
+               printf("frame %d", i); fflush(stdout);
                read_frame(is, fb, crtc, plane);
-               usleep(1000*50);
+               if (!time) {
+                       getchar();
+               } else {
+                       usleep(time * 1000);
+                       printf("\n");
+               }
        }
 
-       printf("press enter to exit\n");
-
        is.close();
 
-       getchar();
+       if (time) {
+               printf("press enter to exit\n");
+               getchar();
+       }
 
        delete fb;
 }