summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b39260b)
raw | patch | inline | side by side (parent: b39260b)
author | Jyri Sarha <jsarha@ti.com> | |
Tue, 9 May 2017 14:37:15 +0000 (17:37 +0300) | ||
committer | Jyri Sarha <jsarha@ti.com> | |
Wed, 31 May 2017 15:49:29 +0000 (18:49 +0300) |
index ba2ed252a4eb6e359e79a113862ede912f83ffc8..f378433dc6f55d61a594eda36e2ca5b33fd57e3c 100644 (file)
{
struct YUV;
+enum class YUVType {
+ BT601_Lim = 0,
+ BT601_Full,
+ BT709_Lim,
+ BT709_Full,
+ MAX,
+};
+
struct RGB
{
RGB();
uint32_t abgr8888() const;
uint16_t rgb565() const;
uint16_t bgr565() const;
- YUV yuv() const;
+ YUV yuv(YUVType type = YUVType::BT601_Lim) const;
uint8_t b;
uint8_t g;
{
YUV();
YUV(uint8_t y, uint8_t u, uint8_t v);
- YUV(const RGB& rgb);
+ YUV(const RGB& rgb, YUVType type = YUVType::BT601_Lim);
uint8_t v;
uint8_t u;
index c1e3c8c90963b0a9624e023b3d6df2ffdfa4601f..d45497ec2b2b6791a66aaf14c5a76323f93fbe08 100644 (file)
void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width);
-void draw_test_pattern(IMappedFramebuffer &fb);
+void draw_test_pattern(IMappedFramebuffer &fb, YUVType yuvt = YUVType::BT601_Lim);
}
#define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
index ae8a4b4421644ded30e5fcb014870723f981afaa..2e6f217e8fd723c79298fe639bc6b6ce6bceb7f0 100644 (file)
--- a/kms++util/src/color.cpp
+++ b/kms++util/src/color.cpp
return ((b >> 3) << 11) | ((g >> 2) << 5) | ((r >> 3) << 0);
}
-YUV RGB::yuv() const
-{
- return YUV(*this);
-}
-
+YUV RGB::yuv(YUVType type) const
+{
+ return YUV(*this, type);
+}
+
+#define CF_ONE (256)
+#define CF(a, b, c) { ((int) ((a) * CF_ONE)), ((int) ((b) * CF_ONE)), ((int) ((c) * CF_ONE)) }
+#define CLAMP(a) ((a) > (CF_ONE-1) ? (CF_ONE-1) : (a) < 0 ? 0 : (a))
+
+const int YUVcoef[static_cast<unsigned>(YUVType::MAX)][3][3] = {
+ [static_cast<unsigned>(YUVType::BT601_Lim)] = {
+ CF( 0.257, 0.504, 0.098),
+ CF(-0.148, -0.291, 0.439),
+ CF( 0.439, -0.368, -0.071) },
+ [static_cast<unsigned>(YUVType::BT601_Full)] = {
+ CF( 0.299, 0.587, 0.114),
+ CF(-0.169, -0.331, 0.500),
+ CF( 0.500, -0.419, -0.081) },
+ [static_cast<unsigned>(YUVType::BT709_Lim)] = {
+ CF( 0.1826, 0.6142, 0.0620),
+ CF(-0.1006, -0.3386, 0.4392),
+ CF( 0.4392, -0.3989, -0.0403) },
+ [static_cast<unsigned>(YUVType::BT709_Full)] = {
+ CF( 0.2126, 0.7152, 0.0722),
+ CF(-0.1146, -0.3854, 0.5000),
+ CF( 0.5000, -0.4542, -0.0468) },
+};
+
+const int YUVoffset[static_cast<unsigned>(YUVType::MAX)][3] = {
+ [static_cast<unsigned>(YUVType::BT601_Lim)] = CF(0.0625, 0.5, 0.5),
+ [static_cast<unsigned>(YUVType::BT601_Full)] = CF( 0, 0.5, 0.5),
+ [static_cast<unsigned>(YUVType::BT709_Lim)] = CF(0.0625, 0.5, 0.5),
+ [static_cast<unsigned>(YUVType::BT709_Full)] = CF( 0, 0.5, 0.5),
+};
YUV::YUV()
{
this->a = 0;
}
-static inline uint8_t MAKE_YUV_601_Y(uint8_t r, uint8_t g, uint8_t b)
+static inline
+uint8_t MAKE_YUV_Y(uint8_t r, uint8_t g, uint8_t b, YUVType type)
{
- return (((66 * r + 129 * g + 25 * b + 128) >> 8) + 16);
+ unsigned tidx = static_cast<unsigned>(type);
+
+ return CLAMP(((YUVcoef[tidx][0][0] * r + YUVcoef[tidx][0][1] * g +
+ YUVcoef[tidx][0][2] * b + CF_ONE/2) / CF_ONE) +
+ YUVoffset[tidx][0]);
}
-static inline uint8_t MAKE_YUV_601_U(uint8_t r, uint8_t g, uint8_t b)
+static inline
+uint8_t MAKE_YUV_U(uint8_t r, uint8_t g, uint8_t b, YUVType type)
{
- return (((-38 * r - 74 * g + 112 * b + 128) >> 8) + 128);
+ unsigned tidx = static_cast<unsigned>(type);
+
+ return CLAMP(((YUVcoef[tidx][1][0] * r + YUVcoef[tidx][1][1] * g +
+ YUVcoef[tidx][1][2] * b + CF_ONE/2) / CF_ONE) +
+ YUVoffset[tidx][1]);
}
-static inline uint8_t MAKE_YUV_601_V(uint8_t r, uint8_t g, uint8_t b)
+static inline
+uint8_t MAKE_YUV_V(uint8_t r, uint8_t g, uint8_t b, YUVType type)
{
- return (((112 * r - 94 * g - 18 * b + 128) >> 8) + 128);
+ unsigned tidx = static_cast<unsigned>(type);
+
+ return CLAMP(((YUVcoef[tidx][2][0] * r + YUVcoef[tidx][2][1] * g +
+ YUVcoef[tidx][2][2] * b + CF_ONE/2) / CF_ONE) +
+ YUVoffset[tidx][2]);
}
-YUV::YUV(const RGB& rgb)
+YUV::YUV(const RGB& rgb, YUVType type)
{
- this->y = MAKE_YUV_601_Y(rgb.r, rgb.g, rgb.b);
- this->u = MAKE_YUV_601_U(rgb.r, rgb.g, rgb.b);
- this->v = MAKE_YUV_601_V(rgb.r, rgb.g, rgb.b);
+ this->y = MAKE_YUV_Y(rgb.r, rgb.g, rgb.b, type);
+ this->u = MAKE_YUV_U(rgb.r, rgb.g, rgb.b, type);
+ this->v = MAKE_YUV_V(rgb.r, rgb.g, rgb.b, type);
this->a = rgb.a;
}
}
index fbe3b2e2e47c227b2cae84cbd73784e1d2ab4914..dbd8fe69e583c37d310869933bf8bb9ceb1d6d3d 100644 (file)
}
}
-static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, unsigned end_y)
+static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, unsigned end_y, YUVType yuvt)
{
unsigned x, y;
unsigned w = fb.width();
@@ -127,7 +127,7 @@ static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, uns
for (x = 0; x < w; x += 2) {
RGB pixel1 = get_test_pattern_pixel(fb, x, y);
RGB pixel2 = get_test_pattern_pixel(fb, x + 1, y);
- draw_yuv422_macropixel(fb, x, y, pixel1.yuv(), pixel2.yuv());
+ draw_yuv422_macropixel(fb, x, y, pixel1.yuv(yuvt), pixel2.yuv(yuvt));
}
}
break;
@@ -141,8 +141,8 @@ static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, uns
RGB pixel01 = get_test_pattern_pixel(fb, x, y + 1);
RGB pixel11 = get_test_pattern_pixel(fb, x + 1, y + 1);
draw_yuv420_macropixel(fb, x, y,
- pixel00.yuv(), pixel10.yuv(),
- pixel01.yuv(), pixel11.yuv());
+ pixel00.yuv(yuvt), pixel10.yuv(yuvt),
+ pixel01.yuv(yuvt), pixel11.yuv(yuvt));
}
}
break;
@@ -151,10 +151,10 @@ static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, uns
}
}
-static void draw_test_pattern_impl(IMappedFramebuffer& fb)
+static void draw_test_pattern_impl(IMappedFramebuffer& fb, YUVType yuvt)
{
if (fb.height() < 20) {
- draw_test_pattern_part(fb, 0, fb.height());
+ draw_test_pattern_part(fb, 0, fb.height(), yuvt);
return;
}
if (n == num_threads - 1)
end = fb.height();
- workers.push_back(thread([&fb, start, end]() { draw_test_pattern_part(fb, start, end); }));
+ workers.push_back(thread([&fb, start, end, yuvt]() { draw_test_pattern_part(fb, start, end, yuvt); }));
}
for (thread& t : workers)
t.join();
}
-void draw_test_pattern(IMappedFramebuffer &fb)
+void draw_test_pattern(IMappedFramebuffer &fb, YUVType yuvt)
{
#ifdef DRAW_PERF_PRINT
Stopwatch sw;
sw.start();
#endif
- draw_test_pattern_impl(fb);
+ draw_test_pattern_impl(fb, yuvt);
#ifdef DRAW_PERF_PRINT
double us = sw.elapsed_us();
diff --git a/py/pykms/pykmsutil.cpp b/py/pykms/pykmsutil.cpp
index cb09dea0ab96285d72c31a1dbb49c1470e208f47..a5a6041a22ebf40c38ce8ee1522973a8ffe7d942 100644 (file)
--- a/py/pykms/pykmsutil.cpp
+++ b/py/pykms/pykmsutil.cpp
py::arg("crtc"),
py::arg("format") = PixelFormat::Undefined)
;
+ py::enum_<YUVType>(m, "YUVType")
+ .value("BT601_Lim", YUVType::BT601_Lim)
+ .value("BT601_Full", YUVType::BT601_Full)
+ .value("BT709_Lim", YUVType::BT709_Lim)
+ .value("BT709_Full", YUVType::BT709_Full)
+ ;
// Use lambdas to handle IMappedFramebuffer
- m.def("draw_test_pattern", [](MappedFramebuffer& fb) { draw_test_pattern(fb); } );
+ m.def("draw_test_pattern", [](MappedFramebuffer& fb, YUVType yuvt) { draw_test_pattern(fb, yuvt); },
+ py::arg("fb"),
+ py::arg("yuvt") = YUVType::BT601_Lim);
m.def("draw_color_bar", [](MappedFramebuffer& fb, int old_xpos, int xpos, int width) {
draw_color_bar(fb, old_xpos, xpos, width);
} );