testpat: support interlace
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Mon, 7 Dec 2015 18:06:22 +0000 (20:06 +0200)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Tue, 12 Jan 2016 12:52:37 +0000 (14:52 +0200)
tests/testpat.cpp

index c51d3ec4cc989ac373f610ff3b937e7c339da0b5..56ad7a5830289d398d9ffdd02a89393595dbb97e 100644 (file)
@@ -120,7 +120,7 @@ static void get_default_crtc(Card& card, OutputInfo& output)
 static void parse_crtc(Card& card, const string& crtc_str, OutputInfo& output)
 {
        // @12:1920x1200-60
 static void parse_crtc(Card& card, const string& crtc_str, OutputInfo& output)
 {
        // @12:1920x1200-60
-       const regex mode_re("(?:(@?)(\\d+):)?(?:(\\d+)x(\\d+))(?:-(\\d+))?");
+       const regex mode_re("(?:(@?)(\\d+):)?(?:(\\d+)x(\\d+)(i)?)(?:-(\\d+))?");
 
        smatch sm;
        if (!regex_match(crtc_str, sm, mode_re))
 
        smatch sm;
        if (!regex_match(crtc_str, sm, mode_re))
@@ -150,11 +150,10 @@ static void parse_crtc(Card& card, const string& crtc_str, OutputInfo& output)
 
        unsigned w = stoul(sm[3]);
        unsigned h = stoul(sm[4]);
 
        unsigned w = stoul(sm[3]);
        unsigned h = stoul(sm[4]);
-       unsigned refresh = 0;
-       if (sm[5].matched)
-               refresh = stoul(sm[5]);
+       bool ilace = sm[5].matched ? true : false;
+       unsigned refresh = sm[6].matched ? stoul(sm[6]) : 0;
 
 
-       output.mode = output.connector->get_mode(w, h, refresh);
+       output.mode = output.connector->get_mode(w, h, refresh, ilace);
 }
 
 static void parse_plane(Card& card, const string& plane_str, const OutputInfo& output, PlaneInfo& pinfo)
 }
 
 static void parse_plane(Card& card, const string& plane_str, const OutputInfo& output, PlaneInfo& pinfo)