parallelize drawing of test pattern
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Wed, 25 May 2016 14:30:07 +0000 (17:30 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Wed, 25 May 2016 14:30:07 +0000 (17:30 +0300)
libkms++util/CMakeLists.txt
libkms++util/testpat.cpp

index d08ec842ab6e304c19640bc9b098da9a5f24bacc..533b4467b2509529a9aad6153206a9350b2524a7 100644 (file)
@@ -1,5 +1,5 @@
 file(GLOB SRCS "*.cpp" "*.h")
 add_library(kms++util ${SRCS})
 
-target_link_libraries(kms++util kms++)
+target_link_libraries(kms++util kms++ pthread)
 target_include_directories(kms++util PUBLIC ${CMAKE_CURRENT_SOURCE_DIR})
index cee6e85b4e946b167fb74f910bc4601f3536a692..7a15a35567f1608f8df8bb801ec8d5330c9c00d8 100644 (file)
@@ -4,6 +4,7 @@
 #include <chrono>
 #include <cstring>
 #include <cassert>
+#include <thread>
 
 #include <kms++.h>
 #include <kms++util.h>
@@ -11,6 +12,8 @@
 
 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
 
+using namespace std;
+
 namespace kms
 {
 static void draw_rgb_pixel(IMappedFramebuffer& buf, unsigned x, unsigned y, RGB color)
@@ -209,11 +212,10 @@ static RGB get_test_pattern_pixel(IMappedFramebuffer& fb, unsigned x, unsigned y
        }
 }
 
-static void draw_test_pattern_impl(IMappedFramebuffer& fb)
+static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, unsigned end_y)
 {
        unsigned x, y;
        unsigned w = fb.width();
-       unsigned h = fb.height();
 
        switch (fb.format()) {
        case PixelFormat::XRGB8888:
@@ -221,7 +223,7 @@ static void draw_test_pattern_impl(IMappedFramebuffer& fb)
        case PixelFormat::ARGB8888:
        case PixelFormat::ABGR8888:
        case PixelFormat::RGB565:
-               for (y = 0; y < h; y++) {
+               for (y = start_y; y < end_y; y++) {
                        for (x = 0; x < w; x++) {
                                RGB pixel = get_test_pattern_pixel(fb, x, y);
                                draw_rgb_pixel(fb, x, y, pixel);
@@ -233,7 +235,7 @@ static void draw_test_pattern_impl(IMappedFramebuffer& fb)
        case PixelFormat::YUYV:
        case PixelFormat::YVYU:
        case PixelFormat::VYUY:
-               for (y = 0; y < h; y++) {
+               for (y = start_y; y < end_y; y++) {
                        for (x = 0; x < w; x += 2) {
                                RGB pixel1 = get_test_pattern_pixel(fb, x, y);
                                RGB pixel2 = get_test_pattern_pixel(fb, x + 1, y);
@@ -244,7 +246,7 @@ static void draw_test_pattern_impl(IMappedFramebuffer& fb)
 
        case PixelFormat::NV12:
        case PixelFormat::NV21:
-               for (y = 0; y < h; y += 2) {
+               for (y = start_y; y < end_y; y += 2) {
                        for (x = 0; x < w; x += 2) {
                                RGB pixel00 = get_test_pattern_pixel(fb, x, y);
                                RGB pixel10 = get_test_pattern_pixel(fb, x + 1, y);
@@ -261,6 +263,32 @@ static void draw_test_pattern_impl(IMappedFramebuffer& fb)
        }
 }
 
+static void draw_test_pattern_impl(IMappedFramebuffer& fb)
+{
+       if (fb.height() < 20) {
+               draw_test_pattern_part(fb, 0, fb.height());
+               return;
+       }
+
+       unsigned num_threads = thread::hardware_concurrency();
+       vector<thread> workers;
+
+       unsigned part = (fb.height() / num_threads) & ~1;
+
+       for (unsigned n = 0; n < num_threads; ++n) {
+               unsigned start = n * part;
+               unsigned end = start + part;
+
+               if (n == num_threads - 1)
+                       end = fb.height();
+
+               workers.push_back(thread([&fb, start, end]() { draw_test_pattern_part(fb, start, end); }));
+       }
+
+       for (thread& t : workers)
+               t.join();
+}
+
 void draw_test_pattern(IMappedFramebuffer &fb)
 {
 #ifdef DRAW_PERF_PRINT