]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/commitdiff
fb: fix a few wrong types
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Wed, 18 May 2016 18:13:18 +0000 (21:13 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Wed, 18 May 2016 18:13:18 +0000 (21:13 +0300)
libkms++/extframebuffer.cpp
libkms++/extframebuffer.h
libkms++/framebuffer.cpp
libkms++/framebuffer.h

index 2dd290338bcd30c131551e01e9467966bd7c1994..352c1a771fae23e9cf50162b18b42ee42c189c20 100644 (file)
@@ -12,7 +12,7 @@ using namespace std;
 namespace kms
 {
 
-ExtFramebuffer::ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint32_t depth, uint32_t bpp, uint32_t stride, uint32_t handle)
+ExtFramebuffer::ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint8_t depth, uint8_t bpp, uint32_t stride, uint32_t handle)
        :Framebuffer(card, width, height)
 {
        uint32_t id;
index 7ed3434ac2d6ad4d5048c4e2abc925f8b9b6b36f..eab7e3cd91bda936aefc2b162415f2b17cc2d707 100644 (file)
@@ -9,7 +9,7 @@ namespace kms
 class ExtFramebuffer : public Framebuffer
 {
 public:
-       ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint32_t depth, uint32_t bpp, uint32_t stride, uint32_t handle);
+       ExtFramebuffer(Card& card, uint32_t width, uint32_t height, uint8_t depth, uint8_t bpp, uint32_t stride, uint32_t handle);
        ExtFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format,
                       uint32_t handles[4], uint32_t pitches[4], uint32_t offsets[4]);
        ExtFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format,
index 2481561622b4d27b22af3557a0f653f802316665..bf9ab01f10a74e1f0a4a3b3e5868da10dbe2fa00 100644 (file)
@@ -12,7 +12,7 @@ using namespace std;
 namespace kms
 {
 
-Framebuffer::Framebuffer(Card& card, int width, int height)
+Framebuffer::Framebuffer(Card& card, uint32_t width, uint32_t height)
        : DrmObject(card, DRM_MODE_OBJECT_FB), m_width(width), m_height(height)
 {
        card.m_framebuffers.push_back(this);
index 25659c69c66e30b6ec7c06b5e22fb6411b7c3209..cbf705d7c5d11f0b741eb14db85d276c22a491e2 100644 (file)
@@ -14,7 +14,7 @@ public:
        uint32_t width() const { return m_width; }
        uint32_t height() const { return m_height; }
 protected:
-       Framebuffer(Card& card, int width, int height);
+       Framebuffer(Card& card, uint32_t width, uint32_t height);
 
 private:
        uint32_t m_width;