AtomicReq: support 'allow_modeset'
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Mon, 30 May 2016 10:51:49 +0000 (13:51 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Mon, 30 May 2016 10:52:34 +0000 (13:52 +0300)
libkms++/atomicreq.cpp
libkms++/atomicreq.h

index 0d895daaecb7b5de7675d3af7fbae5f024ce58a1..3aa2ff638dd3d2090e1ec33fba048a9a49b291a0 100644 (file)
@@ -62,24 +62,33 @@ void AtomicReq::add(DrmObject* ob, const map<string, uint64_t>& values)
                add(ob, kvp.first, kvp.second);
 }
 
-int AtomicReq::test()
+int AtomicReq::test(bool allow_modeset)
 {
        uint32_t flags = DRM_MODE_ATOMIC_TEST_ONLY;
 
+       if (allow_modeset)
+               flags |= DRM_MODE_ATOMIC_ALLOW_MODESET;
+
        return drmModeAtomicCommit(m_card.fd(), m_req, flags, 0);
 }
 
-int AtomicReq::commit(void* data)
+int AtomicReq::commit(void* data, bool allow_modeset)
 {
        uint32_t flags = DRM_MODE_PAGE_FLIP_EVENT | DRM_MODE_ATOMIC_NONBLOCK;
 
+       if (allow_modeset)
+               flags |= DRM_MODE_ATOMIC_ALLOW_MODESET;
+
        return drmModeAtomicCommit(m_card.fd(), m_req, flags, data);
 }
 
-int AtomicReq::commit_sync()
+int AtomicReq::commit_sync(bool allow_modeset)
 {
        uint32_t flags = 0;
 
+       if (allow_modeset)
+               flags |= DRM_MODE_ATOMIC_ALLOW_MODESET;
+
        return drmModeAtomicCommit(m_card.fd(), m_req, flags, 0);
 }
 }
index 77a9ddecb6b948f8aa36bad30ad4646ed4576b33..6ebdbf8add6bbdb5bc41d1b2effea0193ec8642e 100644 (file)
@@ -24,9 +24,9 @@ public:
        void add(DrmObject *ob, const std::string& prop, uint64_t value);
        void add(DrmObject *ob, const std::map<std::string, uint64_t>& values);
 
-       int test();
-       int commit(void* data);
-       int commit_sync();
+       int test(bool allow_modeset = false);
+       int commit(void* data, bool allow_modeset = false);
+       int commit_sync(bool allow_modeset = false);
 
 private:
        Card& m_card;