summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 448dec0)
raw | patch | inline | side by side (parent: 448dec0)
author | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Wed, 22 Nov 2017 08:05:53 +0000 (10:05 +0200) | ||
committer | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Wed, 22 Nov 2017 10:47:15 +0000 (12:47 +0200) |
index b4a210df01348e41f803cbb8000dd66ad84c30c2..002b4c912824bf23301010ad85a00ec7e4d88bf5 100644 (file)
Connector* reserve_connector(const std::string& name = "");
Connector* reserve_connector(Connector* conn);
Crtc* reserve_crtc(Connector* conn);
+ Crtc* reserve_crtc(Crtc* crtc);
Plane* reserve_plane(Crtc* crtc, PlaneType type, PixelFormat format = PixelFormat::Undefined);
+ Plane* reserve_plane(Plane* plane);
Plane* reserve_generic_plane(Crtc* crtc, PixelFormat format = PixelFormat::Undefined);
Plane* reserve_primary_plane(Crtc* crtc, PixelFormat format = PixelFormat::Undefined);
Plane* reserve_overlay_plane(Crtc* crtc, PixelFormat format = PixelFormat::Undefined);
index c4bf7f86a7e9d188ff5435067150149641635724..465d817c6e1c6ca3155cce0fead5e2694ebd1ebb 100644 (file)
return nullptr;
}
+Crtc* ResourceManager::reserve_crtc(Crtc* crtc)
+{
+ if (!crtc)
+ return nullptr;
+
+ if (contains(m_reserved_crtcs, crtc))
+ return nullptr;
+
+ m_reserved_crtcs.push_back(crtc);
+
+ return crtc;
+}
+
Plane* ResourceManager::reserve_plane(Crtc* crtc, PlaneType type, PixelFormat format)
{
if (!crtc)
@@ -154,6 +167,19 @@ Plane* ResourceManager::reserve_plane(Crtc* crtc, PlaneType type, PixelFormat fo
return nullptr;
}
+Plane* ResourceManager::reserve_plane(Plane* plane)
+{
+ if (!plane)
+ return nullptr;
+
+ if (contains(m_reserved_planes, plane))
+ return nullptr;
+
+ m_reserved_planes.push_back(plane);
+
+ return plane;
+}
+
Plane* ResourceManager::reserve_generic_plane(Crtc* crtc, PixelFormat format)
{
if (!crtc)
diff --git a/py/pykms/pykmsutil.cpp b/py/pykms/pykmsutil.cpp
index 10dee8136fe7f5de1185e64af208d4e80355008f..518d5eaa88f035fa295a76eaa03b1b22f237899c 100644 (file)
--- a/py/pykms/pykmsutil.cpp
+++ b/py/pykms/pykmsutil.cpp
.def("reset", &ResourceManager::reset)
.def("reserve_connector", (Connector* (ResourceManager::*)(const string& name))&ResourceManager::reserve_connector,
py::arg("name") = string())
- .def("reserve_crtc", &ResourceManager::reserve_crtc)
- .def("reserve_plane", &ResourceManager::reserve_plane,
+ .def("reserve_crtc", (Crtc* (ResourceManager::*)(Connector*))&ResourceManager::reserve_crtc)
+ .def("reserve_plane", (Plane* (ResourceManager::*)(Crtc*, PlaneType, PixelFormat))&ResourceManager::reserve_plane,
py::arg("crtc"),
py::arg("type"),
py::arg("format") = PixelFormat::Undefined)
diff --git a/utils/kmstest.cpp b/utils/kmstest.cpp
index 21309d695802a07851f2e703d334630bd9c74042..fee30705c79e1f6fef58159f9b09a34231c4e0c5 100644 (file)
--- a/utils/kmstest.cpp
+++ b/utils/kmstest.cpp
static bool s_cvt_vid_opt;
static unsigned s_max_flips;
-static set<Crtc*> s_used_crtcs;
-static set<Plane*> s_used_planes;
-
__attribute__ ((unused))
static void print_regex_match(smatch sm)
{
@@ -82,28 +79,15 @@ static void get_connector(ResourceManager& resman, OutputInfo& output, const str
output.mode = output.connector->get_default_mode();
}
-static void get_default_crtc(Card& card, OutputInfo& output)
+static void get_default_crtc(ResourceManager& resman, OutputInfo& output)
{
- Crtc* crtc = output.connector->get_current_crtc();
-
- if (crtc && s_used_crtcs.find(crtc) == s_used_crtcs.end()) {
- s_used_crtcs.insert(crtc);
- output.crtc = crtc;
- return;
- }
-
- for (const auto& possible : output.connector->get_possible_crtcs()) {
- if (s_used_crtcs.find(possible) == s_used_crtcs.end()) {
- s_used_crtcs.insert(possible);
- output.crtc = possible;
- return;
- }
- }
+ output.crtc = resman.reserve_crtc(output.connector);
- EXIT("Could not find available crtc");
+ if (!output.crtc)
+ EXIT("Could not find available crtc");
}
-static void parse_crtc(Card& card, const string& crtc_str, OutputInfo& output)
+static void parse_crtc(ResourceManager& resman, Card& card, const string& crtc_str, OutputInfo& output)
{
// @12:1920x1200i@60
// @12:33000000,800/210/30/16/-,480/22/13/10/-,i
} else {
EXIT("Failed to parse crtc option '%s'", crtc_str.c_str());
}
+
+ if (!resman.reserve_crtc(output.crtc))
+ EXIT("Could not find available crtc");
}
-static void parse_plane(Card& card, const string& plane_str, const OutputInfo& output, PlaneInfo& pinfo)
+static void parse_plane(ResourceManager& resman, Card& card, const string& plane_str, const OutputInfo& output, PlaneInfo& pinfo)
{
// 3:400,400-400x400
const regex plane_re("(?:(@?)(\\d+):)?" // 3:
@@ -257,22 +244,14 @@ static void parse_plane(Card& card, const string& plane_str, const OutputInfo& o
pinfo.plane = planes[num];
}
- } else {
- for (Plane* p : output.crtc->get_possible_planes()) {
- if (s_used_planes.find(p) != s_used_planes.end())
- continue;
-
- if (p->plane_type() != PlaneType::Overlay)
- continue;
- pinfo.plane = p;
- }
-
- if (!pinfo.plane)
- EXIT("Failed to find available plane");
+ pinfo.plane = resman.reserve_plane(pinfo.plane);
+ } else {
+ pinfo.plane = resman.reserve_overlay_plane(output.crtc);
}
- s_used_planes.insert(pinfo.plane);
+ if (!pinfo.plane)
+ EXIT("Failed to find available plane");
pinfo.w = stoul(sm[5]);
pinfo.h = stoul(sm[6]);
@@ -540,7 +519,7 @@ static vector<OutputInfo> setups_to_outputs(Card& card, ResourceManager& resman,
if (!current_output->connector)
get_connector(resman, *current_output);
- parse_crtc(card, arg.arg, *current_output);
+ parse_crtc(resman, card, arg.arg, *current_output);
current_output->user_set_crtc = true;
@@ -560,12 +539,12 @@ static vector<OutputInfo> setups_to_outputs(Card& card, ResourceManager& resman,
get_connector(resman, *current_output);
if (!current_output->crtc)
- get_default_crtc(card, *current_output);
+ get_default_crtc(resman, *current_output);
current_output->planes.push_back(PlaneInfo { });
current_plane = ¤t_output->planes.back();
- parse_plane(card, arg.arg, *current_output, *current_plane);
+ parse_plane(resman, card, arg.arg, *current_output, *current_plane);
break;
}
@@ -581,7 +560,7 @@ static vector<OutputInfo> setups_to_outputs(Card& card, ResourceManager& resman,
get_connector(resman, *current_output);
if (!current_output->crtc)
- get_default_crtc(card, *current_output);
+ get_default_crtc(resman, *current_output);
int def_w, def_h;
@@ -617,7 +596,7 @@ static vector<OutputInfo> setups_to_outputs(Card& card, ResourceManager& resman,
// create default framebuffers if needed
for (OutputInfo& o : outputs) {
if (!o.crtc) {
- get_default_crtc(card, o);
+ get_default_crtc(resman, o);
o.user_set_crtc = true;
}
if (o.fbs.empty())
continue;
- o.primary_plane = resman.reserve_primary_plane(o.crtc);
+ o.primary_plane = resman.reserve_primary_plane(o.crtc, o.fbs[0]->format());
if (!o.primary_plane)
EXIT("Could not get primary plane for crtc '%u'", o.crtc->id());