]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/commitdiff
README: add notes about custom toolchainfile
authorTomi Valkeinen <tomi.valkeinen@iki.fi>
Sun, 10 Jul 2016 07:54:43 +0000 (10:54 +0300)
committerGitHub <noreply@github.com>
Sun, 10 Jul 2016 07:54:43 +0000 (10:54 +0300)
README.md

index a94de9ca8a308825238ca7f15d27b8840b414a58..374b63b0ed06707f1c121d756f6994ddbb97f028 100644 (file)
--- a/README.md
+++ b/README.md
@@ -47,6 +47,25 @@ $ cmake -DCMAKE_TOOLCHAIN_FILE=<buildrootpath>/output/host/usr/share/buildroot/t
 $ make -j4
 ```
 
+Your environment may provide similar toolchainfile. If not, you can create a toolchainfile of your own, something along these lines:
+
+```
+SET(CMAKE_SYSTEM_NAME Linux)
+
+SET(BROOT "<buildroot>/output/")
+
+# specify the cross compiler
+SET(CMAKE_C_COMPILER   ${BROOT}/host/usr/bin/arm-buildroot-linux-gnueabihf-gcc)
+SET(CMAKE_CXX_COMPILER ${BROOT}/host/usr/bin/arm-buildroot-linux-gnueabihf-g++)
+
+# where is the target environment
+SET(CMAKE_FIND_ROOT_PATH ${BROOT}/target ${BROOT}/host)
+
+SET(CMAKE_FIND_ROOT_PATH_MODE_PROGRAM ONLY)
+SET(CMAKE_FIND_ROOT_PATH_MODE_LIBRARY ONLY)
+SET(CMAKE_FIND_ROOT_PATH_MODE_INCLUDE ONLY)
+```
+
 ## Build options
 
 You can use the following cmake flags to control the build. Use `-DFLAG=VALUE` to set them.