summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 66f161d)
raw | patch | inline | side by side (parent: 66f161d)
author | Laurent Pinchart <laurent.pinchart@ideasonboard.com> | |
Sun, 16 Apr 2017 16:07:40 +0000 (19:07 +0300) | ||
committer | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Fri, 21 Apr 2017 12:36:59 +0000 (15:36 +0300) |
The Crtc::get_primary_plane() method returns the first primary plane
that supports the CRTC. While being correct, this could lead to multiple
primary planes being associated with the CRTC, which can confuse
applications. To avoid that, return insead the primary plane already
associated with the CRTC if one exists, otherwise keep the current
behaviour.
Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
Signed-off-by: Tomi Valkeinen <tomi.valkeinen@ti.com>
that supports the CRTC. While being correct, this could lead to multiple
primary planes being associated with the CRTC, which can confuse
applications. To avoid that, return insead the primary plane already
associated with the CRTC if one exists, otherwise keep the current
behaviour.
Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com>
Signed-off-by: Tomi Valkeinen <tomi.valkeinen@ti.com>
kms++/src/crtc.cpp | patch | blob | history |
diff --git a/kms++/src/crtc.cpp b/kms++/src/crtc.cpp
index 2d41bfac0a67f37ec998abe49e1dd920beca9e9a..c391f69de020649bef607483c54b390132503701 100644 (file)
--- a/kms++/src/crtc.cpp
+++ b/kms++/src/crtc.cpp
Plane* Crtc::get_primary_plane()
{
+ Plane *primary = nullptr;
+
for (Plane* p : get_possible_planes()) {
if (p->plane_type() != PlaneType::Primary)
continue;
- return p;
+ if (p->crtc_id() == id())
+ return p;
+
+ primary = p;
}
+ if (primary)
+ return primary;
+
throw invalid_argument(string("No primary plane for crtc ") + to_string(id()));
}