summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 42bc208)
raw | patch | inline | side by side (from parent 1: 42bc208)
author | Tomi Valkeinen <tomi.valkeinen@iki.fi> | |
Sat, 3 Oct 2015 15:05:55 +0000 (18:05 +0300) | ||
committer | Tomi Valkeinen <tomi.valkeinen@iki.fi> | |
Sat, 3 Oct 2015 15:05:55 +0000 (18:05 +0300) |
libkms++/connector.cpp | patch | blob | history |
diff --git a/libkms++/connector.cpp b/libkms++/connector.cpp
index d00f3c756c8a50fc196fdb2ec221adc584ae44db..0d6d4d753c49885df61d1d0559628e0502eeb9cf 100644 (file)
--- a/libkms++/connector.cpp
+++ b/libkms++/connector.cpp
using namespace std;
-#define DEF_CONN(c) [DRM_MODE_CONNECTOR_##c] = #c
-
namespace kms
{
-static const char * connector_names[] = {
+
+static const map<int, string> connector_names = {
+#define DEF_CONN(c) { DRM_MODE_CONNECTOR_##c, #c }
DEF_CONN(Unknown),
DEF_CONN(VGA),
DEF_CONN(DVII),
DEF_CONN(eDP),
DEF_CONN(VIRTUAL),
DEF_CONN(DSI),
+#undef DEF_CONN
};
-static const char *connection_str[] = {
- [0] = "<unknown>",
- [DRM_MODE_CONNECTED] = "Connected",
- [DRM_MODE_DISCONNECTED] = "Disconnected",
- [DRM_MODE_UNKNOWNCONNECTION] = "Unknown",
+static const map<int, string> connection_str = {
+ { 0, "<unknown>" },
+ { DRM_MODE_CONNECTED, "Connected" },
+ { DRM_MODE_DISCONNECTED, "Disconnected" },
+ { DRM_MODE_UNKNOWNCONNECTION, "Unknown" },
};
struct ConnectorPriv
m_priv->drm_connector = drmModeGetConnector(this->card().fd(), this->id());
assert(m_priv->drm_connector);
- auto name = connector_names[m_priv->drm_connector->connector_type];
- m_fullname = std::string(string(name) + std::to_string(m_priv->drm_connector->connector_type_id));
+ const auto& name = connector_names.at(m_priv->drm_connector->connector_type);
+ m_fullname = name + to_string(m_priv->drm_connector->connector_type_id);
}
auto c = m_priv->drm_connector;
printf("Connector %d, %s, %dx%dmm, %s\n", id(), m_fullname.c_str(),
- c->mmWidth, c->mmHeight, connection_str[c->connection]);
+ c->mmWidth, c->mmHeight, connection_str.at(c->connection).c_str());
}
Videomode Connector::get_default_mode() const