kmscube: support X
authorTomi Valkeinen <tomi.valkeinen@ti.com>
Sat, 16 Apr 2016 17:56:22 +0000 (20:56 +0300)
committerTomi Valkeinen <tomi.valkeinen@ti.com>
Sat, 16 Apr 2016 17:56:22 +0000 (20:56 +0300)
kmscube/CMakeLists.txt
kmscube/kmscube.cpp

index 4730d04f63ea6039bc80f0ea113ca3db069acdd8..9c1a9d672630f07b0e43b76720b4a6b46a4b7910 100644 (file)
@@ -1,17 +1,38 @@
-include_directories(${LIBDRM_INCLUDE_DIRS})
-link_directories(${LIBDRM_LIBRARY_DIRS})
 
 pkg_check_modules(GLESv2 glesv2 REQUIRED)
 
 pkg_check_modules(GLESv2 glesv2 REQUIRED)
-include_directories(${GLESv2_INCLUDE_DIRS})
-link_directories(${GLESv2_LIBRARY_DIRS})
-
 pkg_check_modules(EGL egl REQUIRED)
 pkg_check_modules(EGL egl REQUIRED)
-include_directories(${EGL_INCLUDE_DIRS})
-link_directories(${EGL_LIBRARY_DIRS})
-
 pkg_check_modules(GBM gbm REQUIRED)
 pkg_check_modules(GBM gbm REQUIRED)
-include_directories(${GBM_INCLUDE_DIRS})
-link_directories(${GBM_LIBRARY_DIRS})
+pkg_check_modules(X11 x11 REQUIRED)
+pkg_check_modules(XCB xcb REQUIRED)
+pkg_check_modules(X11XCB x11-xcb REQUIRED)
+
+include_directories(
+    ${LIBDRM_INCLUDE_DIRS}
+    ${GLESv2_INCLUDE_DIRS}
+    ${EGL_INCLUDE_DIRS}
+    ${GBM_INCLUDE_DIRS}
+    ${X11_INCLUDE_DIRS}
+    ${XCB_INCLUDE_DIRS}
+    ${X11XCB_INCLUDE_DIRS}
+)
+
+link_directories(
+    ${LIBDRM_LIBRARY_DIRS}
+    ${GLESv2_LIBRARY_DIRS}
+    ${EGL_LIBRARY_DIRS}
+    ${GBM_LIBRARY_DIRS}
+    ${X11_LIBRARY_DIRS}
+    ${XCB_LIBRARY_DIRS}
+    ${X11XCB_LIBRARY_DIRS}
+)
 
 add_executable (kmscube kmscube.cpp esTransform.c esUtil.h cube.h)
 
 add_executable (kmscube kmscube.cpp esTransform.c esUtil.h cube.h)
-target_link_libraries(kmscube kms++ kmstest ${LIBDRM_LIBRARIES} ${GLESv2_LIBRARIES} ${EGL_LIBRARIES} ${GBM_LIBRARIES})
+target_link_libraries(kmscube kms++ kmstest
+    ${LIBDRM_LIBRARIES}
+    ${GLESv2_LIBRARIES}
+    ${EGL_LIBRARIES}
+    ${GBM_LIBRARIES}
+    ${X11_LIBRARIES}
+    ${XCB_LIBRARIES}
+    ${X11XCB_LIBRARIES}
+)
index 1902970a52bbaa9e46a6db8473bb1f0c0179f43f..e9145c96dd92dbbe8b72f60e39c4210d659e942e 100644 (file)
@@ -35,6 +35,7 @@
 #include <xf86drm.h>
 #include <xf86drmMode.h>
 #include <gbm.h>
 #include <xf86drm.h>
 #include <xf86drmMode.h>
 #include <gbm.h>
+#include <X11/Xlib-xcb.h>
 
 #include "esUtil.h"
 
 
 #include "esUtil.h"
 
@@ -456,17 +457,17 @@ private:
        struct gbm_bo* bo_next;
 };
 
        struct gbm_bo* bo_next;
 };
 
-class NullEglSurface
+class EglSurface
 {
 public:
 {
 public:
-       NullEglSurface(const EglState& egl)
+       EglSurface(const EglState& egl, EGLNativeWindowType wnd)
                : egl(egl)
        {
                : egl(egl)
        {
-               esurface = eglCreateWindowSurface(egl.display(), egl.config(), 0, NULL);
+               esurface = eglCreateWindowSurface(egl.display(), egl.config(), wnd, NULL);
                FAIL_IF(esurface == EGL_NO_SURFACE, "failed to create egl surface");
        }
 
                FAIL_IF(esurface == EGL_NO_SURFACE, "failed to create egl surface");
        }
 
-       ~NullEglSurface()
+       ~EglSurface()
        {
                eglDestroySurface(egl.display(), esurface);
        }
        {
                eglDestroySurface(egl.display(), esurface);
        }
@@ -710,10 +711,68 @@ static void main_gbm()
        }
 }
 
        }
 }
 
-static void main_egl()
+static void main_x()
+{
+       Display* display = XOpenDisplay(NULL);
+
+       xcb_connection_t *connection = XGetXCBConnection(display);
+
+       /* Get the first screen */
+       const xcb_setup_t      *setup  = xcb_get_setup (connection);
+       xcb_screen_t           *screen = xcb_setup_roots_iterator (setup).data;
+
+       /* Create the window */
+
+       uint32_t width = 600;
+       uint32_t height = 600;
+
+       const uint32_t xcb_window_attrib_mask = XCB_CW_EVENT_MASK;
+       const uint32_t xcb_window_attrib_list[] = {
+               XCB_EVENT_MASK_EXPOSURE,
+       };
+
+       xcb_window_t window = xcb_generate_id (connection);
+       xcb_create_window (connection,                    /* Connection          */
+                          XCB_COPY_FROM_PARENT,          /* depth (same as root)*/
+                          window,                        /* window Id           */
+                          screen->root,                  /* parent window       */
+                          0, 0,                          /* x, y                */
+                          width, height,                 /* width, height       */
+                          0,                             /* border_width        */
+                          XCB_WINDOW_CLASS_INPUT_OUTPUT, /* class               */
+                          screen->root_visual,           /* visual              */
+                          xcb_window_attrib_mask,
+                          xcb_window_attrib_list);
+
+       xcb_map_window (connection, window);
+       xcb_flush (connection);
+
+       EglState egl(reinterpret_cast<EGLNativeDisplayType>(display));
+       EglSurface surface(egl, reinterpret_cast<EGLNativeWindowType>(window));
+       GlScene scene;
+
+       scene.set_viewport(width, height);
+
+       int framenum = 0;
+
+       surface.make_current();
+       surface.swap_buffers();
+
+       xcb_generic_event_t *event;
+       while ( (event = xcb_poll_for_event (connection)) ) {
+
+               surface.make_current();
+               scene.draw(framenum++);
+               surface.swap_buffers();
+       }
+
+       xcb_disconnect (connection);
+}
+
+static void main_null()
 {
        EglState egl(EGL_DEFAULT_DISPLAY);
 {
        EglState egl(EGL_DEFAULT_DISPLAY);
-       NullEglSurface surface(egl);
+       EglSurface surface(egl, 0);
        GlScene scene;
 
        scene.set_viewport(600, 600);
        GlScene scene;
 
        scene.set_viewport(600, 600);
@@ -749,31 +808,22 @@ int main(int argc, char *argv[])
 
        optionset.parse(argc, argv);
 
 
        optionset.parse(argc, argv);
 
-       int mode;
-
-       if (optionset.params().size() == 0) {
-               mode = 0;
-       } else {
-               const string m = optionset.params().front();
+       string m;
 
 
-               if (m == "gbm")
-                       mode = 0;
-               else if (m == "null")
-                       mode = 1;
-               else {
-                       printf("Unknown mode %s\n", m.c_str());
-                       return -1;
-               }
-       }
+       if (optionset.params().size() == 0)
+               m = "gbm";
+       else
+               m = optionset.params().front();
 
 
-       switch (mode) {
-       case 0:
+       if (m == "gbm")
                main_gbm();
                main_gbm();
-               break;
-
-       case 1:
-               main_egl();
-               break;
+       else if (m == "null")
+               main_null();
+       else if (m == "x")
+               main_x();
+       else {
+               printf("Unknown mode %s\n", m.c_str());
+               return -1;
        }
 
        return 0;
        }
 
        return 0;