summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b939478)
raw | patch | inline | side by side (parent: b939478)
author | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Sun, 22 May 2016 20:14:38 +0000 (23:14 +0300) | ||
committer | Tomi Valkeinen <tomi.valkeinen@ti.com> | |
Mon, 23 May 2016 06:43:27 +0000 (09:43 +0300) |
py/CMakeLists.txt | patch | blob | history | |
py/pykms.cpp | patch | blob | history | |
py/pykmsbase.cpp | [new file with mode: 0644] | patch | blob |
py/pykmstest.cpp | [new file with mode: 0644] | patch | blob |
diff --git a/py/CMakeLists.txt b/py/CMakeLists.txt
index ff689393a476e054a866eac3592615415b8f20b5..f48ec2ca480a6a0a0c19d529387e6a133171f444 100644 (file)
--- a/py/CMakeLists.txt
+++ b/py/CMakeLists.txt
include_directories(${PROJECT_SOURCE_DIR}/ext/pybind11/include)
-add_library(pykms SHARED pykms.cpp)
+add_library(pykms SHARED pykms.cpp pykmsbase.cpp pykmstest.cpp)
target_link_libraries(pykms kms++ kmstest ${LIBDRM_LIBRARIES})
# Don't add a 'lib' prefix to the shared library
diff --git a/py/pykms.cpp b/py/pykms.cpp
index c31d5ce48a797e44f919b6b4fd774182807c2886..deb827693506e803318b7c057dd0a2fb752a2f88 100644 (file)
--- a/py/pykms.cpp
+++ b/py/pykms.cpp
#include <pybind11/pybind11.h>
#include <pybind11/stl.h>
#include <kms++.h>
-#include "kmstest.h"
namespace py = pybind11;
using namespace kms;
using namespace std;
+void init_pykmstest(py::module &m);
+void init_pykmsbase(py::module &m);
+
class PyPageFlipHandlerBase : PageFlipHandlerBase
{
public:
PYBIND11_PLUGIN(pykms) {
py::module m("pykms", "kms bindings");
- py::class_<Card>(m, "Card")
- .def(py::init<>())
- .def_property_readonly("fd", &Card::fd)
- .def("get_first_connected_connector", &Card::get_first_connected_connector)
- .def_property_readonly("connectors", &Card::get_connectors)
- .def_property_readonly("crtcs", &Card::get_crtcs)
- .def_property_readonly("encoders", &Card::get_encoders)
- .def_property_readonly("planes", &Card::get_planes)
- .def_property_readonly("has_atomic", &Card::has_atomic)
- .def("call_page_flip_handlers", &Card::call_page_flip_handlers)
- .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
- .def("get_prop", (Property* (Card::*)(const string&) const)&Card::get_prop)
- ;
-
- py::class_<DrmObject, DrmObject*>(m, "DrmObject")
- .def_property_readonly("id", &DrmObject::id)
- .def("refresh_props", &DrmObject::refresh_props)
- .def_property_readonly("prop_map", &DrmObject::get_prop_map)
- .def_property_readonly("card", &DrmObject::card)
- ;
-
- py::class_<Connector, Connector*>(m, "Connector", py::base<DrmObject>())
- .def_property_readonly("fullname", &Connector::fullname)
- .def("get_default_mode", &Connector::get_default_mode)
- .def("get_current_crtc", &Connector::get_current_crtc)
- .def("get_modes", &Connector::get_modes)
- .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
- ;
-
- py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmObject>())
- .def("set_mode", &Crtc::set_mode)
- .def("page_flip", &Crtc::page_flip)
- .def("set_plane", &Crtc::set_plane)
- .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
- .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
- ;
-
- py::class_<Encoder, Encoder*>(m, "Encoder", py::base<DrmObject>())
- ;
-
- py::class_<Plane, Plane*>(m, "Plane", py::base<DrmObject>())
- .def("supports_crtc", &Plane::supports_crtc)
- .def_property_readonly("plane_type", &Plane::plane_type)
- .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
- ;
-
- py::enum_<PlaneType>(m, "PlaneType")
- .value("Overlay", PlaneType::Overlay)
- .value("Primary", PlaneType::Primary)
- .value("Cursor", PlaneType::Cursor)
- ;
-
- py::class_<Property, Property*>(m, "Property", py::base<DrmObject>())
- .def_property_readonly("name", &Property::name)
- ;
-
- py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
- ;
-
- py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<Framebuffer>())
- .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
- py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
- .def_property_readonly("width", &DumbFramebuffer::width)
- .def_property_readonly("height", &DumbFramebuffer::height)
- ;
-
- py::class_<Videomode>(m, "Videomode")
- .def(py::init<>())
-
- .def_readwrite("name", &Videomode::name)
-
- .def_readwrite("clock", &Videomode::clock)
-
- .def_readwrite("hdisplay", &Videomode::hdisplay)
- .def_readwrite("hsync_start", &Videomode::hsync_start)
- .def_readwrite("hsync_end", &Videomode::hsync_end)
- .def_readwrite("htotal", &Videomode::htotal)
-
- .def_readwrite("vdisplay", &Videomode::vdisplay)
- .def_readwrite("vsync_start", &Videomode::vsync_start)
- .def_readwrite("vsync_end", &Videomode::vsync_end)
- .def_readwrite("vtotal", &Videomode::vtotal)
-
- .def_readwrite("vrefresh", &Videomode::vrefresh)
-
- .def_readwrite("flags", &Videomode::flags)
- .def_readwrite("type", &Videomode::type)
- ;
+ init_pykmsbase(m);
py::class_<PyPageFlipHandlerBase>(m, "PageFlipHandlerBase")
.alias<PageFlipHandlerBase>()
.def("handle_page_flip", &PageFlipHandlerBase::handle_page_flip)
;
- py::class_<AtomicReq>(m, "AtomicReq")
- .def(py::init<Card&>(),
- py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
- .def("add", (void (AtomicReq::*)(DrmObject*, const string&, uint64_t)) &AtomicReq::add)
- .def("test", &AtomicReq::test)
- .def("commit", &AtomicReq::commit)
- .def("commit_sync", &AtomicReq::commit_sync)
- ;
-
-
-
- /* libkmstest */
-
- py::class_<RGB>(m, "RGB")
- .def(py::init<>())
- .def(py::init<uint8_t, uint8_t, uint8_t&>())
- .def(py::init<uint8_t, uint8_t, uint8_t, uint8_t&>())
- ;
-
- // Use lambdas to handle IMappedFramebuffer
- m.def("draw_test_pattern", [](DumbFramebuffer& fb) { draw_test_pattern(fb); } );
- m.def("draw_color_bar", [](DumbFramebuffer& fb, int old_xpos, int xpos, int width) {
- draw_color_bar(fb, old_xpos, xpos, width);
- } );
- m.def("draw_rect", [](DumbFramebuffer& fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color) {
- draw_rect(fb, x, y, w, h, color);
- } );
+ init_pykmstest(m);
return m.ptr();
}
diff --git a/py/pykmsbase.cpp b/py/pykmsbase.cpp
--- /dev/null
+++ b/py/pykmsbase.cpp
@@ -0,0 +1,109 @@
+#include <pybind11/pybind11.h>
+#include <pybind11/stl.h>
+#include <kms++.h>
+
+namespace py = pybind11;
+
+using namespace kms;
+using namespace std;
+
+void init_pykmsbase(py::module &m)
+{
+ py::class_<Card>(m, "Card")
+ .def(py::init<>())
+ .def_property_readonly("fd", &Card::fd)
+ .def("get_first_connected_connector", &Card::get_first_connected_connector)
+ .def_property_readonly("connectors", &Card::get_connectors)
+ .def_property_readonly("crtcs", &Card::get_crtcs)
+ .def_property_readonly("encoders", &Card::get_encoders)
+ .def_property_readonly("planes", &Card::get_planes)
+ .def_property_readonly("has_atomic", &Card::has_atomic)
+ .def("call_page_flip_handlers", &Card::call_page_flip_handlers)
+ .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
+ .def("get_prop", (Property* (Card::*)(const string&) const)&Card::get_prop)
+ ;
+
+ py::class_<DrmObject, DrmObject*>(m, "DrmObject")
+ .def_property_readonly("id", &DrmObject::id)
+ .def("refresh_props", &DrmObject::refresh_props)
+ .def_property_readonly("prop_map", &DrmObject::get_prop_map)
+ .def_property_readonly("card", &DrmObject::card)
+ ;
+
+ py::class_<Connector, Connector*>(m, "Connector", py::base<DrmObject>())
+ .def_property_readonly("fullname", &Connector::fullname)
+ .def("get_default_mode", &Connector::get_default_mode)
+ .def("get_current_crtc", &Connector::get_current_crtc)
+ .def("get_modes", &Connector::get_modes)
+ .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
+ ;
+
+ py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmObject>())
+ .def("set_mode", &Crtc::set_mode)
+ .def("page_flip", &Crtc::page_flip)
+ .def("set_plane", &Crtc::set_plane)
+ .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
+ .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
+ ;
+
+ py::class_<Encoder, Encoder*>(m, "Encoder", py::base<DrmObject>())
+ ;
+
+ py::class_<Plane, Plane*>(m, "Plane", py::base<DrmObject>())
+ .def("supports_crtc", &Plane::supports_crtc)
+ .def_property_readonly("plane_type", &Plane::plane_type)
+ .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
+ ;
+
+ py::enum_<PlaneType>(m, "PlaneType")
+ .value("Overlay", PlaneType::Overlay)
+ .value("Primary", PlaneType::Primary)
+ .value("Cursor", PlaneType::Cursor)
+ ;
+
+ py::class_<Property, Property*>(m, "Property", py::base<DrmObject>())
+ .def_property_readonly("name", &Property::name)
+ ;
+
+ py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
+ ;
+
+ py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<Framebuffer>())
+ .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
+ py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
+ .def_property_readonly("width", &DumbFramebuffer::width)
+ .def_property_readonly("height", &DumbFramebuffer::height)
+ ;
+
+ py::class_<Videomode>(m, "Videomode")
+ .def(py::init<>())
+
+ .def_readwrite("name", &Videomode::name)
+
+ .def_readwrite("clock", &Videomode::clock)
+
+ .def_readwrite("hdisplay", &Videomode::hdisplay)
+ .def_readwrite("hsync_start", &Videomode::hsync_start)
+ .def_readwrite("hsync_end", &Videomode::hsync_end)
+ .def_readwrite("htotal", &Videomode::htotal)
+
+ .def_readwrite("vdisplay", &Videomode::vdisplay)
+ .def_readwrite("vsync_start", &Videomode::vsync_start)
+ .def_readwrite("vsync_end", &Videomode::vsync_end)
+ .def_readwrite("vtotal", &Videomode::vtotal)
+
+ .def_readwrite("vrefresh", &Videomode::vrefresh)
+
+ .def_readwrite("flags", &Videomode::flags)
+ .def_readwrite("type", &Videomode::type)
+ ;
+
+ py::class_<AtomicReq>(m, "AtomicReq")
+ .def(py::init<Card&>(),
+ py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
+ .def("add", (void (AtomicReq::*)(DrmObject*, const string&, uint64_t)) &AtomicReq::add)
+ .def("test", &AtomicReq::test)
+ .def("commit", &AtomicReq::commit)
+ .def("commit_sync", &AtomicReq::commit_sync)
+ ;
+}
diff --git a/py/pykmstest.cpp b/py/pykmstest.cpp
--- /dev/null
+++ b/py/pykmstest.cpp
@@ -0,0 +1,27 @@
+#include <pybind11/pybind11.h>
+#include <pybind11/stl.h>
+#include <kms++.h>
+#include "kmstest.h"
+
+namespace py = pybind11;
+
+using namespace kms;
+using namespace std;
+
+void init_pykmstest(py::module &m)
+{
+ py::class_<RGB>(m, "RGB")
+ .def(py::init<>())
+ .def(py::init<uint8_t, uint8_t, uint8_t&>())
+ .def(py::init<uint8_t, uint8_t, uint8_t, uint8_t&>())
+ ;
+
+ // Use lambdas to handle IMappedFramebuffer
+ m.def("draw_test_pattern", [](DumbFramebuffer& fb) { draw_test_pattern(fb); } );
+ m.def("draw_color_bar", [](DumbFramebuffer& fb, int old_xpos, int xpos, int width) {
+ draw_color_bar(fb, old_xpos, xpos, width);
+ } );
+ m.def("draw_rect", [](DumbFramebuffer& fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color) {
+ draw_rect(fb, x, y, w, h, color);
+ } );
+}