2016-03-24 | Tomi Valkeinen | clean up code formatting | blob | commitdiff | raw |
2016-03-08 | Tomi Valkeinen | add ob::set_prop_value() | blob | commitdiff | raw | diff to current |
2015-11-06 | Tomi Valkeinen | remove print_short | blob | commitdiff | raw | diff to current |
2015-10-20 | Jyri Sarha | libkms++/drmobject: Add const std::map<uint32_t, uint64... | blob | commitdiff | raw | diff to current |
2015-10-03 | Tomi Valkeinen | use strings instead of char* | blob | commitdiff | raw | diff to current |
2015-10-03 | Tomi Valkeinen | use friend class and hide methods | blob | commitdiff | raw | diff to current |
2015-10-03 | Tomi Valkeinen | Add DrmObject::set_id() | blob | commitdiff | raw | diff to current |
2015-09-27 | Tomi Valkeinen | Initial version | blob | commitdiff | raw | diff to current |