libkmsxx: Add Android.bp file to build with AOSP
[android/external-libkmsxx.git] / py / tests /
2018-09-27 Alistair StrachanMerge commit 'e0067bdc75566629c9143818c8f3970c16c8825e'
2018-01-12 Tomi Valkeinenalpha-test.py: fix
2018-01-09 Tomi Valkeinentrans-test.py: fix drawing outside the buffer
2017-09-05 Tomi Valkeinenpy: drop the fancy event handling
2017-06-02 Tomi ValkeinenMerge branch 'color-features' of git://github.com/jsarh...
2017-05-31 Jyri Sarhaplane_csc.py: Test for different YCbCr encodings
2017-05-31 Jyri SarhaAdd ctm_test.py test for testing CRTC's CTM color matri...
2017-05-31 Tomi Valkeinencam.py: fix initial modeset
2017-05-30 Tomi Valkeinenomapfb: add enum Flags for OmapFB
2017-05-30 Tomi Valkeinenpy: move Rotation enum to __init__.py
2017-05-24 Tomi Valkeinenpy: add rottest.py
2017-05-09 Peter Ujfalusipy: tests: Double buffered one big buffer on all connec...
2017-04-21 Laurent Pinchartpy: Add in fence test using swsync
2017-04-10 Tomi Valkeinentest.py: use atomic modesetting
2017-04-07 Tomi Valkeinentrans-test.py: fix use of colors
2017-03-21 Tomi ValkeinenMerge branch 'universal-planes2' of git://github.com...
2017-03-20 Jyri SarhaAdd plane_hog.py
2017-03-17 Jyri SarhaAdd modeset_event.py
2017-03-17 Jyri SarhaAdd a simple and hackish plane scaling test.
2017-03-13 Tomi Valkeinendb.py: remove old code
2017-03-08 Tomi ValkeinenNew event handling
2017-03-03 Laurent Pinchartpy: db.py: Add command line argument to specify connector
2017-02-10 Tomi Valkeinentest.py: add dmabuf & omap options
2017-01-27 Tomi Valkeinenpy/tests: hpd test
2017-01-03 Laurent Pinchartpy: db.py: Print frame rate at 5s intervals
2017-01-03 Laurent Pinchartpy: db.py: Rename argument to event handlers to avoid...
2017-01-03 Laurent Pinchartpy: Move helpers to the pykms module
2017-01-03 Laurent Pinchartpy: Reorganize source directory