From a42ce13524c52fabac747dde2fd5ab6e15b43139 Mon Sep 17 00:00:00 2001 From: Tomi Valkeinen Date: Fri, 10 Feb 2017 11:13:05 +0200 Subject: [PATCH] omapfb: add constructor with fourcc --- kms++/inc/kms++/omap/omapframebuffer.h | 1 + kms++/src/omap/omapframebuffer.cpp | 5 +++++ py/pykms/pykmsomap.cpp | 2 ++ 3 files changed, 8 insertions(+) diff --git a/kms++/inc/kms++/omap/omapframebuffer.h b/kms++/inc/kms++/omap/omapframebuffer.h index b39ede6..16d6cf8 100644 --- a/kms++/inc/kms++/omap/omapframebuffer.h +++ b/kms++/inc/kms++/omap/omapframebuffer.h @@ -12,6 +12,7 @@ class OmapCard; class OmapFramebuffer : public MappedFramebuffer { public: + OmapFramebuffer(OmapCard& card, uint32_t width, uint32_t height, const std::string& fourcc); OmapFramebuffer(OmapCard& card, uint32_t width, uint32_t height, PixelFormat format); virtual ~OmapFramebuffer(); diff --git a/kms++/src/omap/omapframebuffer.cpp b/kms++/src/omap/omapframebuffer.cpp index a3a696d..e1e2234 100644 --- a/kms++/src/omap/omapframebuffer.cpp +++ b/kms++/src/omap/omapframebuffer.cpp @@ -22,6 +22,11 @@ using namespace std; namespace kms { +OmapFramebuffer::OmapFramebuffer(OmapCard& card, uint32_t width, uint32_t height, const string& fourcc) + : OmapFramebuffer(card, width, height, FourCCToPixelFormat(fourcc)) +{ +} + OmapFramebuffer::OmapFramebuffer(OmapCard& card, uint32_t width, uint32_t height, PixelFormat format) : MappedFramebuffer(card, width, height), m_omap_card(card), m_format(format) { diff --git a/py/pykms/pykmsomap.cpp b/py/pykms/pykmsomap.cpp index 525834b..a749f76 100644 --- a/py/pykms/pykmsomap.cpp +++ b/py/pykms/pykmsomap.cpp @@ -15,6 +15,8 @@ void init_pykmsomap(py::module &m) ; py::class_(m, "OmapFramebuffer", py::base()) + .def(py::init(), + py::keep_alive<1, 2>()) // Keep Card alive until this is destructed .def(py::init(), py::keep_alive<1, 2>()) // Keep OmapCard alive until this is destructed ; -- 2.39.2