]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/kernel.git/shortlog
android/kernel.git
2022-06-23 Praneeth BajjuriMerge branch 'android-beagle-x15-4.14-stable-lkft'... android-feature-ti-linux-4.14.y
2022-06-21 Linaro CIMerge remote-tracking branch 'aosp/android-4.14-stable... 4.14.284-ebe6b429a95d-20220621-469
2022-06-21 Linaro CIMerge remote-tracking branch 'aosp/android-4.14-stable... 4.14.283-83bf96886b0d-20220621-468
2022-06-21 Greg Kroah... Merge 4.14.284 into android-4.14-stable
2022-06-21 Greg Kroah... Revert "ext4: fix use-after-free in ext4_rename_dir_pre...
2022-06-21 Greg Kroah... Revert "ext4: verify dir block before splitting it"
2022-06-16 Greg Kroah... Linux 4.14.284 v4.14.284
2022-06-16 Josh Poimboeufx86/speculation/mmio: Print SMT warning
2022-06-16 Pawan GuptaKVM: x86/speculation: Disable Fill buffer clear within...
2022-06-16 Pawan Guptax86/speculation/mmio: Reuse SRBDS mitigation for SBDS
2022-06-16 Pawan Guptax86/speculation/srbds: Update SRBDS mitigation selection
2022-06-16 Pawan Guptax86/speculation/mmio: Add sysfs reporting for Processor...
2022-06-16 Pawan Guptax86/speculation/mmio: Enable CPU Fill buffer clearing...
2022-06-16 Pawan Guptax86/bugs: Group MDS, TAA & Processor MMIO Stale Data...
2022-06-16 Pawan Guptax86/speculation/mmio: Add mitigation for Processor...
2022-06-16 Pawan Guptax86/speculation: Add a common function for MD_CLEAR...
2022-06-16 Pawan Guptax86/speculation/mmio: Enumerate Processor MMIO Stale...
2022-06-16 Pawan GuptaDocumentation: Add documentation for Processor MMIO...
2022-06-16 Gayatri Kammelax86/cpu: Add another Alder Lake CPU to the Intel family
2022-06-16 Tony Luckx86/cpu: Add Lakefield, Alder Lake and Rocket Lake...
2022-06-16 Kan Liangx86/cpu: Add Comet Lake to the Intel CPU models header
2022-06-16 Kan Liangx86/CPU: Add more Icelake model numbers
2022-06-16 Rajneesh Bhardwajx86/CPU: Add Icelake model number
2022-06-16 Rajneesh Bhardwajx86/cpu: Add Cannonlake to Intel family
2022-06-16 Zhang Ruix86/cpu: Add Jasper Lake to Intel family
2022-06-16 Guenter Roeckcpu/speculation: Add prototype for cpu_show_srbds()
2022-06-16 Gayatri Kammelax86/cpu: Add Elkhart Lake to Intel family
2022-06-16 Ulf Hanssonmmc: sdhci-omap: Fix busy detection by enabling MMC_CAP...
2022-06-16 Ulf Hanssonmmc: core: Respect MMC_CAP_NEED_RSP_BUSY for eMMC sleep...
2022-06-16 Ulf Hanssonmmc: core: Respect MMC_CAP_NEED_RSP_BUSY for erase...
2022-06-16 Ulf Hanssonmmc: core: Allow host controllers to require R1B for...
2022-06-14 Greg Kroah... Merge 4.14.283 into android-4.14-stable
2022-06-14 Greg Kroah... Linux 4.14.283 v4.14.283
2022-06-14 Eric Dumazettcp: fix tcp_mtup_probe_success vs wrong snd_cwnd
2022-06-14 Johan HovoldPCI: qcom: Fix unbalanced PHY init on probe errors
2022-06-14 Tokunori Ikegamimtd: cfi_cmdset_0002: Use chip_ready() for write on...
2022-06-14 Tokunori Ikegamimtd: cfi_cmdset_0002: Move and rename chip_check/chip_r...
2022-06-14 Pascal Hambourgmd/raid0: Ignore RAID0 layout if the second zone has...
2022-06-14 Michael Ellermanpowerpc/32: Fix overread/overwrite of thread_struct...
2022-06-14 Mathias NymanInput: bcm5974 - set missing URB_NO_TRANSFER_DMA_MAP...
2022-06-14 Olivier Matzixgbe: fix unexpected VLAN Rx in promisc mode on VF
2022-06-14 Olivier Matzixgbe: fix bcast packets Rx on VF after promisc removal
2022-06-14 Martin Falteseknfc: st21nfca: fix memory leaks in EVT_TRANSACTION...
2022-06-14 Martin Falteseknfc: st21nfca: fix incorrect validating logic in EVT_TR...
2022-06-14 Sergey Shtylyovata: libata-transport: fix {dma|pio|xfer}_mode sysfs...
2022-06-14 Shyam Prasad Ncifs: return errors during session setup during reconnects
2022-06-14 huangwenhuiALSA: hda/conexant - Fix loopback issue with CX20632
2022-06-14 Xie Yongjivringh: Fix loop descriptors check in the indirect...
2022-06-14 Kees Cooknodemask: Fix return values to be unsigned
2022-06-14 Yu Kuainbd: fix io hung while disconnecting device
2022-06-14 Yu Kuainbd: fix race between nbd_alloc_config() and module...
2022-06-14 Yu Kuainbd: call genl_unregister_family() first in nbd_cleanup()
2022-06-14 Masahiro Yamadamodpost: fix undefined behavior of is_arm_mapping_symbol()
2022-06-14 Gong Yuanjundrm/radeon: fix a possible null pointer dereference
2022-06-14 Michal KubecekRevert "net: af_key: add check for pfkey_broadcast...
2022-06-14 Guoqing Jiangmd: protect md_unregister_thread from reentrancy
2022-06-14 Hao Luokernfs: Separate kernfs_pr_cont_buf and rename_lock.
2022-06-14 John Ognessserial: msm_serial: disable interrupts in __msm_console...
2022-06-14 Wang Chengstaging: rtl8712: fix uninit-value in r871xu_drv_init()
2022-06-14 Andre Przywaraclocksource/drivers/sp804: Avoid error on multiple...
2022-06-14 bumwoo leeextcon: Modify extcon device to be created after driver...
2022-06-14 Shuah Khanmisc: rtsx: set NULL intfdata when probe fails
2022-06-14 Marek Szyprowskiusb: dwc2: gadget: don't reset gadget's driver->bus
2022-06-14 Evan GreenUSB: hcd-pci: Fully suspend across freeze/thaw cycle
2022-06-14 Duoming Zhoudrivers: usb: host: Fix deadlock in oxu_bus_suspend()
2022-06-14 Duoming Zhoudrivers: tty: serial: Fix deadlock in sa1100_set_termios()
2022-06-14 Zhen NiUSB: host: isp116x: check return value after calling...
2022-06-14 Duoming Zhoudrivers: staging: rtl8192e: Fix deadlock in rtllib_beac...
2022-06-14 Huang Guobintty: Fix a possible resource leak in icom_probe
2022-06-14 Zheyu Matty: synclink_gt: Fix null-pointer-dereference in slgt_...
2022-06-14 Kees Cooklkdtm/usercopy: Expand size of "out of frame" object
2022-06-14 Xiaoke Wangiio: dummy: iio_simple_dummy: check the return value...
2022-06-14 Linus Torvaldsdrm: imx: fix compiler warning with gcc-12
2022-06-14 Miaoqian Linnet: altera: Fix refcount leak in altera_tse_mdio_create
2022-06-14 Masahiro Yamadanet: ipv6: unexport __init-annotated seg6_hmac_init()
2022-06-14 Masahiro Yamadanet: xfrm: unexport __init-annotated xfrm4_protocol_init()
2022-06-14 Masahiro Yamadanet: mdio: unexport __init-annotated mdio_bus_init()
2022-06-14 Chuck LeverSUNRPC: Fix the calculation of xdr->end in xdr_get_next...
2022-06-14 Gal Pressmannet/mlx4_en: Fix wrong return value on ioctl EEPROM...
2022-06-14 Miaoqian Linata: pata_octeon_cf: Fix refcount leak in octeon_cf_probe
2022-06-14 Kinglong Meexprtrdma: treat all calls not a bcall when bc_serv...
2022-06-14 Yang Yingliangvideo: fbdev: pxa3xx-gcu: release the resources correct...
2022-06-14 Greg Ungererm68knommu: fix undefined reference to `_init_sp'
2022-06-14 Greg Ungererm68knommu: set ZERO_PAGE() to the allocated zeroed...
2022-06-14 Lucas Tanurei2c: cadence: Increase timeout per message if necessary
2022-06-14 Mark-PK Tsaitracing: Avoid adding tracer option before update_trace...
2022-06-14 Jun Miaotracing: Fix sleeping function called from invalid...
2022-06-14 Gong Yuanjunmips: cpc: Fix refcount leak in mips_cpc_default_phys_base
2022-06-14 Leo Yanperf c2c: Fix sorting in percent_rmt_hitm_cmp()
2022-06-14 Eric Dumazettcp: tcp_rtx_synack() can be called from process context
2022-06-14 Zhihao Chengubi: ubi_create_volume: Fix use-after-free when volume...
2022-06-14 Baokun Lijffs2: fix memory leak in jffs2_do_fill_super
2022-06-14 Alexander Lobakinmodpost: fix removing numeric suffixes
2022-06-14 Miaoqian Linnet: dsa: mv88e6xxx: Fix refcount leak in mv88e6xxx_mdi...
2022-06-14 Dan Carpenternet: ethernet: mtk_eth_soc: out of bounds read in mtk_h...
2022-06-14 Krzysztof Kozlowskiclocksource/drivers/oxnas-rps: Fix irq_of_parse_and_map...
2022-06-14 Miaoqian Linfirmware: dmi-sysfs: Fix memory leak in dmi_sysfs_regis...
2022-06-14 Ilpo Järvinenserial: st-asc: Sanitize CSIZE and correct PARENB for CS7
2022-06-14 Ilpo Järvinenserial: sh-sci: Don't allow CS5-6
2022-06-14 Ilpo Järvinenserial: txx9: Don't allow CS5-6
next