1 hidl_package_root {
2 name: "android.hardware",
3 }
5 cc_defaults {
6 name: "hidl_defaults",
7 cflags: [
8 "-Wall",
9 "-Werror",
10 ],
11 }
13 // VTS tests must link to HAL definition libraries statically.
14 cc_defaults {
15 name: "VtsHalTargetTestDefaults",
16 defaults: ["hidl_defaults"],
18 // Lists all dependencies that can *not* be expected on the device.
19 static_libs: [
20 "VtsHalHidlTargetTestBase",
21 "libhidl-gen-utils",
22 ],
23 group_static_libs: true,
25 // Lists all system dependencies that can be expected on the device.
26 shared_libs: [
27 "libbase",
28 // All the following are dependencies of any HAL definition library.
29 "libcutils",
30 "liblog",
31 "libhidlbase",
32 "libhidltransport",
33 "libhwbinder",
34 "libutils",
35 ],
36 cflags: [
37 "-O0",
38 "-g",
39 ],
41 }