]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/blob - Android.bp
Merge "Add 4.14.0 kernel to all matrices." into pi-dev
[android/platform-hardware-interfaces.git] / Android.bp
1 hidl_package_root {
2     name: "android.hardware",
3     path: "hardware/interfaces",
4 }
6 cc_defaults {
7     name: "hidl_defaults",
8     cflags: [
9         "-Wall",
10         "-Werror",
11     ],
12 }
14 // VTS tests must link to HAL definition libraries statically.
15 cc_defaults {
16     name: "VtsHalTargetTestDefaults",
17     defaults: ["hidl_defaults"],
19     // Lists all dependencies that can *not* be expected on the device.
20     static_libs: [
21         "VtsHalHidlTargetTestBase",
22     ],
23     group_static_libs: true,
25     // Lists all system dependencies that can be expected on the device.
26     shared_libs: [
27         "libbase",
28         // All the following are dependencies of any HAL definition library.
29         "libcutils",
30         "liblog",
31         "libhidlbase",
32         "libhidltransport",
33         "libhwbinder",
34         "libutils",
35     ],
36     cflags: [
37         "-O0",
38         "-g",
39     ],
41 }