1 subdirs = [
2 "*"
3 ]
5 cc_defaults {
6 name: "hidl_defaults",
7 cflags: [
8 "-Wall",
9 "-Werror",
10 ],
11 }
13 // VTS tests must link to HAL definition libraries statically.
14 cc_defaults {
15 name: "VtsHalTargetTestDefaults",
16 defaults: ["hidl_defaults"],
18 // Lists all dependencies that can *not* be expected on the device.
19 static_libs: [
20 "VtsHalHidlTargetTestBase",
21 ],
22 group_static_libs: true,
24 // Lists all system dependencies that can be expected on the device.
25 shared_libs: [
26 "libbase",
27 // All the following are dependencies of any HAL definition library.
28 "libcutils",
29 "liblog",
30 "libhidlbase",
31 "libhidltransport",
32 "libhwbinder",
33 "libutils",
34 ],
35 cflags: [
36 "-O0",
37 "-g",
38 ],
40 }