Merge "DRM 1.1: Add VINTF doc"
[android/platform-hardware-interfaces.git] / audio / common / all-versions / default / service / Android.mk
1 #
2 # Copyright (C) 2016 The Android Open Source Project
3 #
4 # Licensed under the Apache License, Version 2.0 (the "License");
5 # you may not use this file except in compliance with the License.
6 # You may obtain a copy of the License at
7 #
8 #      http://www.apache.org/licenses/LICENSE-2.0
9 #
10 # Unless required by applicable law or agreed to in writing, software
11 # distributed under the License is distributed on an "AS IS" BASIS,
12 # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 # See the License for the specific language governing permissions and
14 # limitations under the License.
17 LOCAL_PATH := $(call my-dir)
19 #
20 # Service
21 #
23 include $(CLEAR_VARS)
24 LOCAL_MODULE := android.hardware.audio@2.0-service
25 LOCAL_INIT_RC := android.hardware.audio@2.0-service.rc
26 LOCAL_MODULE_RELATIVE_PATH := hw
27 LOCAL_PROPRIETARY_MODULE := true
28 LOCAL_SRC_FILES := \
29     service.cpp
31 LOCAL_CFLAGS := -Wall -Werror
33 LOCAL_SHARED_LIBRARIES := \
34     libbinder \
35     libhidlbase \
36     libhidltransport \
37     liblog \
38     libutils \
39     libhardware \
40     android.hardware.audio@2.0 \
41     android.hardware.audio@4.0 \
42     android.hardware.audio.common@2.0 \
43     android.hardware.audio.common@4.0 \
44     android.hardware.audio.effect@2.0 \
45     android.hardware.audio.effect@4.0 \
46     android.hardware.bluetooth.a2dp@1.0 \
47     android.hardware.soundtrigger@2.0 \
48     android.hardware.soundtrigger@2.1
50 # Can not switch to Android.bp until AUDIOSERVER_MULTILIB
51 # is deprecated as build config variable are not supported
52 ifeq ($(strip $(AUDIOSERVER_MULTILIB)),)
53 LOCAL_MULTILIB := 32
54 else
55 LOCAL_MULTILIB := $(AUDIOSERVER_MULTILIB)
56 endif
58 # b/117506164
59 LOCAL_SANITIZE := never
61 include $(BUILD_EXECUTABLE)