Merge "DRM 1.1: Add VINTF doc"
[android/platform-hardware-interfaces.git] / audio / common / all-versions / default / service / android.hardware.audio@2.0-service.rc
1 service vendor.audio-hal-2-0 /vendor/bin/hw/android.hardware.audio@2.0-service
2     class hal
3     user audioserver
4     # media gid needed for /dev/fm (radio) and for /data/misc/media (tee)
5     group audio camera drmrpc inet media mediadrm net_bt net_bt_admin net_bw_acct wakelock
6     capabilities BLOCK_SUSPEND
7     ioprio rt 4
8     writepid /dev/cpuset/foreground/tasks /dev/stune/foreground/tasks
9     # audioflinger restarts itself when it loses connection with the hal
10     # and its .rc file has an "onrestart restart audio-hal" rule, thus
11     # an additional auto-restart from the init process isn't needed.
12     oneshot
13     interface android.hardware.audio@4.0::IDevicesFactory default
14     interface android.hardware.audio@2.0::IDevicesFactory default