]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/blob - audio/common/all-versions/default/service/service.cpp
[automerger skipped] Merge "graphics: add libhwc2on{1,fb}adapter" am: 86b9e6d4b6
[android/platform-hardware-interfaces.git] / audio / common / all-versions / default / service / service.cpp
1 /*
2  * Copyright (C) 2016 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #define LOG_TAG "audiohalservice"
19 #include <android/hardware/audio/2.0/IDevicesFactory.h>
20 #include <android/hardware/audio/4.0/IDevicesFactory.h>
21 #include <android/hardware/audio/effect/2.0/IEffectsFactory.h>
22 #include <android/hardware/audio/effect/4.0/IEffectsFactory.h>
23 #include <android/hardware/bluetooth/a2dp/1.0/IBluetoothAudioOffload.h>
24 #include <android/hardware/soundtrigger/2.0/ISoundTriggerHw.h>
25 #include <android/hardware/soundtrigger/2.1/ISoundTriggerHw.h>
26 #include <binder/ProcessState.h>
27 #include <hidl/HidlTransportSupport.h>
28 #include <hidl/LegacySupport.h>
30 using namespace android::hardware;
31 using android::OK;
33 int main(int /* argc */, char* /* argv */ []) {
34     android::ProcessState::initWithDriver("/dev/vndbinder");
35     // start a threadpool for vndbinder interactions
36     android::ProcessState::self()->startThreadPool();
37     configureRpcThreadpool(16, true /*callerWillJoin*/);
39     bool fail = registerPassthroughServiceImplementation<audio::V4_0::IDevicesFactory>() != OK &&
40                 registerPassthroughServiceImplementation<audio::V2_0::IDevicesFactory>() != OK;
41     LOG_ALWAYS_FATAL_IF(fail, "Could not register audio core API 2.0 nor 4.0");
43     fail = registerPassthroughServiceImplementation<audio::effect::V4_0::IEffectsFactory>() != OK &&
44            registerPassthroughServiceImplementation<audio::effect::V2_0::IEffectsFactory>() != OK,
45     LOG_ALWAYS_FATAL_IF(fail, "Could not register audio effect API 2.0 nor 4.0");
47     fail = registerPassthroughServiceImplementation<soundtrigger::V2_1::ISoundTriggerHw>() != OK &&
48            registerPassthroughServiceImplementation<soundtrigger::V2_0::ISoundTriggerHw>() != OK,
49     ALOGW_IF(fail, "Could not register soundtrigger API 2.0 nor 2.1");
51     fail =
52         registerPassthroughServiceImplementation<bluetooth::a2dp::V1_0::IBluetoothAudioOffload>() !=
53         OK;
54     ALOGW_IF(fail, "Could not register Bluetooth audio offload 1.0");
56     joinRpcThreadpool();
57 }