[android/platform-hardware-interfaces.git] / bluetooth / 1.0 / vts / functional / VtsHalBluetoothV1_0TargetTest.cpp
1 /*
2 * Copyright (C) 2016 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #define LOG_TAG "bluetooth_hidl_hal_test"
18 #include <android-base/logging.h>
20 #include <android/hardware/bluetooth/1.0/IBluetoothHci.h>
21 #include <android/hardware/bluetooth/1.0/IBluetoothHciCallbacks.h>
22 #include <android/hardware/bluetooth/1.0/types.h>
23 #include <hardware/bluetooth.h>
24 #include <utils/Log.h>
26 #include <VtsHalHidlTargetCallbackBase.h>
27 #include <VtsHalHidlTargetTestBase.h>
28 #include <VtsHalHidlTargetTestEnvBase.h>
29 #include <queue>
31 using ::android::hardware::bluetooth::V1_0::IBluetoothHci;
32 using ::android::hardware::bluetooth::V1_0::IBluetoothHciCallbacks;
33 using ::android::hardware::bluetooth::V1_0::Status;
34 using ::android::hardware::hidl_vec;
35 using ::android::hardware::Return;
36 using ::android::hardware::Void;
37 using ::android::sp;
39 #define HCI_MINIMUM_HCI_VERSION 5 // Bluetooth Core Specification 3.0 + HS
40 #define HCI_MINIMUM_LMP_VERSION 5 // Bluetooth Core Specification 3.0 + HS
41 #define NUM_HCI_COMMANDS_BANDWIDTH 1000
42 #define NUM_SCO_PACKETS_BANDWIDTH 1000
43 #define NUM_ACL_PACKETS_BANDWIDTH 1000
44 #define WAIT_FOR_INIT_TIMEOUT std::chrono::milliseconds(2000)
45 #define WAIT_FOR_HCI_EVENT_TIMEOUT std::chrono::milliseconds(2000)
46 #define WAIT_FOR_SCO_DATA_TIMEOUT std::chrono::milliseconds(1000)
47 #define WAIT_FOR_ACL_DATA_TIMEOUT std::chrono::milliseconds(1000)
49 #define COMMAND_HCI_SHOULD_BE_UNKNOWN \
50 { 0xff, 0x3B, 0x08, 0x00, 0x01, 0x02, 0x03, 0x04, 0x05, 0x06, 0x07 }
51 #define COMMAND_HCI_READ_LOCAL_VERSION_INFORMATION \
52 { 0x01, 0x10, 0x00 }
53 #define COMMAND_HCI_READ_BUFFER_SIZE \
54 { 0x05, 0x10, 0x00 }
55 #define COMMAND_HCI_WRITE_LOOPBACK_MODE_LOCAL \
56 { 0x02, 0x18, 0x01, 0x01 }
57 #define COMMAND_HCI_RESET \
58 { 0x03, 0x0c, 0x00 }
59 #define COMMAND_HCI_WRITE_LOCAL_NAME \
60 { 0x13, 0x0c, 0xf8 }
61 #define HCI_STATUS_SUCCESS 0x00
62 #define HCI_STATUS_UNKNOWN_HCI_COMMAND 0x01
64 #define EVENT_CONNECTION_COMPLETE 0x03
65 #define EVENT_COMMAND_COMPLETE 0x0e
66 #define EVENT_COMMAND_STATUS 0x0f
67 #define EVENT_NUMBER_OF_COMPLETED_PACKETS 0x13
68 #define EVENT_LOOPBACK_COMMAND 0x19
70 #define EVENT_CODE_BYTE 0
71 #define EVENT_LENGTH_BYTE 1
72 #define EVENT_FIRST_PAYLOAD_BYTE 2
73 #define EVENT_COMMAND_STATUS_STATUS_BYTE 2
74 #define EVENT_COMMAND_STATUS_ALLOWED_PACKETS_BYTE 3
75 #define EVENT_COMMAND_STATUS_OPCODE_LSBYTE 4 // Bytes 4 and 5
76 #define EVENT_COMMAND_COMPLETE_ALLOWED_PACKETS_BYTE 2
77 #define EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE 3 // Bytes 3 and 4
78 #define EVENT_COMMAND_COMPLETE_STATUS_BYTE 5
79 #define EVENT_COMMAND_COMPLETE_FIRST_PARAM_BYTE 6
80 #define EVENT_LOCAL_HCI_VERSION_BYTE EVENT_COMMAND_COMPLETE_FIRST_PARAM_BYTE
81 #define EVENT_LOCAL_LMP_VERSION_BYTE EVENT_LOCAL_HCI_VERSION_BYTE + 3
83 #define EVENT_CONNECTION_COMPLETE_PARAM_LENGTH 11
84 #define EVENT_CONNECTION_COMPLETE_TYPE 11
85 #define EVENT_CONNECTION_COMPLETE_TYPE_SCO 0
86 #define EVENT_CONNECTION_COMPLETE_TYPE_ACL 1
87 #define EVENT_CONNECTION_COMPLETE_HANDLE_LSBYTE 3
88 #define EVENT_COMMAND_STATUS_LENGTH 4
90 #define EVENT_NUMBER_OF_COMPLETED_PACKETS_NUM_HANDLES 2
92 #define ACL_BROADCAST_FLAG_OFFSET 6
93 #define ACL_BROADCAST_FLAG_POINT_TO_POINT 0x0
94 #define ACL_BROADCAST_POINT_TO_POINT \
95 (ACL_BROADCAST_FLAG_POINT_TO_POINT << ACL_BROADCAST_FLAG_OFFSET)
97 #define ACL_PACKET_BOUNDARY_FLAG_OFFSET 4
98 #define ACL_PACKET_BOUNDARY_FLAG_FIRST_AUTO_FLUSHABLE 0x2
99 #define ACL_PACKET_BOUNDARY_FIRST_AUTO_FLUSHABLE \
100 (ACL_PACKET_BOUNDARY_FLAG_FIRST_AUTO_FLUSHABLE \
101 << ACL_PACKET_BOUNDARY_FLAG_OFFSET)
103 constexpr char kCallbackNameAclEventReceived[] = "aclDataReceived";
104 constexpr char kCallbackNameHciEventReceived[] = "hciEventReceived";
105 constexpr char kCallbackNameInitializationComplete[] = "initializationComplete";
106 constexpr char kCallbackNameScoEventReceived[] = "scoDataReceived";
108 class ThroughputLogger {
109 public:
110 ThroughputLogger(std::string task)
111 : task_(task), start_time_(std::chrono::steady_clock::now()) {}
113 ~ThroughputLogger() {
114 if (total_bytes_ == 0) return;
115 std::chrono::duration<double> duration =
116 std::chrono::steady_clock::now() - start_time_;
117 double s = duration.count();
118 if (s == 0) return;
119 double rate_kb = (static_cast<double>(total_bytes_) / s) / 1024;
120 ALOGD("%s %.1f KB/s (%zu bytes in %.3fs)", task_.c_str(), rate_kb,
121 total_bytes_, s);
122 }
124 void setTotalBytes(size_t total_bytes) { total_bytes_ = total_bytes; }
126 private:
127 size_t total_bytes_;
128 std::string task_;
129 std::chrono::steady_clock::time_point start_time_;
130 };
132 // Test environment for Bluetooth HIDL HAL.
133 class BluetoothHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
134 public:
135 // get the test environment singleton
136 static BluetoothHidlEnvironment* Instance() {
137 static BluetoothHidlEnvironment* instance = new BluetoothHidlEnvironment;
138 return instance;
139 }
141 virtual void registerTestServices() override {
142 registerTestService<IBluetoothHci>();
143 }
145 private:
146 BluetoothHidlEnvironment() {}
147 };
149 // The main test class for Bluetooth HIDL HAL.
150 class BluetoothHidlTest : public ::testing::VtsHalHidlTargetTestBase {
151 public:
152 virtual void SetUp() override {
153 // currently test passthrough mode only
154 bluetooth =
155 ::testing::VtsHalHidlTargetTestBase::getService<IBluetoothHci>();
156 ASSERT_NE(bluetooth, nullptr);
157 ALOGI("%s: getService() for bluetooth is %s", __func__,
158 bluetooth->isRemote() ? "remote" : "local");
160 bluetooth_cb = new BluetoothHciCallbacks(*this);
161 ASSERT_NE(bluetooth_cb, nullptr);
163 max_acl_data_packet_length = 0;
164 max_sco_data_packet_length = 0;
165 max_acl_data_packets = 0;
166 max_sco_data_packets = 0;
168 initialized = false;
169 event_cb_count = 0;
170 acl_cb_count = 0;
171 sco_cb_count = 0;
173 ASSERT_FALSE(initialized);
174 // Should not be checked in production code
175 ASSERT_TRUE(bluetooth->initialize(bluetooth_cb).isOk());
177 bluetooth_cb->SetWaitTimeout(kCallbackNameInitializationComplete,
178 WAIT_FOR_INIT_TIMEOUT);
179 bluetooth_cb->SetWaitTimeout(kCallbackNameHciEventReceived,
180 WAIT_FOR_HCI_EVENT_TIMEOUT);
181 bluetooth_cb->SetWaitTimeout(kCallbackNameAclEventReceived,
182 WAIT_FOR_ACL_DATA_TIMEOUT);
183 bluetooth_cb->SetWaitTimeout(kCallbackNameScoEventReceived,
184 WAIT_FOR_SCO_DATA_TIMEOUT);
186 EXPECT_TRUE(
187 bluetooth_cb->WaitForCallback(kCallbackNameInitializationComplete)
188 .no_timeout);
190 ASSERT_TRUE(initialized);
191 }
193 virtual void TearDown() override {
194 // Should not be checked in production code
195 ASSERT_TRUE(bluetooth->close().isOk());
196 handle_no_ops();
197 EXPECT_EQ(static_cast<size_t>(0), event_queue.size());
198 EXPECT_EQ(static_cast<size_t>(0), sco_queue.size());
199 EXPECT_EQ(static_cast<size_t>(0), acl_queue.size());
200 }
202 void setBufferSizes();
204 // Functions called from within tests in loopback mode
205 void sendAndCheckHCI(int num_packets);
206 void sendAndCheckSCO(int num_packets, size_t size, uint16_t handle);
207 void sendAndCheckACL(int num_packets, size_t size, uint16_t handle);
209 // Helper functions to try to get a handle on verbosity
210 void enterLoopbackMode(std::vector<uint16_t>& sco_handles,
211 std::vector<uint16_t>& acl_handles);
212 void handle_no_ops();
213 void wait_for_event(bool timeout_is_error);
214 void wait_for_command_complete_event(hidl_vec<uint8_t> cmd);
215 int wait_for_completed_packets_event(uint16_t handle);
217 // A simple test implementation of BluetoothHciCallbacks.
218 class BluetoothHciCallbacks
219 : public ::testing::VtsHalHidlTargetCallbackBase<BluetoothHidlTest>,
220 public IBluetoothHciCallbacks {
221 BluetoothHidlTest& parent_;
223 public:
224 BluetoothHciCallbacks(BluetoothHidlTest& parent) : parent_(parent){};
226 virtual ~BluetoothHciCallbacks() = default;
228 Return<void> initializationComplete(Status status) override {
229 parent_.initialized = (status == Status::SUCCESS);
230 NotifyFromCallback(kCallbackNameInitializationComplete);
231 ALOGV("%s (status = %d)", __func__, static_cast<int>(status));
232 return Void();
233 };
235 Return<void> hciEventReceived(
236 const ::android::hardware::hidl_vec<uint8_t>& event) override {
237 parent_.event_cb_count++;
238 parent_.event_queue.push(event);
239 NotifyFromCallback(kCallbackNameHciEventReceived);
240 ALOGV("Event received (length = %d)", static_cast<int>(event.size()));
241 return Void();
242 };
244 Return<void> aclDataReceived(
245 const ::android::hardware::hidl_vec<uint8_t>& data) override {
246 parent_.acl_cb_count++;
247 parent_.acl_queue.push(data);
248 NotifyFromCallback(kCallbackNameAclEventReceived);
249 return Void();
250 };
252 Return<void> scoDataReceived(
253 const ::android::hardware::hidl_vec<uint8_t>& data) override {
254 parent_.sco_cb_count++;
255 parent_.sco_queue.push(data);
256 NotifyFromCallback(kCallbackNameScoEventReceived);
257 return Void();
258 };
259 };
261 sp<IBluetoothHci> bluetooth;
262 sp<BluetoothHciCallbacks> bluetooth_cb;
263 std::queue<hidl_vec<uint8_t>> event_queue;
264 std::queue<hidl_vec<uint8_t>> acl_queue;
265 std::queue<hidl_vec<uint8_t>> sco_queue;
267 bool initialized;
269 int event_cb_count;
270 int sco_cb_count;
271 int acl_cb_count;
273 int max_acl_data_packet_length;
274 int max_sco_data_packet_length;
275 int max_acl_data_packets;
276 int max_sco_data_packets;
277 };
279 // Discard NO-OPs from the event queue.
280 void BluetoothHidlTest::handle_no_ops() {
281 while (event_queue.size() > 0) {
282 hidl_vec<uint8_t> event = event_queue.front();
283 EXPECT_GE(event.size(),
284 static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
285 bool event_is_no_op =
286 (event[EVENT_CODE_BYTE] == EVENT_COMMAND_COMPLETE) &&
287 (event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE] == 0x00) &&
288 (event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1] == 0x00);
289 event_is_no_op |= (event[EVENT_CODE_BYTE] == EVENT_COMMAND_STATUS) &&
290 (event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE] == 0x00) &&
291 (event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE + 1] == 0x00);
292 if (event_is_no_op) {
293 event_queue.pop();
294 } else {
295 return;
296 }
297 }
298 }
300 // Receive an event, discarding NO-OPs.
301 void BluetoothHidlTest::wait_for_event(bool timeout_is_error = true) {
302 hidl_vec<uint8_t> event;
303 do {
304 bool no_timeout =
305 bluetooth_cb->WaitForCallback(kCallbackNameHciEventReceived).no_timeout;
306 EXPECT_TRUE(no_timeout || !timeout_is_error);
307 if (no_timeout && timeout_is_error) {
308 EXPECT_LT(static_cast<size_t>(0), event_queue.size());
309 }
310 if (event_queue.size() == 0) {
311 // WaitForCallback timed out.
312 return;
313 }
314 handle_no_ops();
315 } while (event_queue.size() == 0);
316 }
318 // Wait until a COMMAND_COMPLETE is received.
319 void BluetoothHidlTest::wait_for_command_complete_event(hidl_vec<uint8_t> cmd) {
320 wait_for_event();
321 hidl_vec<uint8_t> event = event_queue.front();
322 event_queue.pop();
324 EXPECT_GT(event.size(),
325 static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
326 EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
327 EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
328 EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
329 EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
330 }
332 // Send the command to read the controller's buffer sizes.
333 void BluetoothHidlTest::setBufferSizes() {
334 hidl_vec<uint8_t> cmd = COMMAND_HCI_READ_BUFFER_SIZE;
335 bluetooth->sendHciCommand(cmd);
337 wait_for_event();
338 if (event_queue.size() == 0) return;
340 hidl_vec<uint8_t> event = event_queue.front();
341 event_queue.pop();
343 EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
344 EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
345 EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
346 EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
348 max_acl_data_packet_length =
349 event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 1] +
350 (event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 2] << 8);
351 max_sco_data_packet_length = event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 3];
352 max_acl_data_packets = event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 4] +
353 (event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 5] << 8);
354 max_sco_data_packets = event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 6] +
355 (event[EVENT_COMMAND_COMPLETE_STATUS_BYTE + 7] << 8);
357 ALOGD("%s: ACL max %d num %d SCO max %d num %d", __func__,
358 static_cast<int>(max_acl_data_packet_length),
359 static_cast<int>(max_acl_data_packets),
360 static_cast<int>(max_sco_data_packet_length),
361 static_cast<int>(max_sco_data_packets));
362 }
364 // Send an HCI command (in Loopback mode) and check the response.
365 void BluetoothHidlTest::sendAndCheckHCI(int num_packets) {
366 ThroughputLogger logger = {__func__};
367 int command_size = 0;
368 for (int n = 0; n < num_packets; n++) {
369 // Send an HCI packet
370 std::vector<uint8_t> write_name = COMMAND_HCI_WRITE_LOCAL_NAME;
371 // With a name
372 char new_name[] = "John Jacob Jingleheimer Schmidt ___________________0";
373 size_t new_name_length = strlen(new_name);
374 for (size_t i = 0; i < new_name_length; i++)
375 write_name.push_back(static_cast<uint8_t>(new_name[i]));
376 // And the packet number
377 size_t i = new_name_length - 1;
378 for (int digits = n; digits > 0; digits = digits / 10, i--)
379 write_name[i] = static_cast<uint8_t>('0' + digits % 10);
380 // And padding
381 for (size_t i = 0; i < 248 - new_name_length; i++)
382 write_name.push_back(static_cast<uint8_t>(0));
384 hidl_vec<uint8_t> cmd = write_name;
385 bluetooth->sendHciCommand(cmd);
387 // Check the loopback of the HCI packet
388 wait_for_event();
389 if (event_queue.size() == 0) return;
391 hidl_vec<uint8_t> event = event_queue.front();
392 event_queue.pop();
393 size_t compare_length =
394 (cmd.size() > static_cast<size_t>(0xff) ? static_cast<size_t>(0xff)
395 : cmd.size());
396 EXPECT_GT(event.size(), compare_length + EVENT_FIRST_PAYLOAD_BYTE - 1);
398 EXPECT_EQ(EVENT_LOOPBACK_COMMAND, event[EVENT_CODE_BYTE]);
399 EXPECT_EQ(compare_length, event[EVENT_LENGTH_BYTE]);
401 // Don't compare past the end of the event.
402 if (compare_length + EVENT_FIRST_PAYLOAD_BYTE > event.size()) {
403 compare_length = event.size() - EVENT_FIRST_PAYLOAD_BYTE;
404 ALOGE("Only comparing %d bytes", static_cast<int>(compare_length));
405 }
407 if (n == num_packets - 1) {
408 command_size = cmd.size();
409 }
411 for (size_t i = 0; i < compare_length; i++)
412 EXPECT_EQ(cmd[i], event[EVENT_FIRST_PAYLOAD_BYTE + i]);
413 }
414 logger.setTotalBytes(command_size * num_packets * 2);
415 }
417 // Send a SCO data packet (in Loopback mode) and check the response.
418 void BluetoothHidlTest::sendAndCheckSCO(int num_packets, size_t size,
419 uint16_t handle) {
420 ThroughputLogger logger = {__func__};
421 for (int n = 0; n < num_packets; n++) {
422 // Send a SCO packet
423 hidl_vec<uint8_t> sco_packet;
424 std::vector<uint8_t> sco_vector;
425 sco_vector.push_back(static_cast<uint8_t>(handle & 0xff));
426 sco_vector.push_back(static_cast<uint8_t>((handle & 0x0f00) >> 8));
427 sco_vector.push_back(static_cast<uint8_t>(size & 0xff));
428 sco_vector.push_back(static_cast<uint8_t>((size & 0xff00) >> 8));
429 for (size_t i = 0; i < size; i++) {
430 sco_vector.push_back(static_cast<uint8_t>(i + n));
431 }
432 sco_packet = sco_vector;
433 bluetooth->sendScoData(sco_vector);
435 // Check the loopback of the SCO packet
436 EXPECT_TRUE(bluetooth_cb->WaitForCallback(kCallbackNameScoEventReceived)
437 .no_timeout);
438 hidl_vec<uint8_t> sco_loopback = sco_queue.front();
439 sco_queue.pop();
441 EXPECT_EQ(sco_packet.size(), sco_loopback.size());
442 size_t successful_bytes = 0;
444 for (size_t i = 0; i < sco_packet.size(); i++) {
445 if (sco_packet[i] == sco_loopback[i]) {
446 successful_bytes = i;
447 } else {
448 ALOGE("Miscompare at %d (expected %x, got %x)", static_cast<int>(i),
449 sco_packet[i], sco_loopback[i]);
450 ALOGE("At %d (expected %x, got %x)", static_cast<int>(i + 1),
451 sco_packet[i + 1], sco_loopback[i + 1]);
452 break;
453 }
454 }
455 EXPECT_EQ(sco_packet.size(), successful_bytes + 1);
456 }
457 logger.setTotalBytes(num_packets * size * 2);
458 }
460 // Send an ACL data packet (in Loopback mode) and check the response.
461 void BluetoothHidlTest::sendAndCheckACL(int num_packets, size_t size,
462 uint16_t handle) {
463 ThroughputLogger logger = {__func__};
464 for (int n = 0; n < num_packets; n++) {
465 // Send an ACL packet
466 hidl_vec<uint8_t> acl_packet;
467 std::vector<uint8_t> acl_vector;
468 acl_vector.push_back(static_cast<uint8_t>(handle & 0xff));
469 acl_vector.push_back(static_cast<uint8_t>((handle & 0x0f00) >> 8) |
470 ACL_BROADCAST_POINT_TO_POINT |
471 ACL_PACKET_BOUNDARY_FIRST_AUTO_FLUSHABLE);
472 acl_vector.push_back(static_cast<uint8_t>(size & 0xff));
473 acl_vector.push_back(static_cast<uint8_t>((size & 0xff00) >> 8));
474 for (size_t i = 0; i < size; i++) {
475 acl_vector.push_back(static_cast<uint8_t>(i + n));
476 }
477 acl_packet = acl_vector;
478 bluetooth->sendAclData(acl_vector);
480 // Check the loopback of the ACL packet
481 EXPECT_TRUE(bluetooth_cb->WaitForCallback(kCallbackNameAclEventReceived)
482 .no_timeout);
483 hidl_vec<uint8_t> acl_loopback = acl_queue.front();
484 acl_queue.pop();
486 EXPECT_EQ(acl_packet.size(), acl_loopback.size());
487 size_t successful_bytes = 0;
489 for (size_t i = 0; i < acl_packet.size(); i++) {
490 if (acl_packet[i] == acl_loopback[i]) {
491 successful_bytes = i;
492 } else {
493 ALOGE("Miscompare at %d (expected %x, got %x)", static_cast<int>(i),
494 acl_packet[i], acl_loopback[i]);
495 ALOGE("At %d (expected %x, got %x)", static_cast<int>(i + 1),
496 acl_packet[i + 1], acl_loopback[i + 1]);
497 break;
498 }
499 }
500 EXPECT_EQ(acl_packet.size(), successful_bytes + 1);
501 }
502 logger.setTotalBytes(num_packets * size * 2);
503 }
505 // Return the number of completed packets reported by the controller.
506 int BluetoothHidlTest::wait_for_completed_packets_event(uint16_t handle) {
507 int packets_processed = 0;
508 wait_for_event(false);
509 if (event_queue.size() == 0) {
510 ALOGW("%s: WaitForCallback timed out.", __func__);
511 return packets_processed;
512 }
513 while (event_queue.size() > 0) {
514 hidl_vec<uint8_t> event = event_queue.front();
515 event_queue.pop();
517 EXPECT_EQ(EVENT_NUMBER_OF_COMPLETED_PACKETS, event[EVENT_CODE_BYTE]);
518 EXPECT_EQ(1, event[EVENT_NUMBER_OF_COMPLETED_PACKETS_NUM_HANDLES]);
520 uint16_t event_handle = event[3] + (event[4] << 8);
521 EXPECT_EQ(handle, event_handle);
523 packets_processed += event[5] + (event[6] << 8);
524 }
525 return packets_processed;
526 }
528 // Send local loopback command and initialize SCO and ACL handles.
529 void BluetoothHidlTest::enterLoopbackMode(std::vector<uint16_t>& sco_handles,
530 std::vector<uint16_t>& acl_handles) {
531 hidl_vec<uint8_t> cmd = COMMAND_HCI_WRITE_LOOPBACK_MODE_LOCAL;
532 bluetooth->sendHciCommand(cmd);
534 // Receive connection complete events with data channels
535 int connection_event_count = 0;
536 bool command_complete_received = false;
537 while (true) {
538 wait_for_event(false);
539 if (event_queue.size() == 0) {
540 // Fail if there was no event received or no connections completed.
541 EXPECT_TRUE(command_complete_received);
542 EXPECT_LT(0, connection_event_count);
543 return;
544 }
545 hidl_vec<uint8_t> event = event_queue.front();
546 event_queue.pop();
547 EXPECT_GT(event.size(),
548 static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
549 if (event[EVENT_CODE_BYTE] == EVENT_CONNECTION_COMPLETE) {
550 EXPECT_GT(event.size(),
551 static_cast<size_t>(EVENT_CONNECTION_COMPLETE_TYPE));
552 EXPECT_EQ(event[EVENT_LENGTH_BYTE],
553 EVENT_CONNECTION_COMPLETE_PARAM_LENGTH);
554 uint8_t connection_type = event[EVENT_CONNECTION_COMPLETE_TYPE];
556 EXPECT_TRUE(connection_type == EVENT_CONNECTION_COMPLETE_TYPE_SCO ||
557 connection_type == EVENT_CONNECTION_COMPLETE_TYPE_ACL);
559 // Save handles
560 uint16_t handle = event[EVENT_CONNECTION_COMPLETE_HANDLE_LSBYTE] |
561 event[EVENT_CONNECTION_COMPLETE_HANDLE_LSBYTE + 1] << 8;
562 if (connection_type == EVENT_CONNECTION_COMPLETE_TYPE_SCO)
563 sco_handles.push_back(handle);
564 else
565 acl_handles.push_back(handle);
567 ALOGD("Connect complete type = %d handle = %d",
568 event[EVENT_CONNECTION_COMPLETE_TYPE], handle);
569 connection_event_count++;
570 } else {
571 EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
572 EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
573 EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
574 EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
575 command_complete_received = true;
576 }
577 }
578 }
580 // Empty test: Initialize()/Close() are called in SetUp()/TearDown().
581 TEST_F(BluetoothHidlTest, InitializeAndClose) {}
583 // Send an HCI Reset with sendHciCommand and wait for a command complete event.
584 TEST_F(BluetoothHidlTest, HciReset) {
585 hidl_vec<uint8_t> cmd = COMMAND_HCI_RESET;
586 bluetooth->sendHciCommand(cmd);
588 wait_for_command_complete_event(cmd);
589 }
591 // Read and check the HCI version of the controller.
592 TEST_F(BluetoothHidlTest, HciVersionTest) {
593 hidl_vec<uint8_t> cmd = COMMAND_HCI_READ_LOCAL_VERSION_INFORMATION;
594 bluetooth->sendHciCommand(cmd);
596 wait_for_event();
597 if (event_queue.size() == 0) return;
599 hidl_vec<uint8_t> event = event_queue.front();
600 event_queue.pop();
601 EXPECT_GT(event.size(), static_cast<size_t>(EVENT_LOCAL_LMP_VERSION_BYTE));
603 EXPECT_EQ(EVENT_COMMAND_COMPLETE, event[EVENT_CODE_BYTE]);
604 EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
605 EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
606 EXPECT_EQ(HCI_STATUS_SUCCESS, event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
608 EXPECT_LE(HCI_MINIMUM_HCI_VERSION, event[EVENT_LOCAL_HCI_VERSION_BYTE]);
609 EXPECT_LE(HCI_MINIMUM_LMP_VERSION, event[EVENT_LOCAL_LMP_VERSION_BYTE]);
610 }
612 // Send an unknown HCI command and wait for the error message.
613 TEST_F(BluetoothHidlTest, HciUnknownCommand) {
614 hidl_vec<uint8_t> cmd = COMMAND_HCI_SHOULD_BE_UNKNOWN;
615 bluetooth->sendHciCommand(cmd);
617 wait_for_event();
618 if (event_queue.size() == 0) return;
620 hidl_vec<uint8_t> event = event_queue.front();
621 event_queue.pop();
623 EXPECT_GT(event.size(),
624 static_cast<size_t>(EVENT_COMMAND_COMPLETE_STATUS_BYTE));
625 if (event[EVENT_CODE_BYTE] == EVENT_COMMAND_COMPLETE) {
626 EXPECT_EQ(cmd[0], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE]);
627 EXPECT_EQ(cmd[1], event[EVENT_COMMAND_COMPLETE_OPCODE_LSBYTE + 1]);
628 EXPECT_EQ(HCI_STATUS_UNKNOWN_HCI_COMMAND,
629 event[EVENT_COMMAND_COMPLETE_STATUS_BYTE]);
630 } else {
631 EXPECT_EQ(EVENT_COMMAND_STATUS, event[EVENT_CODE_BYTE]);
632 EXPECT_EQ(cmd[0], event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE]);
633 EXPECT_EQ(cmd[1], event[EVENT_COMMAND_STATUS_OPCODE_LSBYTE + 1]);
634 EXPECT_EQ(HCI_STATUS_UNKNOWN_HCI_COMMAND,
635 event[EVENT_COMMAND_STATUS_STATUS_BYTE]);
636 }
637 }
639 // Enter loopback mode, but don't send any packets.
640 TEST_F(BluetoothHidlTest, WriteLoopbackMode) {
641 std::vector<uint16_t> sco_connection_handles;
642 std::vector<uint16_t> acl_connection_handles;
643 enterLoopbackMode(sco_connection_handles, acl_connection_handles);
644 }
646 // Enter loopback mode and send single packets.
647 TEST_F(BluetoothHidlTest, LoopbackModeSinglePackets) {
648 setBufferSizes();
650 std::vector<uint16_t> sco_connection_handles;
651 std::vector<uint16_t> acl_connection_handles;
652 enterLoopbackMode(sco_connection_handles, acl_connection_handles);
654 sendAndCheckHCI(1);
656 // This should work, but breaks on some current platforms. Figure out how to
657 // grandfather older devices but test new ones.
658 if (0 && sco_connection_handles.size() > 0) {
659 EXPECT_LT(0, max_sco_data_packet_length);
660 sendAndCheckSCO(1, max_sco_data_packet_length, sco_connection_handles[0]);
661 int sco_packets_sent = 1;
662 int completed_packets = wait_for_completed_packets_event(sco_connection_handles[0]);
663 if (sco_packets_sent != completed_packets) {
664 ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, sco_packets_sent,
665 completed_packets);
666 }
667 }
669 if (acl_connection_handles.size() > 0) {
670 EXPECT_LT(0, max_acl_data_packet_length);
671 sendAndCheckACL(1, max_acl_data_packet_length, acl_connection_handles[0]);
672 int acl_packets_sent = 1;
673 int completed_packets = wait_for_completed_packets_event(acl_connection_handles[0]);
674 if (acl_packets_sent != completed_packets) {
675 ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, acl_packets_sent,
676 completed_packets);
677 }
678 }
679 }
681 // Enter loopback mode and send packets for bandwidth measurements.
682 TEST_F(BluetoothHidlTest, LoopbackModeBandwidth) {
683 setBufferSizes();
685 std::vector<uint16_t> sco_connection_handles;
686 std::vector<uint16_t> acl_connection_handles;
687 enterLoopbackMode(sco_connection_handles, acl_connection_handles);
689 sendAndCheckHCI(NUM_HCI_COMMANDS_BANDWIDTH);
691 // This should work, but breaks on some current platforms. Figure out how to
692 // grandfather older devices but test new ones.
693 if (0 && sco_connection_handles.size() > 0) {
694 EXPECT_LT(0, max_sco_data_packet_length);
695 sendAndCheckSCO(NUM_SCO_PACKETS_BANDWIDTH, max_sco_data_packet_length,
696 sco_connection_handles[0]);
697 int sco_packets_sent = NUM_SCO_PACKETS_BANDWIDTH;
698 int completed_packets = wait_for_completed_packets_event(sco_connection_handles[0]);
699 if (sco_packets_sent != completed_packets) {
700 ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, sco_packets_sent,
701 completed_packets);
702 }
703 }
705 if (acl_connection_handles.size() > 0) {
706 EXPECT_LT(0, max_acl_data_packet_length);
707 sendAndCheckACL(NUM_ACL_PACKETS_BANDWIDTH, max_acl_data_packet_length,
708 acl_connection_handles[0]);
709 int acl_packets_sent = NUM_ACL_PACKETS_BANDWIDTH;
710 int completed_packets = wait_for_completed_packets_event(acl_connection_handles[0]);
711 if (acl_packets_sent != completed_packets) {
712 ALOGW("%s: packets_sent (%d) != completed_packets (%d)", __func__, acl_packets_sent,
713 completed_packets);
714 }
715 }
716 }
718 int main(int argc, char** argv) {
719 ::testing::AddGlobalTestEnvironment(BluetoothHidlEnvironment::Instance());
720 ::testing::InitGoogleTest(&argc, argv);
721 BluetoothHidlEnvironment::Instance()->init(&argc, argv);
722 int status = RUN_ALL_TESTS();
723 ALOGI("Test result = %d", status);
724 return status;
725 }