1 /*
2 * Copyright (C) 2016 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
16 #ifndef ANDROID_HARDWARE_DUMPSTATE_V1_0_DUMPSTATEDEVICE_H
17 #define ANDROID_HARDWARE_DUMPSTATE_V1_0_DUMPSTATEDEVICE_H
19 #include <android/hardware/dumpstate/1.0/IDumpstateDevice.h>
20 #include <hidl/MQDescriptor.h>
21 #include <hidl/Status.h>
23 namespace android {
24 namespace hardware {
25 namespace dumpstate {
26 namespace V1_0 {
27 namespace implementation {
29 using ::android::hardware::dumpstate::V1_0::IDumpstateDevice;
30 using ::android::hardware::hidl_array;
31 using ::android::hardware::hidl_handle;
32 using ::android::hardware::hidl_string;
33 using ::android::hardware::hidl_vec;
34 using ::android::hardware::Return;
35 using ::android::hardware::Void;
36 using ::android::sp;
38 struct DumpstateDevice : public IDumpstateDevice {
39 // Methods from ::android::hardware::dumpstate::V1_0::IDumpstateDevice follow.
40 Return<void> dumpstateBoard(const hidl_handle& h) override;
42 };
44 } // namespace implementation
45 } // namespace V1_0
46 } // namespace dumpstate
47 } // namespace hardware
48 } // namespace android
50 #endif // ANDROID_HARDWARE_DUMPSTATE_V1_0_DUMPSTATEDEVICE_H