]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/blob - fastboot/1.0/types.hal
3fbe63959c6e9f70875e9dacd4fed5b689d306e9
[android/platform-hardware-interfaces.git] / fastboot / 1.0 / types.hal
1 /**
2  * Copyright (C) 2018 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 package android.hardware.fastboot@1.0;
19 enum Status : uint32_t {
20     /**
21      * Operation completed without errors.
22      */
23     SUCCESS,
24     /**
25      * Unsupported operation.
26      */
27     NOT_SUPPORTED,
28     /**
29      * Bad argument.
30      */
31     INVALID_ARGUMENT,
32     /**
33      * Operation failed due to unknown reason.
34      */
35     FAILURE_UNKNOWN
36 };
38 enum FileSystemType : uint8_t {
39     /**
40      * Fourth extended file system.
41      */
42     EXT4,
43     /**
44      * Flash Friendly File System.
45      */
46     F2FS,
47     /**
48      * Raw file system.
49      */
50     RAW
51 };
53 struct Result {
54     Status status;
55     /**
56      * Message pertaining to the status. It must be a failure message for
57      * Status FAILURE_UNKNOWN/NOT_SUPPORTED or an informative message for
58      * Status SUCCESS.
59      */
60     string message;
61 };