]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/platform-hardware-interfaces.git/blob - graphics/composer/2.1/default/passthrough.cpp
cas: do not use hidl_memory if size is > SIZE_MAX
[android/platform-hardware-interfaces.git] / graphics / composer / 2.1 / default / passthrough.cpp
1 /*
2  * Copyright 2016 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #include <android/hardware/graphics/composer/2.1/IComposer.h>
18 #include <composer-passthrough/2.1/HwcLoader.h>
20 using android::hardware::graphics::composer::V2_1::IComposer;
21 using android::hardware::graphics::composer::V2_1::passthrough::HwcLoader;
23 extern "C" IComposer* HIDL_FETCH_IComposer(const char* /* name */) {
24     return HwcLoader::load();
25 }