1 /*
2 * Copyright 2016 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #include <android/hardware/graphics/composer/2.1/IComposer.h>
18 #include <composer-passthrough/2.1/HwcLoader.h>
20 using android::hardware::graphics::composer::V2_1::IComposer;
21 using android::hardware::graphics::composer::V2_1::passthrough::HwcLoader;
23 extern "C" IComposer* HIDL_FETCH_IComposer(const char* /* name */) {
24 return HwcLoader::load();
25 }