Merge "Fix implicit-fallthrough warnings."
[android/platform-hardware-interfaces.git] / graphics / composer / 2.2 / vts / functional / VtsHalGraphicsComposerV2_2TargetTest.cpp
1 /*
2  * Copyright (C) 2018 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #define LOG_TAG "graphics_composer_hidl_hal_test@2.2"
19 #include <VtsHalHidlTargetTestBase.h>
20 #include <android-base/logging.h>
21 #include <android/hardware/graphics/mapper/2.0/IMapper.h>
22 #include <composer-vts/2.1/GraphicsComposerCallback.h>
23 #include <composer-vts/2.1/TestCommandReader.h>
24 #include <composer-vts/2.2/ComposerVts.h>
25 #include <mapper-vts/2.0/MapperVts.h>
27 namespace android {
28 namespace hardware {
29 namespace graphics {
30 namespace composer {
31 namespace V2_2 {
32 namespace vts {
33 namespace {
35 using android::hardware::graphics::common::V1_0::BufferUsage;
36 using android::hardware::graphics::common::V1_0::ColorTransform;
37 using android::hardware::graphics::common::V1_0::Transform;
38 using android::hardware::graphics::common::V1_1::ColorMode;
39 using android::hardware::graphics::common::V1_1::Dataspace;
40 using android::hardware::graphics::common::V1_1::PixelFormat;
41 using android::hardware::graphics::common::V1_1::RenderIntent;
42 using android::hardware::graphics::composer::V2_2::IComposerClient;
43 using android::hardware::graphics::mapper::V2_0::IMapper;
44 using android::hardware::graphics::mapper::V2_0::vts::Gralloc;
45 using GrallocError = android::hardware::graphics::mapper::V2_0::Error;
47 // Test environment for graphics.composer
48 class GraphicsComposerHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
49    public:
50     // get the test environment singleton
51     static GraphicsComposerHidlEnvironment* Instance() {
52         static GraphicsComposerHidlEnvironment* instance = new GraphicsComposerHidlEnvironment;
53         return instance;
54     }
56     virtual void registerTestServices() override { registerTestService<IComposer>(); }
58    private:
59     GraphicsComposerHidlEnvironment() {}
61     GTEST_DISALLOW_COPY_AND_ASSIGN_(GraphicsComposerHidlEnvironment);
62 };
64 class GraphicsComposerHidlTest : public ::testing::VtsHalHidlTargetTestBase {
65    protected:
66     void SetUp() override {
67         ASSERT_NO_FATAL_FAILURE(
68             mComposer = std::make_unique<Composer_v2_2>(
69                 GraphicsComposerHidlEnvironment::Instance()->getServiceName<IComposer>()));
70         ASSERT_NO_FATAL_FAILURE(mComposerClient = mComposer->createClient_v2_2());
72         mComposerCallback = new V2_1::vts::GraphicsComposerCallback;
73         mComposerClient->registerCallback(mComposerCallback);
75         // assume the first display is primary and is never removed
76         mPrimaryDisplay = waitForFirstDisplay();
78         // explicitly disable vsync
79         mComposerClient->setVsyncEnabled(mPrimaryDisplay, false);
80         mComposerCallback->setVsyncAllowed(false);
82         mComposerClient->getRaw()->getReadbackBufferAttributes(
83             mPrimaryDisplay, [&](const auto& tmpError, const auto&, const auto&) {
84                 mHasReadbackBuffer = tmpError == Error::NONE;
85             });
86     }
88     void TearDown() override {
89         if (mComposerCallback != nullptr) {
90             EXPECT_EQ(0, mComposerCallback->getInvalidHotplugCount());
91             EXPECT_EQ(0, mComposerCallback->getInvalidRefreshCount());
92             EXPECT_EQ(0, mComposerCallback->getInvalidVsyncCount());
93         }
94     }
96     // use the slot count usually set by SF
97     static constexpr uint32_t kBufferSlotCount = 64;
99     std::unique_ptr<Composer_v2_2> mComposer;
100     std::unique_ptr<ComposerClient_v2_2> mComposerClient;
101     sp<V2_1::vts::GraphicsComposerCallback> mComposerCallback;
102     // the first display and is assumed never to be removed
103     Display mPrimaryDisplay;
104     bool mHasReadbackBuffer;
106    private:
107     Display waitForFirstDisplay() {
108         while (true) {
109             std::vector<Display> displays = mComposerCallback->getDisplays();
110             if (displays.empty()) {
111                 usleep(5 * 1000);
112                 continue;
113             }
115             return displays[0];
116         }
117     }
118 };
120 // Tests for IComposerClient::Command.
121 class GraphicsComposerHidlCommandTest : public GraphicsComposerHidlTest {
122    protected:
123     void SetUp() override {
124         ASSERT_NO_FATAL_FAILURE(GraphicsComposerHidlTest::SetUp());
126         ASSERT_NO_FATAL_FAILURE(mGralloc = std::make_unique<Gralloc>());
128         mWriter = std::make_unique<V2_2::CommandWriterBase>(1024);
129         mReader = std::make_unique<V2_1::vts::TestCommandReader>();
130     }
132     void TearDown() override { ASSERT_NO_FATAL_FAILURE(GraphicsComposerHidlTest::TearDown()); }
134     const native_handle_t* allocate() {
135         IMapper::BufferDescriptorInfo info{};
136         info.width = 64;
137         info.height = 64;
138         info.layerCount = 1;
139         info.format = static_cast<common::V1_0::PixelFormat>(PixelFormat::RGBA_8888);
140         info.usage =
141             static_cast<uint64_t>(BufferUsage::CPU_WRITE_OFTEN | BufferUsage::CPU_READ_OFTEN);
143         return mGralloc->allocate(info);
144     }
146     void execute() { mComposerClient->execute_v2_2(mReader.get(), mWriter.get()); }
148     std::unique_ptr<V2_2::CommandWriterBase> mWriter;
149     std::unique_ptr<V2_1::vts::TestCommandReader> mReader;
151    private:
152     std::unique_ptr<Gralloc> mGralloc;
153 };
155 /**
156  * Test IComposerClient::Command::SET_LAYER_PER_FRAME_METADATA.
157  */
158 TEST_F(GraphicsComposerHidlCommandTest, SET_LAYER_PER_FRAME_METADATA) {
159     Layer layer;
160     ASSERT_NO_FATAL_FAILURE(layer =
161                                 mComposerClient->createLayer(mPrimaryDisplay, kBufferSlotCount));
163     mWriter->selectDisplay(mPrimaryDisplay);
164     mWriter->selectLayer(layer);
166     /**
167      * DISPLAY_P3 is a color space that uses the DCI_P3 primaries,
168      * the D65 white point and the SRGB transfer functions.
169      * Rendering Intent: Colorimetric
170      * Primaries:
171      *                  x       y
172      *  green           0.265   0.690
173      *  blue            0.150   0.060
174      *  red             0.680   0.320
175      *  white (D65)     0.3127  0.3290
176      */
178     std::vector<IComposerClient::PerFrameMetadata> hidlMetadata;
179     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_RED_PRIMARY_X, 0.680});
180     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_RED_PRIMARY_Y, 0.320});
181     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_GREEN_PRIMARY_X, 0.265});
182     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_GREEN_PRIMARY_Y, 0.690});
183     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_BLUE_PRIMARY_X, 0.150});
184     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_BLUE_PRIMARY_Y, 0.060});
185     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::WHITE_POINT_X, 0.3127});
186     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::WHITE_POINT_Y, 0.3290});
187     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::MAX_LUMINANCE, 100.0});
188     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::MIN_LUMINANCE, 0.1});
189     hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::MAX_CONTENT_LIGHT_LEVEL, 78.0});
190     hidlMetadata.push_back(
191         {IComposerClient::PerFrameMetadataKey::MAX_FRAME_AVERAGE_LIGHT_LEVEL, 62.0});
192     mWriter->setLayerPerFrameMetadata(hidlMetadata);
193     execute();
196 /**
197  * Test IComposerClient::getPerFrameMetadataKeys.
198  */
199 TEST_F(GraphicsComposerHidlTest, GetPerFrameMetadataKeys) {
200     mComposerClient->getPerFrameMetadataKeys(mPrimaryDisplay);
203 /**
204  * Test IComposerClient::createVirtualDisplay_2_2 and
205  * IComposerClient::destroyVirtualDisplay.
206  *
207  * Test that virtual displays can be created and has the correct display type.
208  */
209 TEST_F(GraphicsComposerHidlTest, CreateVirtualDisplay_2_2) {
210     if (mComposerClient->getMaxVirtualDisplayCount() == 0) {
211         GTEST_SUCCEED() << "no virtual display support";
212         return;
213     }
215     Display display;
216     PixelFormat format;
217     ASSERT_NO_FATAL_FAILURE(
218         display = mComposerClient->createVirtualDisplay_2_2(
219             64, 64, PixelFormat::IMPLEMENTATION_DEFINED, kBufferSlotCount, &format));
221     // test display type
222     IComposerClient::DisplayType type = mComposerClient->getDisplayType(display);
223     EXPECT_EQ(IComposerClient::DisplayType::VIRTUAL, type);
225     mComposerClient->destroyVirtualDisplay(display);
228 /**
229  * Test IComposerClient::getClientTargetSupport_2_2.
230  *
231  * Test that IComposerClient::getClientTargetSupport returns true for the
232  * required client targets.
233  */
234 TEST_F(GraphicsComposerHidlTest, GetClientTargetSupport_2_2) {
235     std::vector<Config> configs = mComposerClient->getDisplayConfigs(mPrimaryDisplay);
236     for (auto config : configs) {
237         int32_t width = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
238                                                              IComposerClient::Attribute::WIDTH);
239         int32_t height = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
240                                                               IComposerClient::Attribute::HEIGHT);
241         ASSERT_LT(0, width);
242         ASSERT_LT(0, height);
244         mComposerClient->setActiveConfig(mPrimaryDisplay, config);
246         ASSERT_TRUE(mComposerClient->getClientTargetSupport_2_2(
247             mPrimaryDisplay, width, height, PixelFormat::RGBA_8888, Dataspace::UNKNOWN));
248     }
251 /**
252  * Test IComposerClient::setPowerMode_2_2.
253  */
254 TEST_F(GraphicsComposerHidlTest, setPowerMode_2_2) {
255     std::vector<IComposerClient::PowerMode> modes;
256     modes.push_back(IComposerClient::PowerMode::OFF);
257     modes.push_back(IComposerClient::PowerMode::ON_SUSPEND);
258     modes.push_back(IComposerClient::PowerMode::ON);
260     for (auto mode : modes) {
261         mComposerClient->setPowerMode_2_2(mPrimaryDisplay, mode);
262     }
265 TEST_F(GraphicsComposerHidlTest, setReadbackBuffer) {
266     if (!mHasReadbackBuffer) {
267         return;
268     }
270     PixelFormat pixelFormat;
271     Dataspace dataspace;
272     mComposerClient->getReadbackBufferAttributes(mPrimaryDisplay, &pixelFormat, &dataspace);
273     ASSERT_LT(static_cast<PixelFormat>(0), pixelFormat);
274     ASSERT_NE(Dataspace::UNKNOWN, dataspace);
276     IMapper::BufferDescriptorInfo info{};
277     Config config = mComposerClient->getActiveConfig(mPrimaryDisplay);
278     info.width = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
279                                                       IComposerClient::Attribute::WIDTH);
280     info.height = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
281                                                        IComposerClient::Attribute::HEIGHT);
282     info.layerCount = 1;
283     info.format = static_cast<common::V1_0::PixelFormat>(pixelFormat);
284     // BufferUsage::COMPOSER_OUTPUT is missing
285     info.usage = static_cast<uint64_t>(BufferUsage::COMPOSER_OVERLAY | BufferUsage::CPU_READ_OFTEN);
287     std::unique_ptr<Gralloc> gralloc;
288     const native_handle_t* buffer;
289     ASSERT_NO_FATAL_FAILURE(gralloc = std::make_unique<Gralloc>());
290     ASSERT_NO_FATAL_FAILURE(buffer = gralloc->allocate(info));
292     mComposerClient->setReadbackBuffer(mPrimaryDisplay, buffer, -1);
295 TEST_F(GraphicsComposerHidlTest, getReadbackBufferFenceInactive) {
296     if (!mHasReadbackBuffer) {
297         return;
298     }
300     mComposerClient->getRaw()->getReadbackBufferFence(
301         mPrimaryDisplay, [&](const auto& tmpError, const auto&) {
302             ASSERT_EQ(Error::UNSUPPORTED, tmpError) << "readback buffer is active";
303         });
306 /**
307  * Test IComposerClient::Command::SET_LAYER_FLOAT_COLOR.
308  */
309 TEST_F(GraphicsComposerHidlCommandTest, SET_LAYER_FLOAT_COLOR) {
310     V2_1::Layer layer;
311     ASSERT_NO_FATAL_FAILURE(layer =
312                                 mComposerClient->createLayer(mPrimaryDisplay, kBufferSlotCount));
314     mWriter->selectDisplay(mPrimaryDisplay);
315     mWriter->selectLayer(layer);
316     mWriter->setLayerFloatColor(IComposerClient::FloatColor{1.0, 1.0, 1.0, 1.0});
317     mWriter->setLayerFloatColor(IComposerClient::FloatColor{0.0, 0.0, 0.0, 0.0});
320 /**
321  * Test IComposerClient::getDataspaceSaturationMatrix.
322  */
323 TEST_F(GraphicsComposerHidlTest, getDataspaceSaturationMatrix) {
324     auto matrix = mComposerClient->getDataspaceSaturationMatrix(Dataspace::SRGB_LINEAR);
325     // the last row is known
326     ASSERT_EQ(0.0f, matrix[12]);
327     ASSERT_EQ(0.0f, matrix[13]);
328     ASSERT_EQ(0.0f, matrix[14]);
329     ASSERT_EQ(1.0f, matrix[15]);
332 /**
333  * Test IComposerClient::getColorMode_2_2.
334  */
335 TEST_F(GraphicsComposerHidlTest, GetColorMode_2_2) {
336     std::vector<ColorMode> modes = mComposerClient->getColorModes(mPrimaryDisplay);
338     auto nativeMode = std::find(modes.cbegin(), modes.cend(), ColorMode::NATIVE);
339     EXPECT_NE(modes.cend(), nativeMode);
342 /**
343  * Test IComposerClient::getRenderIntent.
344  */
345 TEST_F(GraphicsComposerHidlTest, GetRenderIntent) {
346     std::vector<ColorMode> modes = mComposerClient->getColorModes(mPrimaryDisplay);
347     for (auto mode : modes) {
348         std::vector<RenderIntent> intents =
349             mComposerClient->getRenderIntents(mPrimaryDisplay, mode);
351         bool isHdr;
352         switch (mode) {
353             case ColorMode::BT2100_PQ:
354             case ColorMode::BT2100_HLG:
355                 isHdr = true;
356                 break;
357             default:
358                 isHdr = false;
359                 break;
360         }
361         RenderIntent requiredIntent =
362             isHdr ? RenderIntent::TONE_MAP_COLORIMETRIC : RenderIntent::COLORIMETRIC;
364         auto iter = std::find(intents.cbegin(), intents.cend(), requiredIntent);
365         EXPECT_NE(intents.cend(), iter);
366     }
369 /**
370  * Test IComposerClient::setColorMode_2_2.
371  */
372 TEST_F(GraphicsComposerHidlTest, SetColorMode_2_2) {
373     std::vector<ColorMode> modes = mComposerClient->getColorModes(mPrimaryDisplay);
374     for (auto mode : modes) {
375         std::vector<RenderIntent> intents =
376             mComposerClient->getRenderIntents(mPrimaryDisplay, mode);
377         for (auto intent : intents) {
378             mComposerClient->setColorMode(mPrimaryDisplay, mode, intent);
379         }
380     }
383 }  // namespace
384 }  // namespace vts
385 }  // namespace V2_2
386 }  // namespace composer
387 }  // namespace graphics
388 }  // namespace hardware
389 }  // namespace android
391 int main(int argc, char** argv) {
392     using android::hardware::graphics::composer::V2_2::vts::GraphicsComposerHidlEnvironment;
393     ::testing::AddGlobalTestEnvironment(GraphicsComposerHidlEnvironment::Instance());
394     ::testing::InitGoogleTest(&argc, argv);
395     GraphicsComposerHidlEnvironment::Instance()->init(&argc, argv);
396     int status = RUN_ALL_TESTS();
397     return status;