[android/platform-hardware-interfaces.git] / graphics / composer / 2.2 / vts / functional / VtsHalGraphicsComposerV2_2TargetTest.cpp
1 /*
2 * Copyright (C) 2018 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #define LOG_TAG "graphics_composer_hidl_hal_test@2.2"
19 #include <VtsHalHidlTargetTestBase.h>
20 #include <android-base/logging.h>
21 #include <android/hardware/graphics/mapper/2.0/IMapper.h>
22 #include <composer-vts/2.1/GraphicsComposerCallback.h>
23 #include <composer-vts/2.1/TestCommandReader.h>
24 #include <composer-vts/2.2/ComposerVts.h>
25 #include <mapper-vts/2.0/MapperVts.h>
27 namespace android {
28 namespace hardware {
29 namespace graphics {
30 namespace composer {
31 namespace V2_2 {
32 namespace vts {
33 namespace {
35 using android::hardware::graphics::common::V1_0::BufferUsage;
36 using android::hardware::graphics::common::V1_0::ColorTransform;
37 using android::hardware::graphics::common::V1_0::Transform;
38 using android::hardware::graphics::common::V1_1::ColorMode;
39 using android::hardware::graphics::common::V1_1::Dataspace;
40 using android::hardware::graphics::common::V1_1::PixelFormat;
41 using android::hardware::graphics::common::V1_1::RenderIntent;
42 using android::hardware::graphics::composer::V2_2::IComposerClient;
43 using android::hardware::graphics::mapper::V2_0::IMapper;
44 using android::hardware::graphics::mapper::V2_0::vts::Gralloc;
45 using GrallocError = android::hardware::graphics::mapper::V2_0::Error;
47 // Test environment for graphics.composer
48 class GraphicsComposerHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
49 public:
50 // get the test environment singleton
51 static GraphicsComposerHidlEnvironment* Instance() {
52 static GraphicsComposerHidlEnvironment* instance = new GraphicsComposerHidlEnvironment;
53 return instance;
54 }
56 virtual void registerTestServices() override { registerTestService<IComposer>(); }
58 private:
59 GraphicsComposerHidlEnvironment() {}
61 GTEST_DISALLOW_COPY_AND_ASSIGN_(GraphicsComposerHidlEnvironment);
62 };
64 class GraphicsComposerHidlTest : public ::testing::VtsHalHidlTargetTestBase {
65 protected:
66 void SetUp() override {
67 ASSERT_NO_FATAL_FAILURE(
68 mComposer = std::make_unique<Composer_v2_2>(
69 GraphicsComposerHidlEnvironment::Instance()->getServiceName<IComposer>()));
70 ASSERT_NO_FATAL_FAILURE(mComposerClient = mComposer->createClient_v2_2());
72 mComposerCallback = new V2_1::vts::GraphicsComposerCallback;
73 mComposerClient->registerCallback(mComposerCallback);
75 // assume the first display is primary and is never removed
76 mPrimaryDisplay = waitForFirstDisplay();
78 // explicitly disable vsync
79 mComposerClient->setVsyncEnabled(mPrimaryDisplay, false);
80 mComposerCallback->setVsyncAllowed(false);
82 mComposerClient->getRaw()->getReadbackBufferAttributes(
83 mPrimaryDisplay, [&](const auto& tmpError, const auto&, const auto&) {
84 mHasReadbackBuffer = tmpError == Error::NONE;
85 });
86 }
88 void TearDown() override {
89 if (mComposerCallback != nullptr) {
90 EXPECT_EQ(0, mComposerCallback->getInvalidHotplugCount());
91 EXPECT_EQ(0, mComposerCallback->getInvalidRefreshCount());
92 EXPECT_EQ(0, mComposerCallback->getInvalidVsyncCount());
93 }
94 }
96 // use the slot count usually set by SF
97 static constexpr uint32_t kBufferSlotCount = 64;
99 std::unique_ptr<Composer_v2_2> mComposer;
100 std::unique_ptr<ComposerClient_v2_2> mComposerClient;
101 sp<V2_1::vts::GraphicsComposerCallback> mComposerCallback;
102 // the first display and is assumed never to be removed
103 Display mPrimaryDisplay;
104 bool mHasReadbackBuffer;
106 private:
107 Display waitForFirstDisplay() {
108 while (true) {
109 std::vector<Display> displays = mComposerCallback->getDisplays();
110 if (displays.empty()) {
111 usleep(5 * 1000);
112 continue;
113 }
115 return displays[0];
116 }
117 }
118 };
120 // Tests for IComposerClient::Command.
121 class GraphicsComposerHidlCommandTest : public GraphicsComposerHidlTest {
122 protected:
123 void SetUp() override {
124 ASSERT_NO_FATAL_FAILURE(GraphicsComposerHidlTest::SetUp());
126 ASSERT_NO_FATAL_FAILURE(mGralloc = std::make_unique<Gralloc>());
128 mWriter = std::make_unique<V2_2::CommandWriterBase>(1024);
129 mReader = std::make_unique<V2_1::vts::TestCommandReader>();
130 }
132 void TearDown() override { ASSERT_NO_FATAL_FAILURE(GraphicsComposerHidlTest::TearDown()); }
134 const native_handle_t* allocate() {
135 IMapper::BufferDescriptorInfo info{};
136 info.width = 64;
137 info.height = 64;
138 info.layerCount = 1;
139 info.format = static_cast<common::V1_0::PixelFormat>(PixelFormat::RGBA_8888);
140 info.usage =
141 static_cast<uint64_t>(BufferUsage::CPU_WRITE_OFTEN | BufferUsage::CPU_READ_OFTEN);
143 return mGralloc->allocate(info);
144 }
146 void execute() { mComposerClient->execute_v2_2(mReader.get(), mWriter.get()); }
148 std::unique_ptr<V2_2::CommandWriterBase> mWriter;
149 std::unique_ptr<V2_1::vts::TestCommandReader> mReader;
151 private:
152 std::unique_ptr<Gralloc> mGralloc;
153 };
155 /**
156 * Test IComposerClient::Command::SET_LAYER_PER_FRAME_METADATA.
157 */
158 TEST_F(GraphicsComposerHidlCommandTest, SET_LAYER_PER_FRAME_METADATA) {
159 Layer layer;
160 ASSERT_NO_FATAL_FAILURE(layer =
161 mComposerClient->createLayer(mPrimaryDisplay, kBufferSlotCount));
163 mWriter->selectDisplay(mPrimaryDisplay);
164 mWriter->selectLayer(layer);
166 /**
167 * DISPLAY_P3 is a color space that uses the DCI_P3 primaries,
168 * the D65 white point and the SRGB transfer functions.
169 * Rendering Intent: Colorimetric
170 * Primaries:
171 * x y
172 * green 0.265 0.690
173 * blue 0.150 0.060
174 * red 0.680 0.320
175 * white (D65) 0.3127 0.3290
176 */
178 std::vector<IComposerClient::PerFrameMetadata> hidlMetadata;
179 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_RED_PRIMARY_X, 0.680});
180 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_RED_PRIMARY_Y, 0.320});
181 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_GREEN_PRIMARY_X, 0.265});
182 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_GREEN_PRIMARY_Y, 0.690});
183 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_BLUE_PRIMARY_X, 0.150});
184 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::DISPLAY_BLUE_PRIMARY_Y, 0.060});
185 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::WHITE_POINT_X, 0.3127});
186 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::WHITE_POINT_Y, 0.3290});
187 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::MAX_LUMINANCE, 100.0});
188 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::MIN_LUMINANCE, 0.1});
189 hidlMetadata.push_back({IComposerClient::PerFrameMetadataKey::MAX_CONTENT_LIGHT_LEVEL, 78.0});
190 hidlMetadata.push_back(
191 {IComposerClient::PerFrameMetadataKey::MAX_FRAME_AVERAGE_LIGHT_LEVEL, 62.0});
192 mWriter->setLayerPerFrameMetadata(hidlMetadata);
193 execute();
194 }
196 /**
197 * Test IComposerClient::getPerFrameMetadataKeys.
198 */
199 TEST_F(GraphicsComposerHidlTest, GetPerFrameMetadataKeys) {
200 mComposerClient->getPerFrameMetadataKeys(mPrimaryDisplay);
201 }
203 /**
204 * Test IComposerClient::createVirtualDisplay_2_2 and
205 * IComposerClient::destroyVirtualDisplay.
206 *
207 * Test that virtual displays can be created and has the correct display type.
208 */
209 TEST_F(GraphicsComposerHidlTest, CreateVirtualDisplay_2_2) {
210 if (mComposerClient->getMaxVirtualDisplayCount() == 0) {
211 GTEST_SUCCEED() << "no virtual display support";
212 return;
213 }
215 Display display;
216 PixelFormat format;
217 ASSERT_NO_FATAL_FAILURE(
218 display = mComposerClient->createVirtualDisplay_2_2(
219 64, 64, PixelFormat::IMPLEMENTATION_DEFINED, kBufferSlotCount, &format));
221 // test display type
222 IComposerClient::DisplayType type = mComposerClient->getDisplayType(display);
223 EXPECT_EQ(IComposerClient::DisplayType::VIRTUAL, type);
225 mComposerClient->destroyVirtualDisplay(display);
226 }
228 /**
229 * Test IComposerClient::getClientTargetSupport_2_2.
230 *
231 * Test that IComposerClient::getClientTargetSupport returns true for the
232 * required client targets.
233 */
234 TEST_F(GraphicsComposerHidlTest, GetClientTargetSupport_2_2) {
235 std::vector<Config> configs = mComposerClient->getDisplayConfigs(mPrimaryDisplay);
236 for (auto config : configs) {
237 int32_t width = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
238 IComposerClient::Attribute::WIDTH);
239 int32_t height = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
240 IComposerClient::Attribute::HEIGHT);
241 ASSERT_LT(0, width);
242 ASSERT_LT(0, height);
244 mComposerClient->setActiveConfig(mPrimaryDisplay, config);
246 ASSERT_TRUE(mComposerClient->getClientTargetSupport_2_2(
247 mPrimaryDisplay, width, height, PixelFormat::RGBA_8888, Dataspace::UNKNOWN));
248 }
249 }
251 /**
252 * Test IComposerClient::setPowerMode_2_2.
253 */
254 TEST_F(GraphicsComposerHidlTest, setPowerMode_2_2) {
255 std::vector<IComposerClient::PowerMode> modes;
256 modes.push_back(IComposerClient::PowerMode::OFF);
257 modes.push_back(IComposerClient::PowerMode::ON_SUSPEND);
258 modes.push_back(IComposerClient::PowerMode::ON);
260 for (auto mode : modes) {
261 mComposerClient->setPowerMode_2_2(mPrimaryDisplay, mode);
262 }
263 }
265 TEST_F(GraphicsComposerHidlTest, setReadbackBuffer) {
266 if (!mHasReadbackBuffer) {
267 return;
268 }
270 PixelFormat pixelFormat;
271 Dataspace dataspace;
272 mComposerClient->getReadbackBufferAttributes(mPrimaryDisplay, &pixelFormat, &dataspace);
273 ASSERT_LT(static_cast<PixelFormat>(0), pixelFormat);
274 ASSERT_NE(Dataspace::UNKNOWN, dataspace);
276 IMapper::BufferDescriptorInfo info{};
277 Config config = mComposerClient->getActiveConfig(mPrimaryDisplay);
278 info.width = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
279 IComposerClient::Attribute::WIDTH);
280 info.height = mComposerClient->getDisplayAttribute(mPrimaryDisplay, config,
281 IComposerClient::Attribute::HEIGHT);
282 info.layerCount = 1;
283 info.format = static_cast<common::V1_0::PixelFormat>(pixelFormat);
284 // BufferUsage::COMPOSER_OUTPUT is missing
285 info.usage = static_cast<uint64_t>(BufferUsage::COMPOSER_OVERLAY | BufferUsage::CPU_READ_OFTEN);
287 std::unique_ptr<Gralloc> gralloc;
288 const native_handle_t* buffer;
289 ASSERT_NO_FATAL_FAILURE(gralloc = std::make_unique<Gralloc>());
290 ASSERT_NO_FATAL_FAILURE(buffer = gralloc->allocate(info));
292 mComposerClient->setReadbackBuffer(mPrimaryDisplay, buffer, -1);
293 }
295 TEST_F(GraphicsComposerHidlTest, getReadbackBufferFenceInactive) {
296 if (!mHasReadbackBuffer) {
297 return;
298 }
300 mComposerClient->getRaw()->getReadbackBufferFence(
301 mPrimaryDisplay, [&](const auto& tmpError, const auto&) {
302 ASSERT_EQ(Error::UNSUPPORTED, tmpError) << "readback buffer is active";
303 });
304 }
306 /**
307 * Test IComposerClient::Command::SET_LAYER_FLOAT_COLOR.
308 */
309 TEST_F(GraphicsComposerHidlCommandTest, SET_LAYER_FLOAT_COLOR) {
310 V2_1::Layer layer;
311 ASSERT_NO_FATAL_FAILURE(layer =
312 mComposerClient->createLayer(mPrimaryDisplay, kBufferSlotCount));
314 mWriter->selectDisplay(mPrimaryDisplay);
315 mWriter->selectLayer(layer);
316 mWriter->setLayerFloatColor(IComposerClient::FloatColor{1.0, 1.0, 1.0, 1.0});
317 mWriter->setLayerFloatColor(IComposerClient::FloatColor{0.0, 0.0, 0.0, 0.0});
318 }
320 /**
321 * Test IComposerClient::getDataspaceSaturationMatrix.
322 */
323 TEST_F(GraphicsComposerHidlTest, getDataspaceSaturationMatrix) {
324 auto matrix = mComposerClient->getDataspaceSaturationMatrix(Dataspace::SRGB_LINEAR);
325 // the last row is known
326 ASSERT_EQ(0.0f, matrix[12]);
327 ASSERT_EQ(0.0f, matrix[13]);
328 ASSERT_EQ(0.0f, matrix[14]);
329 ASSERT_EQ(1.0f, matrix[15]);
330 }
332 /**
333 * Test IComposerClient::getColorMode_2_2.
334 */
335 TEST_F(GraphicsComposerHidlTest, GetColorMode_2_2) {
336 std::vector<ColorMode> modes = mComposerClient->getColorModes(mPrimaryDisplay);
338 auto nativeMode = std::find(modes.cbegin(), modes.cend(), ColorMode::NATIVE);
339 EXPECT_NE(modes.cend(), nativeMode);
340 }
342 /**
343 * Test IComposerClient::getRenderIntent.
344 */
345 TEST_F(GraphicsComposerHidlTest, GetRenderIntent) {
346 std::vector<ColorMode> modes = mComposerClient->getColorModes(mPrimaryDisplay);
347 for (auto mode : modes) {
348 std::vector<RenderIntent> intents =
349 mComposerClient->getRenderIntents(mPrimaryDisplay, mode);
351 bool isHdr;
352 switch (mode) {
353 case ColorMode::BT2100_PQ:
354 case ColorMode::BT2100_HLG:
355 isHdr = true;
356 break;
357 default:
358 isHdr = false;
359 break;
360 }
361 RenderIntent requiredIntent =
362 isHdr ? RenderIntent::TONE_MAP_COLORIMETRIC : RenderIntent::COLORIMETRIC;
364 auto iter = std::find(intents.cbegin(), intents.cend(), requiredIntent);
365 EXPECT_NE(intents.cend(), iter);
366 }
367 }
369 /**
370 * Test IComposerClient::setColorMode_2_2.
371 */
372 TEST_F(GraphicsComposerHidlTest, SetColorMode_2_2) {
373 std::vector<ColorMode> modes = mComposerClient->getColorModes(mPrimaryDisplay);
374 for (auto mode : modes) {
375 std::vector<RenderIntent> intents =
376 mComposerClient->getRenderIntents(mPrimaryDisplay, mode);
377 for (auto intent : intents) {
378 mComposerClient->setColorMode(mPrimaryDisplay, mode, intent);
379 }
380 }
381 }
383 } // namespace
384 } // namespace vts
385 } // namespace V2_2
386 } // namespace composer
387 } // namespace graphics
388 } // namespace hardware
389 } // namespace android
391 int main(int argc, char** argv) {
392 using android::hardware::graphics::composer::V2_2::vts::GraphicsComposerHidlEnvironment;
393 ::testing::AddGlobalTestEnvironment(GraphicsComposerHidlEnvironment::Instance());
394 ::testing::InitGoogleTest(&argc, argv);
395 GraphicsComposerHidlEnvironment::Instance()->init(&argc, argv);
396 int status = RUN_ALL_TESTS();
397 return status;
398 }