run vts build rule updater when hal make files are updated
[android/platform-hardware-interfaces.git] / neuralnetworks / 1.1 / vts / functional / VtsHalNeuralnetworks.h
1 /*
2  * Copyright (C) 2018 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef VTS_HAL_NEURALNETWORKS_V1_1_H
18 #define VTS_HAL_NEURALNETWORKS_V1_1_H
20 #include <android/hardware/neuralnetworks/1.0/types.h>
21 #include <android/hardware/neuralnetworks/1.1/IDevice.h>
22 #include <android/hardware/neuralnetworks/1.1/types.h>
24 #include <VtsHalHidlTargetTestBase.h>
25 #include <VtsHalHidlTargetTestEnvBase.h>
27 #include <android-base/macros.h>
28 #include <gtest/gtest.h>
29 #include <iostream>
30 #include <vector>
32 namespace android {
33 namespace hardware {
34 namespace neuralnetworks {
35 namespace V1_1 {
37 using V1_0::Request;
38 using V1_0::DeviceStatus;
39 using V1_0::ErrorStatus;
41 namespace vts {
42 namespace functional {
44 // A class for test environment setup
45 class NeuralnetworksHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
46     DISALLOW_COPY_AND_ASSIGN(NeuralnetworksHidlEnvironment);
47     NeuralnetworksHidlEnvironment();
48     ~NeuralnetworksHidlEnvironment() override;
50    public:
51     static NeuralnetworksHidlEnvironment* getInstance();
52     void registerTestServices() override;
53 };
55 // The main test class for NEURALNETWORKS HIDL HAL.
56 class NeuralnetworksHidlTest : public ::testing::VtsHalHidlTargetTestBase {
57     DISALLOW_COPY_AND_ASSIGN(NeuralnetworksHidlTest);
59    public:
60     NeuralnetworksHidlTest();
61     ~NeuralnetworksHidlTest() override;
62     void SetUp() override;
63     void TearDown() override;
65    protected:
66     sp<IDevice> device;
67 };
69 // Tag for the validation tests
70 class ValidationTest : public NeuralnetworksHidlTest {
71    protected:
72     void validateModel(const Model& model);
73     void validateRequests(const Model& model, const std::vector<Request>& request);
74 };
76 // Tag for the generated tests
77 class GeneratedTest : public NeuralnetworksHidlTest {};
79 }  // namespace functional
80 }  // namespace vts
82 // pretty-print values for error messages
83 ::std::ostream& operator<<(::std::ostream& os, ErrorStatus errorStatus);
84 ::std::ostream& operator<<(::std::ostream& os, DeviceStatus deviceStatus);
86 }  // namespace V1_1
87 }  // namespace neuralnetworks
88 }  // namespace hardware
89 }  // namespace android
91 #endif  // VTS_HAL_NEURALNETWORKS_V1_1_H