Merge "run vts build rule updater when hal make files are updated"
[android/platform-hardware-interfaces.git] / neuralnetworks / 1.1 / vts / functional / VtsHalNeuralnetworks.h
1 /*
2  * Copyright (C) 2018 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #ifndef VTS_HAL_NEURALNETWORKS_V1_1_H
18 #define VTS_HAL_NEURALNETWORKS_V1_1_H
20 #include <android/hardware/neuralnetworks/1.0/types.h>
21 #include <android/hardware/neuralnetworks/1.1/IDevice.h>
22 #include <android/hardware/neuralnetworks/1.1/types.h>
24 #include <VtsHalHidlTargetTestBase.h>
25 #include <VtsHalHidlTargetTestEnvBase.h>
27 #include <android-base/macros.h>
28 #include <gtest/gtest.h>
29 #include <iostream>
30 #include <vector>
32 namespace android {
33 namespace hardware {
34 namespace neuralnetworks {
35 namespace V1_1 {
37 using V1_0::DeviceStatus;
38 using V1_0::ErrorStatus;
39 using V1_0::Operand;
40 using V1_0::OperandType;
41 using V1_0::Request;
43 namespace vts {
44 namespace functional {
46 // A class for test environment setup
47 class NeuralnetworksHidlEnvironment : public ::testing::VtsHalHidlTargetTestEnvBase {
48     DISALLOW_COPY_AND_ASSIGN(NeuralnetworksHidlEnvironment);
49     NeuralnetworksHidlEnvironment();
50     ~NeuralnetworksHidlEnvironment() override;
52    public:
53     static NeuralnetworksHidlEnvironment* getInstance();
54     void registerTestServices() override;
55 };
57 // The main test class for NEURALNETWORKS HIDL HAL.
58 class NeuralnetworksHidlTest : public ::testing::VtsHalHidlTargetTestBase {
59     DISALLOW_COPY_AND_ASSIGN(NeuralnetworksHidlTest);
61    public:
62     NeuralnetworksHidlTest();
63     ~NeuralnetworksHidlTest() override;
64     void SetUp() override;
65     void TearDown() override;
67    protected:
68     sp<IDevice> device;
69 };
71 // Tag for the validation tests
72 class ValidationTest : public NeuralnetworksHidlTest {
73    protected:
74     void validateModel(const Model& model);
75     void validateRequests(const Model& model, const std::vector<Request>& request);
76 };
78 // Tag for the generated tests
79 class GeneratedTest : public NeuralnetworksHidlTest {};
81 }  // namespace functional
82 }  // namespace vts
84 // pretty-print values for error messages
85 ::std::ostream& operator<<(::std::ostream& os, ErrorStatus errorStatus);
86 ::std::ostream& operator<<(::std::ostream& os, DeviceStatus deviceStatus);
88 }  // namespace V1_1
89 }  // namespace neuralnetworks
90 }  // namespace hardware
91 }  // namespace android
93 #endif  // VTS_HAL_NEURALNETWORKS_V1_1_H