Merge "run vts build rule updater when hal make files are updated"
[android/platform-hardware-interfaces.git] / neuralnetworks / 1.2 / vts / functional / BasicTests.cpp
1 /*
2  * Copyright (C) 2018 The Android Open Source Project
3  *
4  * Licensed under the Apache License, Version 2.0 (the "License");
5  * you may not use this file except in compliance with the License.
6  * You may obtain a copy of the License at
7  *
8  *      http://www.apache.org/licenses/LICENSE-2.0
9  *
10  * Unless required by applicable law or agreed to in writing, software
11  * distributed under the License is distributed on an "AS IS" BASIS,
12  * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13  * See the License for the specific language governing permissions and
14  * limitations under the License.
15  */
17 #define LOG_TAG "neuralnetworks_hidl_hal_test"
19 #include "VtsHalNeuralnetworks.h"
21 namespace android {
22 namespace hardware {
23 namespace neuralnetworks {
24 namespace V1_2 {
25 namespace vts {
26 namespace functional {
28 using V1_1::Capabilities;
30 // create device test
31 TEST_F(NeuralnetworksHidlTest, CreateDevice) {}
33 // status test
34 TEST_F(NeuralnetworksHidlTest, StatusTest) {
35     Return<DeviceStatus> status = device->getStatus();
36     ASSERT_TRUE(status.isOk());
37     EXPECT_EQ(DeviceStatus::AVAILABLE, static_cast<DeviceStatus>(status));
38 }
40 // device version test
41 TEST_F(NeuralnetworksHidlTest, GetDeviceVersionStringTest) {
42     Return<void> ret = device->getVersionString([](ErrorStatus status, const hidl_string& version) {
43         EXPECT_EQ(ErrorStatus::NONE, status);
44         EXPECT_LT(0, version.size());
45     });
46     EXPECT_TRUE(ret.isOk());
47 }
48 }  // namespace functional
49 }  // namespace vts
50 }  // namespace V1_2
51 }  // namespace neuralnetworks
52 }  // namespace hardware
53 }  // namespace android