[android/platform-hardware-interfaces.git] / neuralnetworks / 1.2 / vts / functional / GeneratedTests.cpp
1 /*
2 * Copyright (C) 2018 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #define LOG_TAG "neuralnetworks_hidl_hal_test"
19 #include "VtsHalNeuralnetworks.h"
21 #include "Callbacks.h"
22 #include "TestHarness.h"
23 #include "Utils.h"
25 #include <android-base/logging.h>
26 #include <android/hidl/memory/1.0/IMemory.h>
27 #include <hidlmemory/mapping.h>
29 namespace android {
30 namespace hardware {
31 namespace neuralnetworks {
33 namespace generated_tests {
34 using ::test_helper::MixedTypedExampleType;
35 extern void Execute(const sp<V1_2::IDevice>&, std::function<V1_2::Model(void)>,
36 std::function<bool(int)>, const std::vector<MixedTypedExampleType>&);
37 } // namespace generated_tests
39 namespace V1_2 {
40 namespace vts {
41 namespace functional {
43 using ::android::hardware::neuralnetworks::V1_0::implementation::ExecutionCallback;
44 using ::android::hardware::neuralnetworks::V1_0::implementation::PreparedModelCallback;
45 using ::android::nn::allocateSharedMemory;
47 // Mixed-typed examples
48 typedef generated_tests::MixedTypedExampleType MixedTypedExample;
50 // in frameworks/ml/nn/runtime/tests/generated/
51 #include "all_generated_V1_0_vts_tests.cpp"
52 #include "all_generated_V1_1_vts_tests.cpp"
53 #include "all_generated_V1_2_vts_tests.cpp"
55 } // namespace functional
56 } // namespace vts
57 } // namespace V1_2
58 } // namespace neuralnetworks
59 } // namespace hardware
60 } // namespace android