1 /*
2 * Copyright (C) 2017 The Android Open Source Project
3 *
4 * Licensed under the Apache License, Version 2.0 (the "License");
5 * you may not use this file except in compliance with the License.
6 * You may obtain a copy of the License at
7 *
8 * http://www.apache.org/licenses/LICENSE-2.0
9 *
10 * Unless required by applicable law or agreed to in writing, software
11 * distributed under the License is distributed on an "AS IS" BASIS,
12 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
13 * See the License for the specific language governing permissions and
14 * limitations under the License.
15 */
17 #include <radio_hidl_hal_utils_v1_2.h>
19 RadioIndication_v1_2::RadioIndication_v1_2(RadioHidlTest_v1_2& parent) : parent_v1_2(parent) {}
21 /* 1.1 Apis */
22 Return<void> RadioIndication_v1_2::carrierInfoForImsiEncryption(RadioIndicationType /*info*/) {
23 return Void();
24 }
26 Return<void> RadioIndication_v1_2::networkScanResult(RadioIndicationType /*type*/,
27 const NetworkScanResult& /*result*/) {
28 return Void();
29 }
31 Return<void> RadioIndication_v1_2::keepaliveStatus(RadioIndicationType /*type*/,
32 const KeepaliveStatus& /*status*/) {
33 return Void();
34 }
36 /* 1.0 Apis */
37 Return<void> RadioIndication_v1_2::radioStateChanged(RadioIndicationType /*type*/,
38 RadioState /*radioState*/) {
39 return Void();
40 }
42 Return<void> RadioIndication_v1_2::callStateChanged(RadioIndicationType /*type*/) {
43 return Void();
44 }
46 Return<void> RadioIndication_v1_2::networkStateChanged(RadioIndicationType /*type*/) {
47 return Void();
48 }
50 Return<void> RadioIndication_v1_2::newSms(RadioIndicationType /*type*/,
51 const ::android::hardware::hidl_vec<uint8_t>& /*pdu*/) {
52 return Void();
53 }
55 Return<void> RadioIndication_v1_2::newSmsStatusReport(
56 RadioIndicationType /*type*/, const ::android::hardware::hidl_vec<uint8_t>& /*pdu*/) {
57 return Void();
58 }
60 Return<void> RadioIndication_v1_2::newSmsOnSim(RadioIndicationType /*type*/,
61 int32_t /*recordNumber*/) {
62 return Void();
63 }
65 Return<void> RadioIndication_v1_2::onUssd(RadioIndicationType /*type*/, UssdModeType /*modeType*/,
66 const ::android::hardware::hidl_string& /*msg*/) {
67 return Void();
68 }
70 Return<void> RadioIndication_v1_2::nitzTimeReceived(
71 RadioIndicationType /*type*/, const ::android::hardware::hidl_string& /*nitzTime*/,
72 uint64_t /*receivedTime*/) {
73 return Void();
74 }
76 Return<void> RadioIndication_v1_2::currentSignalStrength(RadioIndicationType /*type*/,
77 const SignalStrength& /*signalStrength*/) {
78 return Void();
79 }
81 Return<void> RadioIndication_v1_2::dataCallListChanged(
82 RadioIndicationType /*type*/,
83 const ::android::hardware::hidl_vec<SetupDataCallResult>& /*dcList*/) {
84 return Void();
85 }
87 Return<void> RadioIndication_v1_2::suppSvcNotify(RadioIndicationType /*type*/,
88 const SuppSvcNotification& /*suppSvc*/) {
89 return Void();
90 }
92 Return<void> RadioIndication_v1_2::stkSessionEnd(RadioIndicationType /*type*/) {
93 return Void();
94 }
96 Return<void> RadioIndication_v1_2::stkProactiveCommand(
97 RadioIndicationType /*type*/, const ::android::hardware::hidl_string& /*cmd*/) {
98 return Void();
99 }
101 Return<void> RadioIndication_v1_2::stkEventNotify(RadioIndicationType /*type*/,
102 const ::android::hardware::hidl_string& /*cmd*/) {
103 return Void();
104 }
106 Return<void> RadioIndication_v1_2::stkCallSetup(RadioIndicationType /*type*/, int64_t /*timeout*/) {
107 return Void();
108 }
110 Return<void> RadioIndication_v1_2::simSmsStorageFull(RadioIndicationType /*type*/) {
111 return Void();
112 }
114 Return<void> RadioIndication_v1_2::simRefresh(RadioIndicationType /*type*/,
115 const SimRefreshResult& /*refreshResult*/) {
116 return Void();
117 }
119 Return<void> RadioIndication_v1_2::callRing(RadioIndicationType /*type*/, bool /*isGsm*/,
120 const CdmaSignalInfoRecord& /*record*/) {
121 return Void();
122 }
124 Return<void> RadioIndication_v1_2::simStatusChanged(RadioIndicationType /*type*/) {
125 return Void();
126 }
128 Return<void> RadioIndication_v1_2::cdmaNewSms(RadioIndicationType /*type*/,
129 const CdmaSmsMessage& /*msg*/) {
130 return Void();
131 }
133 Return<void> RadioIndication_v1_2::newBroadcastSms(
134 RadioIndicationType /*type*/, const ::android::hardware::hidl_vec<uint8_t>& /*data*/) {
135 return Void();
136 }
138 Return<void> RadioIndication_v1_2::cdmaRuimSmsStorageFull(RadioIndicationType /*type*/) {
139 return Void();
140 }
142 Return<void> RadioIndication_v1_2::restrictedStateChanged(RadioIndicationType /*type*/,
143 PhoneRestrictedState /*state*/) {
144 return Void();
145 }
147 Return<void> RadioIndication_v1_2::enterEmergencyCallbackMode(RadioIndicationType /*type*/) {
148 return Void();
149 }
151 Return<void> RadioIndication_v1_2::cdmaCallWaiting(RadioIndicationType /*type*/,
152 const CdmaCallWaiting& /*callWaitingRecord*/) {
153 return Void();
154 }
156 Return<void> RadioIndication_v1_2::cdmaOtaProvisionStatus(RadioIndicationType /*type*/,
157 CdmaOtaProvisionStatus /*status*/) {
158 return Void();
159 }
161 Return<void> RadioIndication_v1_2::cdmaInfoRec(RadioIndicationType /*type*/,
162 const CdmaInformationRecords& /*records*/) {
163 return Void();
164 }
166 Return<void> RadioIndication_v1_2::indicateRingbackTone(RadioIndicationType /*type*/,
167 bool /*start*/) {
168 return Void();
169 }
171 Return<void> RadioIndication_v1_2::resendIncallMute(RadioIndicationType /*type*/) {
172 return Void();
173 }
175 Return<void> RadioIndication_v1_2::cdmaSubscriptionSourceChanged(
176 RadioIndicationType /*type*/, CdmaSubscriptionSource /*cdmaSource*/) {
177 return Void();
178 }
180 Return<void> RadioIndication_v1_2::cdmaPrlChanged(RadioIndicationType /*type*/,
181 int32_t /*version*/) {
182 return Void();
183 }
185 Return<void> RadioIndication_v1_2::exitEmergencyCallbackMode(RadioIndicationType /*type*/) {
186 return Void();
187 }
189 Return<void> RadioIndication_v1_2::rilConnected(RadioIndicationType /*type*/) {
190 return Void();
191 }
193 Return<void> RadioIndication_v1_2::voiceRadioTechChanged(RadioIndicationType /*type*/,
194 RadioTechnology /*rat*/) {
195 return Void();
196 }
198 Return<void> RadioIndication_v1_2::cellInfoList(
199 RadioIndicationType /*type*/, const ::android::hardware::hidl_vec<CellInfo>& /*records*/) {
200 return Void();
201 }
203 Return<void> RadioIndication_v1_2::imsNetworkStateChanged(RadioIndicationType /*type*/) {
204 return Void();
205 }
207 Return<void> RadioIndication_v1_2::subscriptionStatusChanged(RadioIndicationType /*type*/,
208 bool /*activate*/) {
209 return Void();
210 }
212 Return<void> RadioIndication_v1_2::srvccStateNotify(RadioIndicationType /*type*/,
213 SrvccState /*state*/) {
214 return Void();
215 }
217 Return<void> RadioIndication_v1_2::hardwareConfigChanged(
218 RadioIndicationType /*type*/,
219 const ::android::hardware::hidl_vec<HardwareConfig>& /*configs*/) {
220 return Void();
221 }
223 Return<void> RadioIndication_v1_2::radioCapabilityIndication(RadioIndicationType /*type*/,
224 const RadioCapability& /*rc*/) {
225 return Void();
226 }
228 Return<void> RadioIndication_v1_2::onSupplementaryServiceIndication(
229 RadioIndicationType /*type*/, const StkCcUnsolSsResult& /*ss*/) {
230 return Void();
231 }
233 Return<void> RadioIndication_v1_2::stkCallControlAlphaNotify(
234 RadioIndicationType /*type*/, const ::android::hardware::hidl_string& /*alpha*/) {
235 return Void();
236 }
238 Return<void> RadioIndication_v1_2::lceData(RadioIndicationType /*type*/,
239 const LceDataInfo& /*lce*/) {
240 return Void();
241 }
243 Return<void> RadioIndication_v1_2::pcoData(RadioIndicationType /*type*/,
244 const PcoDataInfo& /*pco*/) {
245 return Void();
246 }
248 Return<void> RadioIndication_v1_2::modemReset(RadioIndicationType /*type*/,
249 const ::android::hardware::hidl_string& /*reason*/) {
250 return Void();
251 }